Part No. 540103 BRS 16.89 AK1X10 2X6.8 V2A
GTIN 4013364101302, Customs tariff No.: 85359000, Gross weight: 119.71 g, PU: 10.00 pc(s)
PredecessorTechnical data
Material | StSt |
Clamping range pipe Ø | 16-89 mm (3/8-3'') |
Screw | di M8 x 20 mm |
Material of screw | StSt |
Dimensions of strap (l1 x w x d) | 330 x 25 x 0.3 mm |
Standard | EN 62561-1 |
*) For exact assignment, see test certificate. |
Part No. 540100 BRS 16.168 AK1X10 2X6.8 V2A
GTIN 4013364094109, Customs tariff No.: 85359000, Gross weight: 133.00 g, PU: 10.00 pc(s)
Technical data
Material | StSt |
Clamping range pipe Ø | 16-168 mm (3/8-6'') |
Screw | di M8 x 20 mm |
Material of screw | StSt |
Dimensions of strap (l1 x w x d) | 570 x 25 x 0.3 mm |
Standard | EN 62561-1 |
*) For exact assignment, see test certificate. |
Part No. 540110 SPK 25 BRS AK1X10 2X6.8 V2A
GTIN 4013364094116, Customs tariff No.: 85359000, Gross weight: 100.00 g, PU: 50.00 pc(s)
Technical data
Material | StSt |
Screw | di M8 x 20 mm |
Material of screw | StSt |
Standard | EN 62561-1 |
*) For exact assignment, see test certificate. |
Part No. 540901 SPB 25X0.3 L100M V2A
GTIN 4013364076525, Customs tariff No.: 73269098, Gross weight: 6.30 kg, PU: 1.00 pc(s)
Technical data
Material | StSt |
Dimensions of strap (w x d) | 25 x 0.3 mm |