Your dashboard services.
Register to access all tools.

Earth Rods

For setting up earthing systems for down conductors or transformer stations.Features:
  • No thickening of the cross-section at the coupling joint
  • Self-locking coupling
  • Corrosion resistance
  • Easier storage and transport
  • Universal use according to local soil conditions
  • Constant resistance values
  • Easily driven in with a vibration hammer

Details

Hammer inserts for earth rods and tubular earth electrodes
lorem ipsum
lorem ipsum

Type Z

With triple knurled pin.

4 Products

Part No. 620101 TE 20 1000 Z STTZN

GTIN 4013364021860, Customs tariff No.: 85389099, Gross weight: 2.50 kg, PU: 6.00 pc(s)


Images

Additional information

Earth rod of type Z, St/tZn, rod length: 1000 mm
Earth rod for implementing earth-termination systems for down conductors or transformer stations
Type Z, with triple knurled pin (especially tension-proof coupling)
Material: St/tZn
Rod length: 1000 mm
Diameter Ø: 20 mm
Short-circuit current (AC 50 Hz / DC): 7.9 kA
Standard: EN 62561-2

Brand: DEHN
Type: TE 20 1000 Z STTZN
Part No.: 620101
or equivalent.

Certificates

 

Technical data

Material St/tZn
Rod length (l1) 1000 mm
Diameter Ø (d1) 20 mm
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300 °C) 7.9 kA
Standard EN 62561-2

Product 620101 was added to Notepad.

Product 620101 was added to the cart.

Part No. 620151 TE 20 1500 Z STTZN

GTIN 4013364021846, Customs tariff No.: 85389099, Gross weight: 3.70 kg, PU: 6.00 pc(s)

Predecessor

Images

Additional information

Earth rod Type Z St/tZn rod length 1500mm
Earth rod for implementing earth-termination systems for down conductors or transformer stations
Type Z, with triple knurled pin
(especially tension-proof coupling)
Material: St/tZn
Rod length: 1500 mm
Diameter Ø: 20 mm
Short-circuit current (AC 50 Hz / DC): 7.9 kA
Standard: EN 62561-2

Brand: DEHN
Type: TE 20 1500 Z STTZN
Part No.: 620151
or equivalent.

Certificates

 

Technical data

Material St/tZn
Rod length (l1) 1500 mm
Diameter Ø (d1) 20 mm
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300 °C) 7.9 kA
Standard EN 62561-2

Product 620151 was added to Notepad.

Product 620151 was added to the cart.

Part No. 625101 TE 25 1000 Z STTZN

GTIN 4013364021877, Customs tariff No.: 85389099, Gross weight: 3.72 kg, PU: 6.00 pc(s)


Images

Additional information

Earth rod of type Z, St/tZn, rod length: 1000 mm
Earth rod for implementing earth-termination systems for down conductors or transformer stations
Type Z, with triple knurled pin (especially tension-proof coupling)
Material: St/tZn
Rod length: 1000 mm
Diameter Ø: 25 mm
Short-circuit current (AC 50 Hz / DC): 12.3 kA
Standard: EN 62561-2

Brand: DEHN
Type: TE 25 1000 Z STTZN
Part No.: 625101
or equivalent.

Certificates

 

Technical data

Material St/tZn
Rod length (l1) 1000 mm
Diameter Ø (d1) 25 mm
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300 °C) 12.3 kA
Standard EN 62561-2

Product 625101 was added to Notepad.

Product 625101 was added to the cart.

Part No. 625151 TE 25 1500 Z STTZN

GTIN 4013364021853, Customs tariff No.: 85389099, Gross weight: 5.72 kg, PU: 6.00 pc(s)

Predecessor

Images

Additional information

Earth rod of type Z, St/tZn, rod length: 1500 mm
Earth rod for implementing earth-termination systems for down conductors or transformer stations
Type Z, with triple knurled pin (especially tension-proof coupling)
Material: St/tZn
Rod length: 1500 mm
Diameter Ø: 25 mm
Short-circuit current (AC 50 Hz / DC): 12.3 kA
Standard: EN 62561-2

Brand: DEHN
Type: TE 25 1500 Z STTZN
Part No.: 625151
or equivalent.

Certificates

 

Technical data

Material St/tZn
Rod length (l1) 1500 mm
Diameter Ø (d1) 25 mm
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300 °C) 12.3 kA
Standard EN 62561-2

Product 625151 was added to Notepad.

Product 625151 was added to the cart.


Type AZ

With offset knurled pin.

2 Products

Part No. 620903 TE 20 1000 AZ V4A

GTIN 4013364342859, Customs tariff No.: 85389099, Gross weight: 2.43 kg, PU: 6.00 pc(s)


Images

Additional information

Earth rod of type AZ, StSt (V4A), rod length: 1000 mm
Earth rod for implementing earth-termination systems for down conductors or transformer stations
Type AZ, with offset knurled pin
Material: StSt (V4A)
Material No.: 1.4571 / 1.4404 / 1.4401
ASTM / AISI:: 316Ti / 316L / 316
Rod length: 1000 mm
Diameter Ø: 20 mm
Short-circuit current (AC 50 Hz / DC): 4.2 kA
Standard: EN 62561-2

Brand: DEHN
Type: TE 20 1000 AZ V4A
Part No.: 620903
or equivalent.

Certificates

 

Technical data

Material StSt (V4A)
Material No. 1.4571 / 1.4404 / 1.4401
ASTM / AISI: 316Ti / 316L / 316
Rod length (l1) 1000 mm
Diameter Ø (d1) 20 mm
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300 °C) 4.2 kA
Standard EN 62561-2

Product 620903 was added to Notepad.

Product 620903 was added to the cart.

Part No. 620902 TE 20 1500 AZ V4A

GTIN 4013364021914, Customs tariff No.: 85389099, Gross weight: 3.67 kg, PU: 6.00 pc(s)


Images

Additional information

Earth rod of type AZ, StSt (V4A), rod length: 1500 mm
Earth rod for implementing earth-termination systems for down conductors or transformer stations
Type AZ, with offset knurled pin
Material: StSt (V4A)
Material No.: 1.4571 / 1.4404 / 1.4401
ASTM / AISI:: 316Ti / 316L / 316
Rod length: 1500 mm
Diameter Ø: 20 mm
Short-circuit current (AC 50 Hz / DC): 4.2 kA
Standard: EN 62561-2

Brand: DEHN
Type: TE 20 1500 AZ V4A
Part No.: 620902
or equivalent.

Certificates

 

Technical data

Material StSt (V4A)
Material No. 1.4571 / 1.4404 / 1.4401
ASTM / AISI: 316Ti / 316L / 316
Rod length (l1) 1500 mm
Diameter Ø (d1) 20 mm
Short-circuit current (AC 50 Hz / DC) (1 s; ≤ 300 °C) 4.2 kA
Standard EN 62561-2

Product 620902 was added to Notepad.

Product 620902 was added to the cart.


back to top