Your dashboard services.
Register to access all tools.

SZ Fuse Tongs

Easy and safe workingUser-friendly

Details

The reducing insert delivered with the SZ fuse tong allows low clamping ranges from Ø30 to 50 mm.
Without reducing insert, HV HBC fuses from Ø50 to 90 mm can be actuated.
lorem ipsum
In practice, the 20° angled operating head allows safe and easy actuation of HH fuses that are not easily accessible.
lorem ipsum

Straight version

3 Products

Part No. 765040 SZ HH 1060

GTIN 4013364093751, Customs tariff No. (EU): 82055980, Gross weight: 2.63 kg, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Nominal voltage (UN ) 1 ... 36 kV
Clamping range 30 ... 50*) / 50 ... 90 mm
Total length (lG ) 1060 mm
Length (handle) (IH ) 350 mm
Insertion depth (IO ) 185 mm
*) Only if used with reducing insert

Product 765040 was added to Notepad.

Product 765040 was added to the cart.

Part No. 765041 SZ HH 1250

GTIN 4013364093768, Customs tariff No. (EU): 82055980, Gross weight: 2.88 kg, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Nominal voltage (UN ) 1 ... 36 kV
Clamping range 30 ... 50*) / 50 ... 90 mm
Total length (lG ) 1250 mm
Length (handle) (IH ) 540 mm
Insertion depth (IO ) 185 mm
*) Only if used with reducing insert

Product 765041 was added to Notepad.

Product 765041 was added to the cart.

Part No. 765042 SZ HH 1500

GTIN 4013364093775, Customs tariff No. (EU): 82055980, Gross weight: 3.39 kg, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Nominal voltage (UN ) 1 ... 36 kV
Clamping range 30 ... 50*) / 50 ... 90 mm
Total length (lG ) 1500 mm
Length (handle) (IH ) 790 mm
Insertion depth (IO ) 185 mm
*) Only if used with reducing insert

Product 765042 was added to Notepad.

Product 765042 was added to the cart.


20° angled version

3 Products

Part No. 765050 SZ HH W20 1070

GTIN 4013364093782, Customs tariff No. (EU): 82055980, Gross weight: 2.65 kg, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Nominal voltage (UN ) 1 ... 36 kV
Clamping range 30 ... 50*) / 50 ... 90 mm
Total length (lG ) 1070 mm
Length (handle) (IH ) 350 mm
Insertion depth (IO ) 195 mm
*) Only if used with reducing insert

Product 765050 was added to Notepad.

Product 765050 was added to the cart.

Part No. 765051 SZ HH W20 1250

GTIN 4013364093799, Customs tariff No. (EU): 82055980, Gross weight: 2.89 kg, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Nominal voltage (UN ) 1 ... 36 kV
Clamping range 30 ... 50*) / 50 ... 90 mm
Total length (lG ) 1250 mm
Length (handle) (IH ) 530 mm
Insertion depth (IO ) 195 mm
*) Only if used with reducing insert

Product 765051 was added to Notepad.

Product 765051 was added to the cart.

Part No. 765052 SZ HH W20 1500

GTIN 4013364093805, Customs tariff No. (EU): 82055980, Gross weight: 3.39 kg, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Nominal voltage (UN ) 1 ... 36 kV
Clamping range 30 ... 50*) / 50 ... 90 mm
Total length (lG ) 1500 mm
Length (handle) (IH ) 780 mm
Insertion depth (IO ) 195 mm
*) Only if used with reducing insert

Product 765052 was added to Notepad.

Product 765052 was added to the cart.


back to top