Your dashboard services.
Register to access all tools.

Earthing Sticks for Overhead Lines

  • For outdoor use
  • Robust aluminium cone coupling
  • Total lengths up to 6000 mm
  • Telescopic stick, length continuously adjustable by star knob
  • For phase screw clamps and clamps with long T pin shaft

Details

Load values for extendible earthing sticks.
lorem ipsum
Earthing stick with aluminium cone coupling used for clamps with long shaft in accordance with DIN 48087.
lorem ipsum
Robust aluminium threaded coupling allows positive and non-positive connection due to the screw connection and gearing.
lorem ipsum
End fitting with eye (Al/rubber) or plug-in coupling with eye (Al/rubber) for extending the handle.
lorem ipsum
Lockable adjusting ring
The adjusting ring on the cone has the following functions:
– Position "AUF" (= OPEN): Stick can be removed after the clamp has been attached
– Position "ZU" (= CLOSED): Stick and clamp remain coupled even after the earthing and short-circuiting device has been attached
lorem ipsum

Telescopic, with T pin shaft

2 Products

Part No. 769400 ESTC SQL 4000

GTIN 4013364080881, Customs tariff No. (EU): 82055980, Gross weight: 4.42 kg, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Total length (lG max / IG min ) 4015 / 2180 mm
Length (handle) (IH ) 1400 mm
Max. load on the operating head (lG max / IG min ) 10 / 20 kg
Diameter 43 mm

Product 769400 was added to Notepad.

Product 769400 was added to the cart.

Part No. 769500 ESTC SQL 5000

GTIN 4013364080904, Customs tariff No. (EU): 82055980, Gross weight: 5.02 kg, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Total length (lG max / IG min ) 5015 / 2680 mm
Length (handle) (IH ) 1900 mm
Max. load on the operating head (lG max / IG min ) 10 / 20 kg
Diameter 43 mm

Product 769500 was added to Notepad.

Product 769500 was added to the cart.


Telescopic, with T pin shaft, plug-in coupling

1 Product

Part No. 769300 ESTC SQL STK 3000

GTIN 4013364080867, Customs tariff No. (EU): 82055980, Gross weight: 3.80 kg, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Total length (lG max / IG min ) 3015 / 1760 mm
Length (handle) (IH ) 900 mm
Max. load on the operating head (lG max / IG min ) 10 / 20 kg
Diameter 43 mm

Product 769300 was added to Notepad.

Product 769300 was added to the cart.


Multi-part, top section

With aluminium bayonet coupling and aluminium threaded coupling as end fitting.

1 Product

Part No. 769503 EST KS SQL 1500

GTIN 4013364003996, Customs tariff No. (EU): 82055980, Gross weight: 2.39 kg, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Total length (lG ) 1600 mm
Max. load on the operating head 20 kg
Diameter 43 mm

Product 769503 was added to Notepad.

Product 769503 was added to the cart.


Multi-part, intermediate section

With aluminium threaded coupling, connector with nut and bushing.

1 Product

Part No. 769504 EST ZS 1500

GTIN 4013364004559, Customs tariff No. (EU): 82055980, Gross weight: 2.39 kg, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Total length (lG ) 1580 mm
Diameter 43 mm

Product 769504 was added to Notepad.

Product 769504 was added to the cart.


Multi-part, end fitting

With connector and nut of the aluminium threaded coupling and end fitting with ring eye.

1 Product

Part No. 769505 EST ES 1500

GTIN 4013364004566, Customs tariff No. (EU): 82055980, Gross weight: 2.46 kg, PU: 1.00 pc(s)


Images

Additional information

 

Technical data

Total length (lG ) 1590 mm
Diameter 43 mm

Product 769505 was added to Notepad.

Product 769505 was added to the cart.


back to top