DIN Rail Mounted Power Supply Unit
High-performance DIN rail mounted power supply unit with single-phase wide-range input can be connected to different supply systems. The operating state indicator on the front panel indicates that the output voltage is present. Up to 10 DRC MCM XT or DRC SCM XT (single application) or up to 15 DRC MCM XT (multiple application) monitoring devices can be connected to a single power supply unit.
1 Product
Part No. 910499 PSU DC24 30W
GTIN 4013364157149, Customs tariff No.: 85044083, Gross weight: 200.00 g, PU: 1.00 pc(s)
Technical data
Input voltage range | 85-264 V a.c.; 120-373 V d.c. |
Frequency | 44-66 Hz; 0 Hz |
Input current (Ie ) | 0.7 A at 110 V a.c. / 0.5 A at 230 V a.c. |
Nominal output voltage (Ua ) | 24 V d.c. (SELV) |
Output current (Ia ) | 1.3 A at 24 V d.c., max. 0.9 A in any installation position |
Recommended backup fuse | circuit breaker 10 A, 16 A, characteristic B, C |
Standards / regulations | EN 60950, EN 61204-3, UL 60950, UL 508, GL |
USB Interface Converter of type USB NANO 485
USB NANO 485 converts signals between USB and RS485 and is specifically designed for two-wire RS485 buses. LEDs indicate the operating state (yellow), Rx (green) and Tx (red). Due to its compact dimensions, USB NANO 485 is ideally suited for use with notebooks, however, stationary use is also possible.
1 Product
Part No. 910486 USB NANO 485
GTIN 4013364124479, Customs tariff No.: 85399090, Gross weight: 79.60 g, PU: 1.00 pc(s)
Technical data