actiVsense® technology

actiVsense®The actiVsense® technology is integrated in universal combined arresters for protecting data and information technology installations and devices. The arrester with actiVsense® technology automatically detects the signal voltage applied and optimally adapts the voltage protection level to it – in a voltage range up to 180 V.

Thus, the surge arrester can be universally used for different interfaces and always provides maximum protection for the connected devices and system circuits in case of failure.