DEHNsupport Toolbox - Details

Calculation programs for lightning protection systems (EN 62305-2/-3)

Thanks to its user-friendly interface, the DEHNsupport software allows experts to consider the objects they are supposed to protect according to normative requirements.
It is available in different combinations:

DEHNsupport Basic Version
Risk analysis, calculation of the length of earth electrodes and air-termination rods, DEHNselect SPD Tool (selection of surge protective devices).

DEHNsupport Distance Edition
Risk analysis, calculation of the length of earth electrodes and air-termination rods, calculation of the separation distance according to nodal analysis, DEHNselect SPD Tool (selection of surge protective devices).

Upgrade from Basic to Distance Edition
The already installed Basic Version is extended by the calculation of the separation distance according to nodal analysis.

Multi-user installation of the DEHNsupport software
The content is identical to that of the DEHNsupport Distance Edition. Multi-user installation is available for server solutions (two or more work stations).


System requirements:

  • Operating systems supported
    Windows® 7
    Windows® 8
    Windows® 8.1
    Windows® 10
  • Office package with word processing and spreadsheet
  • Internet connection (optional)

Installation notes for server or multi-user installation PDF [0.1 MB]

General Terms and Conditions - LIcence conditions PDF [0.1 MB]