Your dashboard services.
Register to access all tools.

Lightning protection systems

The function of a lightning protection system is to protect structures from fire or mechanical destruction and to prevent that persons in buildings are injured or even killed. An overall lightning protection system consists of external lightning protection (lightning protection/earthing) and internal lightning protection (surge protection).

Functions of an external lightning protection system

  • Interception of direct lightning strikes via an air-termination system
  • Safe discharge of lightning current to earth via a down-conductor system 
  • Distribution of the lightning current in the ground via an earth-termination system

Functions of an internal lightning protection system

  • Prevention of dangerous sparking in the structure by establishing equipotential bonding or keeping a separation distance between the LPS components and other electrically conducting elements

Lightning equipotential bonding

Lightning equipotential bonding reduces the potential differences caused by lightning currents. This is achieved by interconnecting all isolated conducting parts of the installation by means of conductors or surge protective devices.

Elements of a lightning protection system

According to the EN/IEC 62305 standard, a lightning protection system consists of the following elements:

  • Air-termination system
  • Down conductor
  • Earth-termination system
  • Separation distances
  • Lightning equipotential bonding

Classes of LPS

Classes of LPS I, II, III and IV are defined as a set of construction rules based on the corresponding lightning protection level (LPL). Each set comprises level-dependent (e.g. radius of the rolling sphere, mesh size) and level-independent construction rules (e.g. cross-sections, materials).

To ensure permanent availability of complex data and information technology systems even in case of a direct lightning strike, additional measures are required to protect electronic devices and systems against surges.

back to top