Your dashboard services.
Register to access all tools.

Variable Number Plates

Test joints, down conductors and connection lugs can be marked using the variable number plate. On site, the individual pre-embossed numbers can be quickly inserted into the plate without additional tools. This ensures uniform marking.

Assortment case for number plate, variable

Sortimo assortment case with number marking set.

Content:
100x each of number inset "0", "1", "2", "3", "4", "5", "6", "7", "8", "9"
100x number inset without embossment
100x variable number plate with slot
300x combination head screw StSt M6 x 16 mm
50x carrier plate StSt for VDB test badge
50x saddle clamp Al Rd 7-10 mm
50x saddle clamp Al Rd 16 mm

1 Product

Part No. 490999 NS SOB 0.9

GTIN 4013364306448, Customs tariff No. (EU): 42021250, Gross weight: 8.51 kg, PU: 1.00 pc(s)


Images

Additional information

Assortment case for variable number plate
Sortimo assortment case with number marking set.
Contents:
100 x each of the numbers "0", "1", "2", "3", "4", "5", "6", "7", "8", "9"
100 x plain number inset
100 x variable number plate with slot
300 x combination head screw StSt M6 x 16 mm
50 x carrier plate StSt for VDB test badge
50 x saddle clamp Al Rd 7-10 mm
50 x saddle clamp Al Rd 16 mm
Material: Plastic

Brand: DEHN
Type: NS SOB 0.9
Part No.: 490999
or equivalent.

 

Technical data

Material Plastic
Dimensions 450 x 360 x 120 mm

Product 490999 was added to Notepad.

Product 490999 was added to the cart.


Variable number plate for round / flat conductors

Consisting of a number plate with slots (Part No. 490 100), a saddle clamp (Part No. 480 291) and two combination head screws (Part No. 490 020).

1 Product

Part No. 490110 NST 7.10 FL30 ON AL

GTIN 4013364306462, Customs tariff No. (EU): 83100000, Gross weight: 23.00 g, PU: 50.00 pc(s)


Images

Additional information

Variable number plate for round / flat conductors
Variable number plate for round / flat conductors
Consisting of a number plate with slots
(Part No. 490 100), a saddle clamp (Part No. 480 291)
and two combination head screws (Part No. 490 020).
Material of plate: Al
Material of saddle clamp: Al
Material of screw: StSt

Brand: DEHN
Type: NST 7.10 FL30 ON AL
Part No.: 490110
or equivalent.

 

Technical data

Material of plate Al
Material of saddle clamp Al
Clamping range Rd / Fl 7-10 / 30 mm
Material of screw StSt
Screw dm M6 x 16 mm

Product 490110 was added to Notepad.

Product 490110 was added to the cart.


Variable number plate for earth entry rods

Consisting of a number plate with slots (Part No. 490 100), a saddle clamp (Part No. 490 022) and two combination head screws (Part No. 490 020).

1 Product

Part No. 490116 NST 16 ON AL

GTIN 4013364306479, Customs tariff No. (EU): 83100000, Gross weight: 24.00 g, PU: 50.00 pc(s)


Images

Additional information

Variable number plate for earth entry rods
Variable number plate for earth entry rods
Consisting of a number plate with slots
(Part No. 490 100), a saddle clamp (Part No. 490 022)
and two combination head screws (Part No. 490 020).
Material of plate: Al
Material of saddle clamp: Al
Material of screw: StSt

Brand: DEHN
Type: NST 16 ON AL
Part No.: 490116
or equivalent.

 

Technical data

Material of plate Al
Material of saddle clamp Al
Clamping range Rd 16 mm
Material of screw StSt
Screw dm M6 x 16 mm

Product 490116 was added to Notepad.

Product 490116 was added to the cart.


Number plate with slots

Number plate to hold (un)embossed number insets (e.g. Part No. 490 001).

1 Product

Part No. 490100 NST ON AL

GTIN 4013364306486, Customs tariff No. (EU): 83100000, Gross weight: 6.86 g, PU: 100.00 pc(s)


Images

Additional information

Number plate with slots
Number plate to hold (un)embossed number insets (e.g. Part No. 490 001).
Material: Al

Brand: DEHN
Type: NST ON AL
Part No.: 490100
or equivalent.

 

Technical data

Material Al
"Customised versions with company name and address are available on request."

Product 490100 was added to Notepad.

Product 490100 was added to the cart.


Embossed number inset

Embossed number inset for slotting into the number plate (Part No. 490 100, 490 110, 490 116) without tools.

10 Products

Part No. 490000 NSE 0 V2A

GTIN 4013364306417, Customs tariff No. (EU): 83100000, Gross weight: 1.00 g, PU: 100.00 pc(s)


Images

Additional information

Embossed number inset
Embossed number inset for slotting into
the number plate (Part No. 490 100, 490 110, 490 116).
Material: StSt
Number: 0

Brand: DEHN
Type: NSE 0 V2A
Part No.: 490000
or equivalent.

 

Technical data

Material StSt
Number 0

Product 490000 was added to Notepad.

Product 490000 was added to the cart.

Part No. 490001 NSE 1 V2A

GTIN 4013364306431, Customs tariff No. (EU): 83100000, Gross weight: 1.00 g, PU: 100.00 pc(s)


Images

Additional information

Embossed number inset
Embossed number inset for slotting into
the number plate (Part No. 490 100, 490 110, 490 116).
Material: StSt
Number: 1

Brand: DEHN
Type: NSE 1 V2A
Part No.: 490001
or equivalent.

 

Technical data

Material StSt
Number 1

Product 490001 was added to Notepad.

Product 490001 was added to the cart.

Part No. 490002 NSE 2 V2A

GTIN 4013364306493, Customs tariff No. (EU): 83100000, Gross weight: 1.00 g, PU: 100.00 pc(s)


Images

Additional information

Embossed number inset
Embossed number inset for slotting into
the number plate (Part No. 490 100, 490 110, 490 116).
Material: StSt
Number: 2

Brand: DEHN
Type: NSE 2 V2A
Part No.: 490002
or equivalent.

 

Technical data

Material StSt
Number 2

Product 490002 was added to Notepad.

Product 490002 was added to the cart.

Part No. 490003 NSE 3 V2A

GTIN 4013364306509, Customs tariff No. (EU): 83100000, Gross weight: 1.00 g, PU: 100.00 pc(s)


Images

Additional information

Embossed number inset
Embossed number inset for slotting into
the number plate (Part No. 490 100, 490 110, 490 116).
Material: StSt
Number: 3

Brand: DEHN
Type: NSE 3 V2A
Part No.: 490003
or equivalent.

 

Technical data

Material StSt
Number 3

Product 490003 was added to Notepad.

Product 490003 was added to the cart.

Part No. 490004 NSE 4 V2A

GTIN 4013364306516, Customs tariff No. (EU): 83100000, Gross weight: 1.00 g, PU: 100.00 pc(s)


Images

Additional information

Embossed number inset
Embossed number inset for slotting into
the number plate (Part No. 490 100, 490 110, 490 116).
Material: StSt
Number: 4

Brand: DEHN
Type: NSE 4 V2A
Part No.: 490004
or equivalent.

 

Technical data

Material StSt
Number 4

Product 490004 was added to Notepad.

Product 490004 was added to the cart.

Part No. 490005 NSE 5 V2A

GTIN 4013364306523, Customs tariff No. (EU): 83100000, Gross weight: 1.00 g, PU: 100.00 pc(s)


Images

Additional information

Embossed number inset
Embossed number inset for slotting into
the number plate (Part No. 490 100, 490 110, 490 116).
Material: StSt
Number: 5

Brand: DEHN
Type: NSE 5 V2A
Part No.: 490005
or equivalent.

 

Technical data

Material StSt
Number 5

Product 490005 was added to Notepad.

Product 490005 was added to the cart.

Part No. 490006 NSE 6 V2A

GTIN 4013364306530, Customs tariff No. (EU): 83100000, Gross weight: 1.00 g, PU: 100.00 pc(s)


Images

Additional information

Embossed number inset
Embossed number inset for slotting into
the number plate (Part No. 490 100, 490 110, 490 116).
Material: StSt
Number: 6

Brand: DEHN
Type: NSE 6 V2A
Part No.: 490006
or equivalent.

 

Technical data

Material StSt
Number 6

Product 490006 was added to Notepad.

Product 490006 was added to the cart.

Part No. 490007 NSE 7 V2A

GTIN 4013364306547, Customs tariff No. (EU): 83100000, Gross weight: 1.00 g, PU: 100.00 pc(s)


Images

Additional information

Embossed number inset
Embossed number inset for slotting into
the number plate (Part No. 490 100, 490 110, 490 116).
Material: StSt
Number: 7

Brand: DEHN
Type: NSE 7 V2A
Part No.: 490007
or equivalent.

 

Technical data

Material StSt
Number 7

Product 490007 was added to Notepad.

Product 490007 was added to the cart.

Part No. 490008 NSE 8 V2A

GTIN 4013364306554, Customs tariff No. (EU): 83100000, Gross weight: 1.00 g, PU: 100.00 pc(s)


Images

Additional information

Embossed number inset
Embossed number inset for slotting into
the number plate (Part No. 490 100, 490 110, 490 116).
Material: StSt
Number: 8

Brand: DEHN
Type: NSE 8 V2A
Part No.: 490008
or equivalent.

 

Technical data

Material StSt
Number 8

Product 490008 was added to Notepad.

Product 490008 was added to the cart.

Part No. 490009 NSE 9 V2A

GTIN 4013364306561, Customs tariff No. (EU): 83100000, Gross weight: 1.00 g, PU: 100.00 pc(s)


Images

Additional information

Embossed number inset
Embossed number inset for slotting into
the number plate (Part No. 490 100, 490 110, 490 116).
Material: StSt
Number: 9

Brand: DEHN
Type: NSE 9 V2A
Part No.: 490009
or equivalent.

 

Technical data

Material StSt
Number 9

Product 490009 was added to Notepad.

Product 490009 was added to the cart.


Plain number inset

Plain number inset for slotting into the number plate (Part No. 490 100, 490 110, 490 116) without tools.

1 Product

Part No. 490900 NSE BLANK AL

GTIN 4013364306424, Customs tariff No. (EU): 83100000, Gross weight: 1.00 g, PU: 100.00 pc(s)


Images

Additional information

Plain number inset
Plain number inset for slotting into the number plate (Part No. 490 100, 490 110, 490 116) without tools.
Material: StSt

Brand: DEHN
Type: NSE BLANK AL
Part No.: 490900
or equivalent.

 

Technical data

Material StSt

Product 490900 was added to Notepad.

Product 490900 was added to the cart.


Carrier plate for VDB test badge

For fixing the test badge on the down conductor or earth entry rod.

1 Product

Part No. 490021 TS 16 FL30 PP V2A

GTIN 4013364306585, Customs tariff No. (EU): 83100000, Gross weight: 34.72 g, PU: 50.00 pc(s)


Images

Additional information

Carrier plate for VDB test badge
For fixing the test badge on the down conductor or earth entry rod.
Material: StSt

Brand: DEHN
Type: TS 16 FL30 PP V2A
Part No.: 490021
or equivalent.

 

Technical data

Material StSt
Dimensions 84 x 58 x 1 mm

Product 490021 was added to Notepad.

Product 490021 was added to the cart.


Combination head screw

1 Product

Part No. 490020 KSS M6X16 V2A

GTIN 4013364306578, Customs tariff No. (EU): 73181552, Gross weight: 4.60 g, PU: 100.00 pc(s)


Images

Additional information


Material: StSt

Brand: DEHN
Type: KSS M6X16 V2A
Part No.: 490020
or equivalent.

 

Technical data

Material StSt
Screw md M6 x 16 mm

Product 490020 was added to Notepad.

Product 490020 was added to the cart.


Saddle clamp for number plate

2 Products

Part No. 480291 ZSUEL 7.10 2XM6 LA38 AL

GTIN 4013364149441, Customs tariff No. (EU): 85389099, Gross weight: 9.80 g, PU: 100.00 pc(s)


Images

Additional information

Two-screw clamp, Al
Two-screw clamp with M6 thread, for combination with
"Attention! Equipotential Bonding" sign (Part No. 480 599)
or e.g. with number plates.
Material: Al

Brand: DEHN
Type: ZSUEL 7.10 2XM6 LA38 AL
Part No.: 480291
or equivalent.

 

Technical data

Material Al
Clamping range Rd / Fl 7-10 / 30 mm

Product 480291 was added to Notepad.

Product 480291 was added to the cart.

Part No. 490022 ZSUEL 16 2XM6 LA38 V2A

GTIN 4013364306592, Customs tariff No. (EU): 85389099, Gross weight: 10.90 g, PU: 100.00 pc(s)


Images

Additional information

Two-screw clamp, Al
Two-screw clamp with M6 thread, for combination with e.g. number plates.
Material: Al

Brand: DEHN
Type: ZSUEL 16 2XM6 LA38 V2A
Part No.: 490022
or equivalent.

 

Technical data

Material Al
Clamping range Rd 16 mm

Product 490022 was added to Notepad.

Product 490022 was added to the cart.


back to top