Part No. 785821 APS T AS CL2 SC
GTIN 4013364426979, Customs tariff No.: 39269060, Gross weight: 544.94 g, PU: 1.00 pc(s)
PredecessorTechnical data
Colour | Transparent |
Material | Polycarbonate |
Thickness | 1.5 mm |
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) | APC 2 |
Arc energy (Warc or WLBP ) | 318 kJ |
Visible light transmittance (VLT) | 74.4 ... 100 % |
Light transmittance class | 0 |
Standard | GS-ET-29, EN 166, EN 170 |
Part No. 785822 APS T AS 14C SC
GTIN 4013364426993, Customs tariff No.: 39269060, Gross weight: 549.10 g, PU: 1.00 pc(s)
PredecessorTechnical data
Colour | Light grey |
Material | Polycarbonate |
Thickness | 1.5 mm |
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) | APC 2 |
Arc energy (Warc or WLBP ) | 318 kJ |
Arc Rating – ATPV (Open Arc Test) | 14 cal / cm2 |
Visible light transmittance (VLT) | 43.2 ... 58.1 % |
Light transmittance class | 2 |
Standard | GS-ET-29, EN 166, EN 170 |
Part No. 785823 APS T AS 25C SC
GTIN 4013364427013, Customs tariff No.: 39269060, Gross weight: 546.28 g, PU: 1.00 pc(s)
Technical data
Colour | Grey |
Material | Polycarbonate |
Thickness | 1.5 mm |
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) | APC 2 |
Arc energy (Warc or WLBP ) | 318 kJ |
Arc Rating – ATPV (Open Arc Test) | 25 cal / cm2 |
Visible light transmittance (VLT) | 43.2 ... 58.1 % |
Light transmittance class | 2 |
Standard | GS-ET-29, EN 166, EN 170 |
Part No. 785824 APS T AS CL2 FS
GTIN 4013364426986, Customs tariff No.: 39269060, Gross weight: 569.47 g, PU: 1.00 pc(s)
PredecessorTechnical data
Colour | Transparent |
Material | Polycarbonate |
Thickness | 1.5 mm |
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) | APC 2 |
Arc energy (Warc or WLBP ) | 318 kJ |
Visible light transmittance (VLT) | 74.4 ... 100 % |
Light transmittance class | 0 |
Standard | GS-ET-29, EN 166, EN 170 |
Part No. 785825 APS T AS 14C FS
GTIN 4013364427006, Customs tariff No.: 39269060, Gross weight: 574.43 g, PU: 1.00 pc(s)
PredecessorTechnical data
Colour | Light grey |
Material | Polycarbonate |
Thickness | 1.5 mm |
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) | APC 2 |
Arc energy (Warc or WLBP ) | 318 kJ |
Arc Rating – ATPV (Open Arc Test) | 14 cal / cm2 |
Visible light transmittance (VLT) | 43.2 ... 58.1 % |
Light transmittance class | 2 |
Standard | GS-ET-29, EN 166, EN 170 |
Part No. 785826 APS T AS 25C FS
GTIN 4013364427020, Customs tariff No.: 39269060, Gross weight: 559.44 g, PU: 1.00 pc(s)
Technical data
Colour | Grey |
Material | Polycarbonate |
Thickness | 1.5 mm |
Arc fault protection class (box test 7 kA / 0.5 s – single-pole) | APC 2 |
Arc energy (Warc or WLBP ) | 318 kJ |
Arc Rating – ATPV (Open Arc Test) | 25 cal / cm2 |
Visible light transmittance (VLT) | 43.2 ... 58.1 % |
Light transmittance class | 2 |
Standard | GS-ET-29, EN 166, EN 170 |