Part No. 819282 FM D30 L2300 DBS R320 GFK AL STTZN
GTIN 4013364252073, Customs tariff No.: 85389099, Gross weight: 4.73 kg, PU: 1.00 pc(s)
PredecessorTechnical data
Material of tripod | St/tZn |
Radius of tripod | 320 mm |
Material of supporting tube | GRP / Al |
Length of supporting tube | 1300 mm |
Insulating clearance | 1095 mm |
Length of air-termination tip | 1000 mm |
Material of air-termination tip | StSt |
Max. gust wind speed for 3 bases, 17 kg each, 2x HVI light outside | 149 km/h |
Standard | DIN IEC/TS 62561-8 (VDE V 0185-561-8) |
Part No. 819287 FM D30 L2800 DBS R320 GFK AL STTZN
GTIN 4013364252097, Customs tariff No.: 85389099, Gross weight: 4.59 kg, PU: 1.00 pc(s)
PredecessorTechnical data
Material of tripod | St/tZn |
Radius of tripod | 320 mm |
Material of supporting tube | GRP / Al |
Length of supporting tube | 1300 mm |
Insulating clearance | 1095 mm |
Length of air-termination tip | 1500 mm |
Material of air-termination tip | Al |
Max. gust wind speed for 3 bases, 17 kg each, 2x HVI light outside | 132 km/h |
Standard | DIN IEC/TS 62561-8 (VDE V 0185-561-8) |
Part No. 819380 FM D50 10 2900 GFK AL DBS KB STTZN
GTIN 4013364241916, Customs tariff No.: 85389099, Gross weight: 13.88 kg, PU: 1.00 pc(s)
PredecessorTechnical data
Material of tripod | St/tZn |
Radius of tripod | 560 mm |
Material of supporting tube | GRP / Al |
Length of supporting tube | 1900 mm |
Insulating clearance | 1535 mm |
Length of air-termination tip | 1000 mm |
Material of air-termination tip | StSt |
Max. gust wind speed for 3 bases, 17 kg each, 2x HVI light outside | 121 km/h |
Max. gust wind speed for 6 bases, 17 kg each, 2x HVI light outside | 166 km/h |
Max. gust wind speed for 9 bases, 17 kg each, 2x HVI light outside | 203 km/h |
Standard | DIN IEC/TS 62561-8 (VDE V 0185-561-8) |
Part No. 819385 FM D50 16 10 3900 GFK AL DBS KB STTZN
GTIN 4013364241923, Customs tariff No.: 85389099, Gross weight: 13.99 kg, PU: 1.00 pc(s)
PredecessorTechnical data
Material of tripod | St/tZn |
Radius of tripod | 560 mm |
Material of supporting tube | GRP / Al |
Length of supporting tube | 1900 mm |
Insulating clearance | 1535 mm |
Length of air-termination rod | 2000 mm |
Material of air-termination rod | Al |
Max. gust wind speed for 3 bases, 17 kg each, 2x HVI light outside | 110 km/h |
Max. gust wind speed for 6 bases, 17 kg each, 2x HVI light outside | 147 km/h |
Max. gust wind speed for 9 bases, 17 kg each, 2x HVI light outside | 179 km/h |
Standard | DIN IEC/TS 62561-8 (VDE V 0185-561-8) |
Part No. 819390 FM D50 22 16 10 4900 GFK AL DBS KB STTZN
GTIN 4013364241930, Customs tariff No.: 85389099, Gross weight: 13.27 kg, PU: 1.00 pc(s)
Technical data
Material of tripod | St/tZn |
Radius of tripod | 560 mm |
Material of supporting tube | GRP / Al |
Length of supporting tube | 1900 mm |
Insulating clearance | 1535 mm |
Length of air-termination rod | 3000 mm |
Material of air-termination rod | Al |
Max. gust wind speed for 3 bases, 17 kg each, 2x HVI light outside | 97 km/h |
Max. gust wind speed for 6 bases, 17 kg each, 2x HVI light outside | 124 km/h |
Max. gust wind speed for 9 bases, 17 kg each, 2x HVI light outside | 147 km/h |
Standard | DIN IEC/TS 62561-8 (VDE V 0185-561-8) |