Roof Conductor Holders with Adhesive Pad
For installing air-termination systems, e.g. on trapezoidal roofs.
The conductor holder can be used on smooth (unstructured) surfaces such as metal roofs / metal surfaces. The conductor holders are stuck to the roof (remove protective backing).
Clean the surface with the special cleaning liquid (Part No. 297 199) as indicated in the installation instructions.
One litre of the special cleaner is sufficient for approx. 1000 adhesive pads.
The roof conductor holders shall be installed at a temperature of ≥ +15 °C.
Robust, weather-resistant and UV-stabilsed type, halogen-free.
The conductor holder can be used on smooth (unstructured) surfaces such as metal roofs / metal surfaces. The conductor holders are stuck to the roof (remove protective backing).
Clean the surface with the special cleaning liquid (Part No. 297 199) as indicated in the installation instructions.
One litre of the special cleaner is sufficient for approx. 1000 adhesive pads.
The roof conductor holders shall be installed at a temperature of ≥ +15 °C.
Robust, weather-resistant and UV-stabilsed type, halogen-free.
Base plate with adhesiv pad
Adhesive Bases are used in conjunction with DEHN Conductor Holders for securing conductors onto surfaces that can not be penetrated by fasteners.
Part No. 297052
ADBA D67 M6X12 Grey
item
DEHNsnap conductor holder with formable aluminium brace
Part No. 297130
DLH DS 8 H16 KP K AL
New
item
DEHNgrip conductor holder with formable aluminium brace
Part No. 297140
DLH DG 8 H20 KP V2A AL
New
item
DEHNsnap conductor holder with base plate
Part No. 297110
DLH DS 8 H36 KP67 K GR
item
DEHNgrip conductor holder with base plate
Part No. 297120
DLH DG 8 H32 KP67 V2A K GR
item