Earth Bars with double disconnecting links

DEHN offers a range of Earth Bars Tested and Certified in accordance with the latest IEC EN 62561-1 standard and are in compliance with IEC 60364 – 5 - 54 standards and BS 7430.

DEHN Earth Bars provides a common earthing point for multiple electrical installations and are a key component in both Earthing, Equipotential Bonding and Lightning Protection which helps to eliminate the risk of earth potential loops. DEHN Earth Bars are available with Single and Double Disconnecting link options which allows for quick and easy temporary disconnection from the earthing and lightning protection system to facilitate the testing of the earthing grid/rods in isolation.

Features of DEHN Earth Bars
  • Provides a convenient, single-point grounding and bonding location
  • Busbars with single and double disconnecting links allow for convenient testing of the earth termination system.
  • High conductivity, hard drawn copper to EN 13601.
  • Includes insulators, stainless steel (EN 1.4401) hardware and a powder coated steel mounting base.
  • Cross-section 300mm²
  • Number of connections ranging from 2 Way to 30 Ways
  • Halogen-free polyamide insulators, stainless steel (V4A) M10 Fittings
  • Black Powder Coated Steel Base (Hot Dipped Galvanized Base Option can also be supplied)
  • Pre-drilled fixing holes for ease of installation

Copper

• Provides a convenient, single-point grounding and bonding location
• Busbars with single and double disconnecting links allow for convenient testing of the earth termination system.
• High conductivity, hard drawn copper to EN 13601.
• Includes insulators, stainless steel (EN 1.4401) hardware and a powder coated steel mounting base.
• Custom bars can be designed and manufactured to customer specifications.
Part No. 118930
EB 2W 2DL M10 50X6 CU
New
item

Copper

• Provides a convenient, single-point grounding and bonding location
• Busbars with single and double disconnecting links allow for convenient testing of the earth termination system.
• High conductivity, hard drawn copper to EN 13601.
• Includes insulators, stainless steel (EN 1.4401) hardware and a powder coated steel mounting base.
• Custom bars can be designed and manufactured to customer specifications.
Part No. 118931
EB 4W 2DL M10 50X6 CU
New
item

Copper

• Provides a convenient, single-point grounding and bonding location
• Busbars with single and double disconnecting links allow for convenient testing of the earth termination system.
• High conductivity, hard drawn copper to EN 13601.
• Includes insulators, stainless steel (EN 1.4401) hardware and a powder coated steel mounting base.
• Custom bars can be designed and manufactured to customer specifications.
Part No. 118937
EB 16W 2DL M10 50X6 CU
New
item

Copper

• Provides a convenient, single-point grounding and bonding location
• Busbars with single and double disconnecting links allow for convenient testing of the earth termination system.
• High conductivity, hard drawn copper to EN 13601.
• Includes insulators, stainless steel (EN 1.4401) hardware and a powder coated steel mounting base.
• Custom bars can be designed and manufactured to customer specifications.
Part No. 118938
EB 18W 2DL M10 50X6 CU
New
item

Copper

• Provides a convenient, single-point grounding and bonding location
• Busbars with single and double disconnecting links allow for convenient testing of the earth termination system.
• High conductivity, hard drawn copper to EN 13601.
• Includes insulators, stainless steel (EN 1.4401) hardware and a powder coated steel mounting base.
• Custom bars can be designed and manufactured to customer specifications.
Part No. 118939
EB 20W 2DL M10 50X6 CU
New
item

Copper

• Provides a convenient, single-point grounding and bonding location
• Busbars with single and double disconnecting links allow for convenient testing of the earth termination system.
• High conductivity, hard drawn copper to EN 13601.
• Includes insulators, stainless steel (EN 1.4401) hardware and a powder coated steel mounting base.
• Custom bars can be designed and manufactured to customer specifications.
Part No. 118940
EB 22W 2DL M10 50X6 CU
New
item

Copper

• Provides a convenient, single-point grounding and bonding location
• Busbars with single and double disconnecting links allow for convenient testing of the earth termination system.
• High conductivity, hard drawn copper to EN 13601.
• Includes insulators, stainless steel (EN 1.4401) hardware and a powder coated steel mounting base.
• Custom bars can be designed and manufactured to customer specifications.
Part No. 118941
EB 24W 2DL M10 50X6 CU
New
item

Copper

• Provides a convenient, single-point grounding and bonding location
• Busbars with single and double disconnecting links allow for convenient testing of the earth termination system.
• High conductivity, hard drawn copper to EN 13601.
• Includes insulators, stainless steel (EN 1.4401) hardware and a powder coated steel mounting base.
• Custom bars can be designed and manufactured to customer specifications.
Part No. 118370
EB 6W 2DL M10 50X6 CU
New
item

Copper

• Provides a convenient, single-point grounding and bonding location
• Busbars with single and double disconnecting links allow for convenient testing of the earth termination system.
• High conductivity, hard drawn copper to EN 13601.
• Includes insulators, stainless steel (EN 1.4401) hardware and a powder coated steel mounting base.
• Custom bars can be designed and manufactured to customer specifications.
Part No. 118942
EB 26W 2DL M10 50X6 CU
New
item

Copper

• Provides a convenient, single-point grounding and bonding location
• Busbars with single and double disconnecting links allow for convenient testing of the earth termination system.
• High conductivity, hard drawn copper to EN 13601.
• Includes insulators, stainless steel (EN 1.4401) hardware and a powder coated steel mounting base.
• Custom bars can be designed and manufactured to customer specifications.
Part No. 118371
EB 8W 2DL M10 50X6 CU
New
item

Copper

• Provides a convenient, single-point grounding and bonding location
• Busbars with single and double disconnecting links allow for convenient testing of the earth termination system.
• High conductivity, hard drawn copper to EN 13601.
• Includes insulators, stainless steel (EN 1.4401) hardware and a powder coated steel mounting base.
• Custom bars can be designed and manufactured to customer specifications.
Part No. 118943
EB 28W 2DL M10 50X6 CU
New
item

Copper

• Provides a convenient, single-point grounding and bonding location
• Busbars with single and double disconnecting links allow for convenient testing of the earth termination system.
• High conductivity, hard drawn copper to EN 13601.
• Includes insulators, stainless steel (EN 1.4401) hardware and a powder coated steel mounting base.
• Custom bars can be designed and manufactured to customer specifications.
Part No. 118372
EB 10W 2DL M10 50X6 CU
New
item

Copper

• Provides a convenient, single-point grounding and bonding location
• Busbars with single and double disconnecting links allow for convenient testing of the earth termination system.
• High conductivity, hard drawn copper to EN 13601.
• Includes insulators, stainless steel (EN 1.4401) hardware and a powder coated steel mounting base.
• Custom bars can be designed and manufactured to customer specifications.
Part No. 118944
EB 30W 2DL M10 50X6 CU
New
item

Copper

• Provides a convenient, single-point grounding and bonding location
• Busbars with single and double disconnecting links allow for convenient testing of the earth termination system.
• High conductivity, hard drawn copper to EN 13601.
• Includes insulators, stainless steel (EN 1.4401) hardware and a powder coated steel mounting base.
• Custom bars can be designed and manufactured to customer specifications.
Part No. 118373
EB 12W 2DL M10 50X6 CU
New
item

Tinned Copper

• Provides a convenient, single-point grounding and bonding location
• Busbars with single and double disconnecting links allow for convenient testing of the earth termination system.
• High conductivity, hard drawn copper to EN 13601.
• Includes insulators, stainless steel (EN 1.4401) hardware and a powder coated steel mounting base.
• Custom bars can be designed and manufactured to customer specifications.
Part No. 119930
EB 2W 2DL M10 50X6 SNCU
New
item

Copper

• Provides a convenient, single-point grounding and bonding location
• Busbars with single and double disconnecting links allow for convenient testing of the earth termination system.
• High conductivity, hard drawn copper to EN 13601.
• Includes insulators, stainless steel (EN 1.4401) hardware and a powder coated steel mounting base.
• Custom bars can be designed and manufactured to customer specifications.
Part No. 118374
EB 14W 2DL M10 50X6 CU
New
item

Tinned Copper

• Provides a convenient, single-point grounding and bonding location
• Busbars with single and double disconnecting links allow for convenient testing of the earth termination system.
• High conductivity, hard drawn copper to EN 13601.
• Includes insulators, stainless steel (EN 1.4401) hardware and a powder coated steel mounting base.
• Custom bars can be designed and manufactured to customer specifications.
Part No. 119931
EB 4W 2DL M10 50X6 SNCU
New
item

Tinned Copper

• Provides a convenient, single-point grounding and bonding location
• Busbars with single and double disconnecting links allow for convenient testing of the earth termination system.
• High conductivity, hard drawn copper to EN 13601.
• Includes insulators, stainless steel (EN 1.4401) hardware and a powder coated steel mounting base.
• Custom bars can be designed and manufactured to customer specifications.
Part No. 119370
EB 6W 2DL M10 50X6 SNCU
New
item

Tinned Copper

• Provides a convenient, single-point grounding and bonding location
• Busbars with single and double disconnecting links allow for convenient testing of the earth termination system.
• High conductivity, hard drawn copper to EN 13601.
• Includes insulators, stainless steel (EN 1.4401) hardware and a powder coated steel mounting base.
• Custom bars can be designed and manufactured to customer specifications.
Part No. 119371
EB 8W 2DL M10 50X6 SNCU
New
item

Tinned Copper

• Provides a convenient, single-point grounding and bonding location
• Busbars with single and double disconnecting links allow for convenient testing of the earth termination system.
• High conductivity, hard drawn copper to EN 13601.
• Includes insulators, stainless steel (EN 1.4401) hardware and a powder coated steel mounting base.
• Custom bars can be designed and manufactured to customer specifications.
Part No. 119372
EB 10W 2DL M10 50X6 SNCU
New
item

Tinned Copper

• Provides a convenient, single-point grounding and bonding location
• Busbars with single and double disconnecting links allow for convenient testing of the earth termination system.
• High conductivity, hard drawn copper to EN 13601.
• Includes insulators, stainless steel (EN 1.4401) hardware and a powder coated steel mounting base.
• Custom bars can be designed and manufactured to customer specifications.
Part No. 119373
EB 12W 2DL M10 50X6 SNCU
New
item

Tinned Copper

• Provides a convenient, single-point grounding and bonding location
• Busbars with single and double disconnecting links allow for convenient testing of the earth termination system.
• High conductivity, hard drawn copper to EN 13601.
• Includes insulators, stainless steel (EN 1.4401) hardware and a powder coated steel mounting base.
• Custom bars can be designed and manufactured to customer specifications.
Part No. 119374
EB 14W 2DL M10 50X6 SNCU
New
item

Tinned Copper

• Provides a convenient, single-point grounding and bonding location
• Busbars with single and double disconnecting links allow for convenient testing of the earth termination system.
• High conductivity, hard drawn copper to EN 13601.
• Includes insulators, stainless steel (EN 1.4401) hardware and a powder coated steel mounting base.
• Custom bars can be designed and manufactured to customer specifications.
Part No. 119937
EB 16W 2DL M10 50X6 SNCU
New
item

Tinned Copper

• Provides a convenient, single-point grounding and bonding location
• Busbars with single and double disconnecting links allow for convenient testing of the earth termination system.
• High conductivity, hard drawn copper to EN 13601.
• Includes insulators, stainless steel (EN 1.4401) hardware and a powder coated steel mounting base.
• Custom bars can be designed and manufactured to customer specifications.
Part No. 119938
EB 18W 2DL M10 50X6 SNCU
New
item

Tinned Copper

• Provides a convenient, single-point grounding and bonding location
• Busbars with single and double disconnecting links allow for convenient testing of the earth termination system.
• High conductivity, hard drawn copper to EN 13601.
• Includes insulators, stainless steel (EN 1.4401) hardware and a powder coated steel mounting base.
• Custom bars can be designed and manufactured to customer specifications.
Part No. 119939
EB 20W 2DL M10 50X6 SNCU
New
item

Tinned Copper

• Provides a convenient, single-point grounding and bonding location
• Busbars with single and double disconnecting links allow for convenient testing of the earth termination system.
• High conductivity, hard drawn copper to EN 13601.
• Includes insulators, stainless steel (EN 1.4401) hardware and a powder coated steel mounting base.
• Custom bars can be designed and manufactured to customer specifications.
Part No. 119940
EB 22W 2DL M10 50X6 SNCU
New
item

Tinned Copper

• Provides a convenient, single-point grounding and bonding location
• Busbars with single and double disconnecting links allow for convenient testing of the earth termination system.
• High conductivity, hard drawn copper to EN 13601.
• Includes insulators, stainless steel (EN 1.4401) hardware and a powder coated steel mounting base.
• Custom bars can be designed and manufactured to customer specifications.
Part No. 119941
EB 24W 2DL M10 50X6 SNCU
New
item

Tinned Copper

• Provides a convenient, single-point grounding and bonding location
• Busbars with single and double disconnecting links allow for convenient testing of the earth termination system.
• High conductivity, hard drawn copper to EN 13601.
• Includes insulators, stainless steel (EN 1.4401) hardware and a powder coated steel mounting base.
• Custom bars can be designed and manufactured to customer specifications.
Part No. 119942
EB 26W 2DL M10 50X6 SNCU
New
item

Tinned Copper

• Provides a convenient, single-point grounding and bonding location
• Busbars with single and double disconnecting links allow for convenient testing of the earth termination system.
• High conductivity, hard drawn copper to EN 13601.
• Includes insulators, stainless steel (EN 1.4401) hardware and a powder coated steel mounting base.
• Custom bars can be designed and manufactured to customer specifications.
Part No. 119943
EB 28W 2DL M10 50X6 SNCU
New
item

Tinned Copper

• Provides a convenient, single-point grounding and bonding location
• Busbars with single and double disconnecting links allow for convenient testing of the earth termination system.
• High conductivity, hard drawn copper to EN 13601.
• Includes insulators, stainless steel (EN 1.4401) hardware and a powder coated steel mounting base.
• Custom bars can be designed and manufactured to customer specifications.
Part No. 119944
EB 30W 2DL M10 50X6 SNCU
New
item