Air-Termination Rods GRP/Al
Air-termination rods for erecting isolated air-termination systems, e.g. on flat roofs, installed in a concrete base with fixing wedge.
The material factor km = 0.7 is used to determine the separation distance (length of spacer bar).
Diameter 16 mm, UV-stabilised, light grey colour, permanent temperature range -50 to +100 °C.
The air-termination rods are dimensioned with 2x concrete base (weight 17 kg) as per Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA) .
The stackable concrete block (part no. 102 010) and the plastic base plate (part no. 102 050) have to be ordered separately.
The GRP/Al air-termination rods meet the requirements of DIN/IEC TS 62561-8.
The material factor km = 0.7 is used to determine the separation distance (length of spacer bar).
Diameter 16 mm, UV-stabilised, light grey colour, permanent temperature range -50 to +100 °C.
The air-termination rods are dimensioned with 2x concrete base (weight 17 kg) as per Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA) .
The stackable concrete block (part no. 102 010) and the plastic base plate (part no. 102 050) have to be ordered separately.
The GRP/Al air-termination rods meet the requirements of DIN/IEC TS 62561-8.
Air-termination tip with lock nut
Screw-in design
Art.-Nr. 101001
FS 10 1000 M10 V2A
€33.00
list price per item
item
Crimped
Art.-Nr. 106207
FS 16 10 1660 GFK AL
Discontinued
€48.30
list price per item
item
Crimped
Art.-Nr. 106210
FS 16 10 2000 GFK AL
Discontinued
€67.30
list price per item
item
Variable with M10 thread
Art.-Nr. 106217
DIST 16 M10 675 GFK
€36.70
list price per item
item
Variable with M10 thread
Art.-Nr. 106220
DIST 16 M10 1015 GFK
€53.60
list price per item
item