Insulating stick for PHE4 with M12 threaded bushing
Art.-Nr. 783905
IS PHE4 STK 770
| Total length (lG) | 770 mm |
| Length (handle) (lH) | 220 mm |
| Diameter | 30 mm |
| Material | Glass-fibre reinforced polyester tube |
Insulating stick for ASP with universal gear coupling
Plug-in coupling for extending the handle.
Art.-Nr. 766369
IS ZK STK HS 670
€373.00
list price per item
| Total length (lG) | 670 mm |
| Length (handle) (IH) | 270 mm |
| Diameter | 30 mm |
| Material | Glass-fibre reinforced polyester tube |
Contacting aid
For telescopic insulating sticks.
Art.-Nr. 766049
AK AH ZK ISMTC
€227.50
list price per item
Insulating stick for PHE (voltage detectors for overhead lines)
Art.-Nr. 766072
IS M12 STK 30 720
€312.70
list price per item
| Total length (lG) | 720 mm |
| Diameter | 30 mm |
| DB drawing No. | 3 Ebgw 02.51 |
Telescopic Insulating Stick with universal Gear Coupling
Art.-Nr. 766037
ISMTC N 36 ZK 10600
€4,528.10
list price per item
GTIN: 4013364125940, customs tariff number: 82055980, gross weight: 7.56 KG, packaging unit: 1 ST
Insulating stick for PHE4 with M12 threaded bushing
Art.-Nr. 783900
IS PHE4 STK 700
| Total length (lG) | 700 mm |
| Length (handle) (lH) | 250 mm |
| Diameter | 30 mm |
| Material | Glass-fibre reinforced polyester tube |
Insulating stick for PHE III with M12 threaded bushing
With end cap.
Art.-Nr. 766328
IS M12 AK 635
| Total length (lG) | 635 mm |
| Length (handle) (IH) | 270 mm |
| Diameter | 30 mm |
| Material | Glass-fibre reinforced polyester tube |
Insulating stick for PHE III with M12 threaded bushing
With plug-in coupling for extending the handle.
Art.-Nr. 766331
IS M12 STK 640
€221.60
list price per item
| Total length (lG) | 640 mm |
| Length (handle) (IH) | 270 mm |
| Diameter | 30 mm |
| Material | Glass-fibre reinforced polyester tube |
Insulating stick for cleaning windscreens
Consists of one element, with foam-filled insulating element.
Art.-Nr. 766048
IS 25 ZK 2885
€1,256.40
list price per item
| Nominal voltage (UN) | Up to 25 kV AC |
| Total length (lG) | 2890 mm |
| Length (handle) (lH) | 1000 mm |
| Diameter | 30 mm |
| Material | Glass-fibre reinforced polyester tube |
Insulating stick for PHE4 with M12 threaded bushing
Art.-Nr. 783906
IS PHE4 STK 1110
| Total length (lG) | 1110 mm |
| Length (handle) (lH) | 520 mm |
| Diameter | 30 mm |
| Material | Glass-fibre reinforced polyester tube |
Insulating Stick with universal Gear Coupling
Art.-Nr. 766368
IS ZK STK 670
€267.10
list price per item
GTIN: 4013364115026, customs tariff number: 82055980, gross weight: 340 G, packaging unit: 1 ST
Insulating stick for PHE (voltage detectors for overhead lines)
Art.-Nr. 766075
IS M12 STK 30 1060
€330.10
list price per item
| Total length (lG) | 1060 mm |
| Diameter | 30 mm |
| DB drawing No. | 3 Ebgw 02.53 |