VC 280 2

  • Two-pole surge arrester with monitoring device and disconnector
  • Complete surge protection for devices supplied by a.c. voltage
  • Enhanced safety due to fault-proof Y protective circuit
  • Floating remote signalling contact (break contact) with test option for the fault indicator
  • For installation on printed circuit boards

VC 280 2

Mains module with integrated surge protection and floating break contact for installation into the terminal equipment to be protected.
Part No. 900471
VC 280 2
Discontinued
item