- Loading
DEHNduo
DEHNduo is a product series combining POP, IGA and surge protective devices (DPS), ensuring the complete protection of electrical installations against both transient and permanent overvoltages – including versions with automatic reactivation.
This flexibility enables us to offer the most suitable solution for any application, both in residential and industrial environments, as well as in special installations (street lights, electric mobility, etc.).
DEHNduo is a reliable and safe solution that meets the applicable standards (IEC 63052 and IEC 61643‑11).
DEHNduo has CE certification and complies with the RoHS directive, ensuring safety and environmental compatibility.
This flexibility enables us to offer the most suitable solution for any application, both in residential and industrial environments, as well as in special installations (street lights, electric mobility, etc.).
DEHNduo is a reliable and safe solution that meets the applicable standards (IEC 63052 and IEC 61643‑11).
DEHNduo has CE certification and complies with the RoHS directive, ensuring safety and environmental compatibility.
- Comprehensive and reliable protection against transient and permanent overvoltages
- The right product for every application
- Combined POP, IGA und DPS solutions
- Versions with automatic reactivation
- Easy installation
- Meets the applicable standards (IEC 63052 and IEC 61643‑11)
MCB+POP 1P+N
Part No. 900748
MCB+POP 16A 1P+N
New
- Loading
- Loading
- Loading
item
| MCB | |
| Tested to | EN 60898, EN 60947-2 |
| Tripping characteristic | C |
| Nominal voltage (a.c.) (UN) | 230 / 400 V |
| Nominal alternating current (IL) | 16 A |
| POP | |
| Tested to | IEC EN 63052:2021-08 |
| Nominal AC voltage [L-N] (UN) | 230 V |
| Nominal AC voltage [L-L] (UN) | 400 V |
| LED indication | OK (green) / Error (red) |
| General | |
| Tightening torque | 4 Nm |
| Cross-sectional area (min.) | 2.5 mm2 solid / fine-stranded |
| Cross-sectional area (max.) | 35 mm2 stranded / 25 mm2 fine-stranded |
| Degree of protection | IP 20 |
| Approvals | CE |
| Dimensions | 3 Standard DIN module, DIN 43880 |
MCB+POP 1P+N
Part No. 900749
MCB+POP 20A 1P+N
New
- Loading
- Loading
- Loading
item
| MCB | |
| Tested to | EN 60898, EN 60947-2 |
| Tripping characteristic | C |
| Nominal voltage (a.c.) (UN) | 230 / 400 V |
| Nominal alternating current (IL) | 20 A |
| POP | |
| Tested to | IEC EN 63052:2021-08 |
| Nominal AC voltage [L-N] (UN) | 230 V |
| Nominal AC voltage [L-L] (UN) | 400 V |
| LED indication | OK (green) / Error (red) |
| General | |
| Tightening torque | 4 Nm |
| Cross-sectional area (min.) | 2.5 mm2 solid / fine-stranded |
| Cross-sectional area (max.) | 35 mm2 stranded / 25 mm2 fine-stranded |
| Degree of protection | IP 20 |
| Approvals | CE |
| Dimensions | 3 Standard DIN module, DIN 43880 |
MCB+POP 1P+N
Part No. 900752
MCB+POP 25A 1P+N
New
- Loading
- Loading
- Loading
item
| MCB | |
| Tested to | EN 60898, EN 60947-2 |
| Tripping characteristic | C |
| Nominal voltage (a.c.) (UN) | 230 / 400 V |
| Nominal alternating current (IL) | 25 A |
| POP | |
| Tested to | IEC EN 63052:2021-08 |
| Nominal AC voltage [L-N] (UN) | 230 V |
| Nominal AC voltage [L-L] (UN) | 400 V |
| LED indication | OK (green) / Error (red) |
| General | |
| Tightening torque | 4 Nm |
| Cross-sectional area (min.) | 2.5 mm2 solid / fine-stranded |
| Cross-sectional area (max.) | 35 mm2 stranded / 25 mm2 fine-stranded |
| Degree of protection | IP 20 |
| Approvals | CE |
| Dimensions | 3 Standard DIN module, DIN 43880 |
MCB+POP 1P+N
Part No. 900753
MCB+POP 32A 1P+N
New
- Loading
- Loading
- Loading
item
| MCB | |
| Tested to | EN 60898, EN 60947-2 |
| Tripping characteristic | C |
| Nominal voltage (a.c.) (UN) | 230 / 400 V |
| Nominal alternating current (IL) | 32 A |
| POP | |
| Tested to | IEC EN 63052:2021-08 |
| Nominal AC voltage [L-N] (UN) | 230 V |
| Nominal AC voltage [L-L] (UN) | 400 V |
| LED indication | OK (green) / Error (red) |
| General | |
| Tightening torque | 4 Nm |
| Cross-sectional area (min.) | 2.5 mm2 solid / fine-stranded |
| Cross-sectional area (max.) | 35 mm2 stranded / 25 mm2 fine-stranded |
| Degree of protection | IP 20 |
| Approvals | CE |
| Dimensions | 3 Standard DIN module, DIN 43880 |
MCB+POP 1P+N
Part No. 900754
MCB+POP 40A 1P+N
New
- Loading
- Loading
- Loading
item
| MCB | |
| Tested to | EN 60898, EN 60947-2 |
| Tripping characteristic | C |
| Nominal voltage (a.c.) (UN) | 230 / 400 V |
| Nominal alternating current (IL) | 40 A |
| POP | |
| Tested to | IEC EN 63052:2021-08 |
| Nominal AC voltage [L-N] (UN) | 230 V |
| Nominal AC voltage [L-L] (UN) | 400 V |
| LED indication | OK (green) / Error (red) |
| General | |
| Tightening torque | 4 Nm |
| Cross-sectional area (min.) | 2.5 mm2 solid / fine-stranded |
| Cross-sectional area (max.) | 35 mm2 stranded / 25 mm2 fine-stranded |
| Degree of protection | IP 20 |
| Approvals | CE |
| Dimensions | 3 Standard DIN module, DIN 43880 |
MCB+POP 1P+N
Part No. 900755
MCB+POP 50A 1P+N
New
- Loading
- Loading
- Loading
item
| MCB | |
| Tested to | EN 60898, EN 60947-2 |
| Tripping characteristic | C |
| Nominal voltage (a.c.) (UN) | 230 / 400 V |
| Nominal alternating current (IL) | 50 A |
| POP | |
| Tested to | IEC EN 63052:2021-08 |
| Nominal AC voltage [L-N] (UN) | 230 V |
| Nominal AC voltage [L-L] (UN) | 400 V |
| LED indication | OK (green) / Error (red) |
| General | |
| Tightening torque | 4 Nm |
| Cross-sectional area (min.) | 2.5 mm2 solid / fine-stranded |
| Cross-sectional area (max.) | 35 mm2 stranded / 25 mm2 fine-stranded |
| Degree of protection | IP 20 |
| Approvals | CE |
| Dimensions | 3 Standard DIN module, DIN 43880 |
MCB+POP 1P+N
Part No. 900756
MCB+POP 63A 1P+N
New
- Loading
- Loading
- Loading
item
| MCB | |
| Tested to | EN 60898, EN 60947-2 |
| Tripping characteristic | C |
| Nominal voltage (a.c.) (UN) | 230 / 400 V |
| Nominal alternating current (IL) | 63 A |
| POP | |
| Tested to | IEC EN 63052:2021-08 |
| Nominal AC voltage [L-N] (UN) | 230 V |
| Nominal AC voltage [L-L] (UN) | 400 V |
| LED indication | OK (green) / Error (red) |
| General | |
| Tightening torque | 4 Nm |
| Cross-sectional area (min.) | 2.5 mm2 solid / fine-stranded |
| Cross-sectional area (max.) | 35 mm2 stranded / 25 mm2 fine-stranded |
| Degree of protection | IP 20 |
| Approvals | CE |
| Dimensions | 3 Standard DIN module, DIN 43880 |
MCB+POP 3P+N
Part No. 900757
MCB+POP 16A 3P+N
New
- Loading
- Loading
- Loading
item
| MCB | |
| Tested to | EN 60898, EN 60947-2 |
| Tripping characteristic | C |
| Nominal voltage (a.c.) (UN) | 230 / 400 V |
| Nominal alternating current (IL) | 16 A |
| POP | |
| Tested to | IEC EN 63052:2021-08 |
| Nominal AC voltage [L-N] (UN) | 230 V |
| Nominal AC voltage [L-L] (UN) | 400 V |
| LED indication | OK (green) / Error (red) |
| General | |
| Tightening torque | 4 Nm |
| Cross-sectional area (min.) | 2.5 mm2 solid / fine-stranded |
| Cross-sectional area (max.) | 35 mm2 stranded / 25 mm2 fine-stranded |
| Degree of protection | IP 20 |
| Approvals | CE |
| Dimensions | 5 Standard DIN module, DIN 43880 |
MCB+POP 3P+N
Part No. 900758
MCB+POP 20A 3P+N
New
- Loading
- Loading
- Loading
item
| MCB | |
| Tested to | EN 60898, EN 60947-2 |
| Tripping characteristic | C |
| Nominal voltage (a.c.) (UN) | 230 / 400 V |
| Nominal alternating current (IL) | 20 A |
| POP | |
| Tested to | IEC EN 63052:2021-08 |
| Nominal AC voltage [L-N] (UN) | 230 V |
| Nominal AC voltage [L-L] (UN) | 400 V |
| LED indication | OK (green) / Error (red) |
| General | |
| Tightening torque | 4 Nm |
| Cross-sectional area (min.) | 2.5 mm2 solid / fine-stranded |
| Cross-sectional area (max.) | 35 mm2 stranded / 25 mm2 fine-stranded |
| Degree of protection | IP 20 |
| Approvals | CE |
| Dimensions | 5 Standard DIN module, DIN 43880 |
MCB+POP 3P+N
Part No. 900759
MCB+POP 25A 3P+N
New
- Loading
- Loading
- Loading
item
| MCB | |
| Tested to | EN 60898, EN 60947-2 |
| Tripping characteristic | C |
| Nominal voltage (a.c.) (UN) | 230 / 400 V |
| Nominal alternating current (IL) | 25 A |
| POP | |
| Tested to | IEC EN 63052:2021-08 |
| Nominal AC voltage [L-N] (UN) | 230 V |
| Nominal AC voltage [L-L] (UN) | 400 V |
| LED indication | OK (green) / Error (red) |
| General | |
| Tightening torque | 4 Nm |
| Cross-sectional area (min.) | 2.5 mm2 solid / fine-stranded |
| Cross-sectional area (max.) | 35 mm2 stranded / 25 mm2 fine-stranded |
| Degree of protection | IP 20 |
| Approvals | CE |
| Dimensions | 5 Standard DIN module, DIN 43880 |
MCB+POP 3P+N
Part No. 900770
MCB+POP 32A 3P+N
New
- Loading
- Loading
- Loading
item
| MCB | |
| Tested to | EN 60898, EN 60947-2 |
| Tripping characteristic | C |
| Nominal voltage (a.c.) (UN) | 230 / 400 V |
| Nominal alternating current (IL) | 32 A |
| POP | |
| Tested to | IEC EN 63052:2021-08 |
| Nominal AC voltage [L-N] (UN) | 230 V |
| Nominal AC voltage [L-L] (UN) | 400 V |
| LED indication | OK (green) / Error (red) |
| General | |
| Tightening torque | 4 Nm |
| Cross-sectional area (min.) | 2.5 mm2 solid / fine-stranded |
| Cross-sectional area (max.) | 35 mm2 stranded / 25 mm2 fine-stranded |
| Degree of protection | IP 20 |
| Approvals | CE |
| Dimensions | 5 Standard DIN module, DIN 43880 |
MCB+POP 3P+N
Part No. 900771
MCB+POP 40A 3P+N
New
- Loading
- Loading
- Loading
item
| MCB | |
| Tested to | EN 60898, EN 60947-2 |
| Tripping characteristic | C |
| Nominal voltage (a.c.) (UN) | 230 / 400 V |
| Nominal alternating current (IL) | 40 A |
| POP | |
| Tested to | IEC EN 63052:2021-08 |
| Nominal AC voltage [L-N] (UN) | 230 V |
| Nominal AC voltage [L-L] (UN) | 400 V |
| LED indication | OK (green) / Error (red) |
| General | |
| Tightening torque | 4 Nm |
| Cross-sectional area (min.) | 2.5 mm2 solid / fine-stranded |
| Cross-sectional area (max.) | 35 mm2 stranded / 25 mm2 fine-stranded |
| Degree of protection | IP 20 |
| Approvals | CE |
| Dimensions | 5 Standard DIN module, DIN 43880 |
MCB+POP 3P+N
Part No. 900772
MCB+POP 50A 3P+N
New
- Loading
- Loading
- Loading
item
| MCB | |
| Tested to | EN 60898, EN 60947-2 |
| Tripping characteristic | C |
| Nominal voltage (a.c.) (UN) | 230 / 400 V |
| Nominal alternating current (IL) | 50 A |
| POP | |
| Tested to | IEC EN 63052:2021-08 |
| Nominal AC voltage [L-N] (UN) | 230 V |
| Nominal AC voltage [L-L] (UN) | 400 V |
| LED indication | OK (green) / Error (red) |
| General | |
| Tightening torque | 4 Nm |
| Cross-sectional area (min.) | 2.5 mm2 solid / fine-stranded |
| Cross-sectional area (max.) | 35 mm2 stranded / 25 mm2 fine-stranded |
| Degree of protection | IP 20 |
| Approvals | CE |
| Dimensions | 5 Standard DIN module, DIN 43880 |
MCB+POP 3P+N
Part No. 900773
MCB+POP 63A 3P+N
New
- Loading
- Loading
- Loading
item
| MCB | |
| Tested to | EN 60898, EN 60947-2 |
| Tripping characteristic | C |
| Nominal voltage (a.c.) (UN) | 230 / 400 V |
| Nominal alternating current (IL) | 63 A |
| POP | |
| Tested to | IEC EN 63052:2021-08 |
| Nominal AC voltage [L-N] (UN) | 230 V |
| Nominal AC voltage [L-L] (UN) | 400 V |
| LED indication | OK (green) / Error (red) |
| General | |
| Tightening torque | 4 Nm |
| Cross-sectional area (min.) | 2.5 mm2 solid / fine-stranded |
| Cross-sectional area (max.) | 35 mm2 stranded / 25 mm2 fine-stranded |
| Degree of protection | IP 20 |
| Approvals | CE |
| Dimensions | 5 Standard DIN module, DIN 43880 |
MCB+POP+SPD 1P+N
Part No. 900774
MCB+POP+SPD 16A 1P+N
New
- Loading
- Loading
- Loading
item
| SPD | |
| SPD according to EN 61643-11 / IEC 61643-11 | Type 2 / class II |
| Max. continuous operating voltage (a.c.) [L-N] (UC) | 275 V |
| Nominal discharge current (8/20 µs) [L-N] (In) | 5 kA |
| Nominal discharge current (8/20 µs) [N-PE] (In) | 10 kA |
| Voltage protection level [L-N] (UP) | 1.5 kV |
| Voltage protection level [N-PE] (UP) | 1.5 kV |
| Short-circuit withstand capability (ISCCR) | 10 kA |
| MCB | |
| Tested to | EN 60898, EN 60947-2 |
| Tripping characteristic | C |
| Nominal voltage (a.c.) (UN) | 230 / 400 V |
| Nominal alternating current (IL) | 16 A |
| POP | |
| Tested to | IEC EN 63052:2021-08 |
| Nominal AC voltage [L-N] (UN) | 230 V |
| Nominal AC voltage [L-L] (UN) | 400 V |
| General | |
| Tightening torque | 4 Nm |
| Cross-sectional area (min.) | 2.5 mm2 solid / fine-stranded |
| Cross-sectional area (max.) | 35 mm2 stranded / 25 mm2 fine-stranded |
| Degree of protection | IP 20 |
| Approvals | CE |
| Dimensions | 4 Standard DIN module, DIN 43880 |
MCB+POP+SPD 1P+N
Part No. 900775
MCB+POP+SPD 20A 1P+N
New
- Loading
- Loading
- Loading
item
| SPD | |
| SPD according to EN 61643-11 / IEC 61643-11 | Type 2 / class II |
| Max. continuous operating voltage (a.c.) [L-N] (UC) | 275 V |
| Nominal discharge current (8/20 µs) [L-N] (In) | 5 kA |
| Nominal discharge current (8/20 µs) [N-PE] (In) | 10 kA |
| Voltage protection level [L-N] (UP) | 1.5 kV |
| Voltage protection level [N-PE] (UP) | 1.5 kV |
| Short-circuit withstand capability (ISCCR) | 10 kA |
| MCB | |
| Tested to | EN 60898, EN 60947-2 |
| Tripping characteristic | C |
| Nominal voltage (a.c.) (UN) | 230 / 400 V |
| Nominal alternating current (IL) | 20 A |
| POP | |
| Tested to | IEC EN 63052:2021-08 |
| Nominal AC voltage [L-N] (UN) | 230 V |
| Nominal AC voltage [L-L] (UN) | 400 V |
| General | |
| Tightening torque | 4 Nm |
| Cross-sectional area (min.) | 2.5 mm2 solid / fine-stranded |
| Cross-sectional area (max.) | 35 mm2 stranded / 25 mm2 fine-stranded |
| Degree of protection | IP 20 |
| Approvals | CE |
| Dimensions | 4 Standard DIN module, DIN 43880 |
MCB+POP+SPD 1P+N
Part No. 900776
MCB+POP+SPD 25A 1P+N
New
- Loading
- Loading
- Loading
item
| SPD | |
| SPD according to EN 61643-11 / IEC 61643-11 | Type 2 / class II |
| Max. continuous operating voltage (a.c.) [L-N] (UC) | 275 V |
| Nominal discharge current (8/20 µs) [L-N] (In) | 5 kA |
| Nominal discharge current (8/20 µs) [N-PE] (In) | 10 kA |
| Voltage protection level [L-N] (UP) | 1.5 kV |
| Voltage protection level [N-PE] (UP) | 1.5 kV |
| Short-circuit withstand capability (ISCCR) | 10 kA |
| MCB | |
| Tested to | EN 60898, EN 60947-2 |
| Tripping characteristic | C |
| Nominal voltage (a.c.) (UN) | 230 / 400 V |
| Nominal alternating current (IL) | 25 A |
| POP | |
| Tested to | IEC EN 63052:2021-08 |
| Nominal AC voltage [L-N] (UN) | 230 V |
| Nominal AC voltage [L-L] (UN) | 400 V |
| General | |
| Tightening torque | 4 Nm |
| Cross-sectional area (min.) | 2.5 mm2 solid / fine-stranded |
| Cross-sectional area (max.) | 35 mm2 stranded / 25 mm2 fine-stranded |
| Degree of protection | IP 20 |
| Approvals | CE |
| Dimensions | 4 Standard DIN module, DIN 43880 |
MCB+POP+SPD 1P+N
Part No. 900777
MCB+POP+SPD 32A 1P+N
New
- Loading
- Loading
- Loading
item
| SPD | |
| SPD according to EN 61643-11 / IEC 61643-11 | Type 2 / class II |
| Max. continuous operating voltage (a.c.) [L-N] (UC) | 275 V |
| Nominal discharge current (8/20 µs) [L-N] (In) | 5 kA |
| Nominal discharge current (8/20 µs) [N-PE] (In) | 10 kA |
| Voltage protection level [L-N] (UP) | 1.5 kV |
| Voltage protection level [N-PE] (UP) | 1.5 kV |
| Short-circuit withstand capability (ISCCR) | 10 kA |
| MCB | |
| Tested to | EN 60898, EN 60947-2 |
| Tripping characteristic | C |
| Nominal voltage (a.c.) (UN) | 230 / 400 V |
| Nominal alternating current (IL) | 32 A |
| POP | |
| Tested to | IEC EN 63052:2021-08 |
| Nominal AC voltage [L-N] (UN) | 230 V |
| Nominal AC voltage [L-L] (UN) | 400 V |
| General | |
| Tightening torque | 4 Nm |
| Cross-sectional area (min.) | 2.5 mm2 solid / fine-stranded |
| Cross-sectional area (max.) | 35 mm2 stranded / 25 mm2 fine-stranded |
| Degree of protection | IP 20 |
| Approvals | CE |
| Dimensions | 4 Standard DIN module, DIN 43880 |
MCB+POP+SPD 1P+N
Part No. 900778
MCB+POP+SPD 40A 1P+N
New
- Loading
- Loading
- Loading
item
| SPD | |
| SPD according to EN 61643-11 / IEC 61643-11 | Type 2 / class II |
| Max. continuous operating voltage (a.c.) [L-N] (UC) | 275 V |
| Nominal discharge current (8/20 µs) [L-N] (In) | 5 kA |
| Nominal discharge current (8/20 µs) [N-PE] (In) | 10 kA |
| Voltage protection level [L-N] (UP) | 1.5 kV |
| Voltage protection level [N-PE] (UP) | 1.5 kV |
| Short-circuit withstand capability (ISCCR) | 10 kA |
| MCB | |
| Tested to | EN 60898, EN 60947-2 |
| Tripping characteristic | C |
| Nominal voltage (a.c.) (UN) | 230 / 400 V |
| Nominal alternating current (IL) | 40 A |
| POP | |
| Tested to | IEC EN 63052:2021-08 |
| Nominal AC voltage [L-N] (UN) | 230 V |
| Nominal AC voltage [L-L] (UN) | 400 V |
| General | |
| Tightening torque | 4 Nm |
| Cross-sectional area (min.) | 2.5 mm2 solid / fine-stranded |
| Cross-sectional area (max.) | 35 mm2 stranded / 25 mm2 fine-stranded |
| Degree of protection | IP 20 |
| Approvals | CE |
| Dimensions | 4 Standard DIN module, DIN 43880 |
MCB+POP+SPD 1P+N
Part No. 900779
MCB+POP+SPD 50A 1P+N
New
- Loading
- Loading
- Loading
item
| SPD | |
| SPD according to EN 61643-11 / IEC 61643-11 | Type 2 / class II |
| Max. continuous operating voltage (a.c.) [L-N] (UC) | 275 V |
| Nominal discharge current (8/20 µs) [L-N] (In) | 5 kA |
| Nominal discharge current (8/20 µs) [N-PE] (In) | 10 kA |
| Voltage protection level [L-N] (UP) | 1.5 kV |
| Voltage protection level [N-PE] (UP) | 1.5 kV |
| Short-circuit withstand capability (ISCCR) | 10 kA |
| MCB | |
| Tested to | EN 60898, EN 60947-2 |
| Tripping characteristic | C |
| Nominal voltage (a.c.) (UN) | 230 / 400 V |
| Nominal alternating current (IL) | 50 A |
| POP | |
| Tested to | IEC EN 63052:2021-08 |
| Nominal AC voltage [L-N] (UN) | 230 V |
| Nominal AC voltage [L-L] (UN) | 400 V |
| General | |
| Tightening torque | 4 Nm |
| Cross-sectional area (min.) | 2.5 mm2 solid / fine-stranded |
| Cross-sectional area (max.) | 35 mm2 stranded / 25 mm2 fine-stranded |
| Degree of protection | IP 20 |
| Approvals | CE |
| Dimensions | 4 Standard DIN module, DIN 43880 |
MCB+POP+SPD 1P+N
Part No. 900790
MCB+POP+SPD 63A 1P+N
New
- Loading
- Loading
- Loading
item
| SPD | |
| SPD according to EN 61643-11 / IEC 61643-11 | Type 2 / class II |
| Max. continuous operating voltage (a.c.) [L-N] (UC) | 275 V |
| Nominal discharge current (8/20 µs) [L-N] (In) | 5 kA |
| Nominal discharge current (8/20 µs) [N-PE] (In) | 10 kA |
| Voltage protection level [L-N] (UP) | 1.5 kV |
| Voltage protection level [N-PE] (UP) | 1.5 kV |
| Short-circuit withstand capability (ISCCR) | 10 kA |
| MCB | |
| Tested to | EN 60898, EN 60947-2 |
| Tripping characteristic | C |
| Nominal voltage (a.c.) (UN) | 230 / 400 V |
| Nominal alternating current (IL) | 63 A |
| POP | |
| Tested to | IEC EN 63052:2021-08 |
| Nominal AC voltage [L-N] (UN) | 230 V |
| Nominal AC voltage [L-L] (UN) | 400 V |
| General | |
| Tightening torque | 4 Nm |
| Cross-sectional area (min.) | 2.5 mm2 solid / fine-stranded |
| Cross-sectional area (max.) | 35 mm2 stranded / 25 mm2 fine-stranded |
| Degree of protection | IP 20 |
| Approvals | CE |
| Dimensions | 4 Standard DIN module, DIN 43880 |
MCB+POP+SPD 1P+N
Part No. 900791
MCB+POP+SPD 80A 1P+N
New
- Loading
- Loading
- Loading
item
| SPD | |
| SPD according to EN 61643-11 / IEC 61643-11 | Type 2 / class II |
| Max. continuous operating voltage (a.c.) [L-N] (UC) | 275 V |
| Nominal discharge current (8/20 µs) [L-N] (In) | 5 kA |
| Nominal discharge current (8/20 µs) [N-PE] (In) | 10 kA |
| Voltage protection level [L-N] (UP) | 1.5 kV |
| Voltage protection level [N-PE] (UP) | 1.5 kV |
| Short-circuit withstand capability (ISCCR) | 10 kA |
| MCB | |
| Tested to | EN 60898, EN 60947-2 |
| Tripping characteristic | C |
| Nominal voltage (a.c.) (UN) | 230 / 400 V |
| Nominal alternating current (IL) | 80 A |
| POP | |
| Tested to | IEC EN 63052:2021-08 |
| Nominal AC voltage [L-N] (UN) | 230 V |
| Nominal AC voltage [L-L] (UN) | 400 V |
| General | |
| Tightening torque | 4 Nm |
| Cross-sectional area (min.) | 2.5 mm2 solid / fine-stranded |
| Cross-sectional area (max.) | 35 mm2 stranded / 25 mm2 fine-stranded |
| Degree of protection | IP 20 |
| Approvals | CE |
| Dimensions | 4 Standard DIN module, DIN 43880 |
MCB+POP+SPD 3P+N
Part No. 900792
MCB+POP+SPD 16A 3P+N
New
- Loading
- Loading
- Loading
item
| SPD | |
| SPD according to EN 61643-11 / IEC 61643-11 | Type 2 / class II |
| Max. continuous operating voltage (a.c.) [L-N] (UC) | 275 V |
| Nominal discharge current (8/20 µs) [L-N] (In) | 5 kA |
| Nominal discharge current (8/20 µs) [N-PE] (In) | 20 kA |
| Voltage protection level [L-N] (UP) | 1.5 kV |
| Voltage protection level [N-PE] (UP) | 1.5 kV |
| Short-circuit withstand capability (ISCCR) | 10 kA |
| MCB | |
| Tested to | EN 60898, EN 60947-2 |
| Tripping characteristic | C |
| Nominal voltage (a.c.) (UN) | 230 / 400 V |
| Nominal alternating current (IL) | 16 A |
| POP | |
| Tested to | IEC EN 63052:2021-08 |
| Nominal AC voltage [L-N] (UN) | 230 V |
| Nominal AC voltage [L-L] (UN) | 400 V |
| General | |
| Tightening torque | 4 Nm |
| Cross-sectional area (min.) | 2.5 mm2 solid / fine-stranded |
| Cross-sectional area (max.) | 35 mm2 stranded / 25 mm2 fine-stranded |
| Degree of protection | IP 20 |
| Approvals | CE |
| Dimensions | 7 Standard DIN module, DIN 43880 |
MCB+POP+SPD 3P+N
Part No. 900793
MCB+POP+SPD 20A 3P+N
New
- Loading
- Loading
- Loading
item
| SPD | |
| SPD according to EN 61643-11 / IEC 61643-11 | Type 2 / class II |
| Max. continuous operating voltage (a.c.) [L-N] (UC) | 275 V |
| Nominal discharge current (8/20 µs) [L-N] (In) | 5 kA |
| Nominal discharge current (8/20 µs) [N-PE] (In) | 20 kA |
| Voltage protection level [L-N] (UP) | 1.5 kV |
| Voltage protection level [N-PE] (UP) | 1.5 kV |
| Short-circuit withstand capability (ISCCR) | 10 kA |
| MCB | |
| Tested to | EN 60898, EN 60947-2 |
| Tripping characteristic | C |
| Nominal voltage (a.c.) (UN) | 230 / 400 V |
| Nominal alternating current (IL) | 20 A |
| POP | |
| Tested to | IEC EN 63052:2021-08 |
| Nominal AC voltage [L-N] (UN) | 230 V |
| Nominal AC voltage [L-L] (UN) | 400 V |
| General | |
| Tightening torque | 4 Nm |
| Cross-sectional area (min.) | 2.5 mm2 solid / fine-stranded |
| Cross-sectional area (max.) | 35 mm2 stranded / 25 mm2 fine-stranded |
| Degree of protection | IP 20 |
| Approvals | CE |
| Dimensions | 7 Standard DIN module, DIN 43880 |
MCB+POP+SPD 3P+N
Part No. 900794
MCB+POP+SPD 25A 3P+N
New
- Loading
- Loading
- Loading
item
| SPD | |
| SPD according to EN 61643-11 / IEC 61643-11 | Type 2 / class II |
| Max. continuous operating voltage (a.c.) [L-N] (UC) | 275 V |
| Nominal discharge current (8/20 µs) [L-N] (In) | 5 kA |
| Nominal discharge current (8/20 µs) [N-PE] (In) | 20 kA |
| Voltage protection level [L-N] (UP) | 1.5 kV |
| Voltage protection level [N-PE] (UP) | 1.5 kV |
| Short-circuit withstand capability (ISCCR) | 10 kA |
| MCB | |
| Tested to | EN 60898, EN 60947-2 |
| Tripping characteristic | C |
| Nominal voltage (a.c.) (UN) | 230 / 400 V |
| Nominal alternating current (IL) | 25 A |
| POP | |
| Tested to | IEC EN 63052:2021-08 |
| Nominal AC voltage [L-N] (UN) | 230 V |
| Nominal AC voltage [L-L] (UN) | 400 V |
| General | |
| Tightening torque | 4 Nm |
| Cross-sectional area (min.) | 2.5 mm2 solid / fine-stranded |
| Cross-sectional area (max.) | 35 mm2 stranded / 25 mm2 fine-stranded |
| Degree of protection | IP 20 |
| Approvals | CE |
| Dimensions | 7 Standard DIN module, DIN 43880 |
MCB+POP+SPD 3P+N
Part No. 900795
MCB+POP+SPD 32A 3P+N
New
- Loading
- Loading
- Loading
item
| SPD | |
| SPD according to EN 61643-11 / IEC 61643-11 | Type 2 / class II |
| Max. continuous operating voltage (a.c.) [L-N] (UC) | 275 V |
| Nominal discharge current (8/20 µs) [L-N] (In) | 5 kA |
| Nominal discharge current (8/20 µs) [N-PE] (In) | 20 kA |
| Voltage protection level [L-N] (UP) | 1.5 kV |
| Voltage protection level [N-PE] (UP) | 1.5 kV |
| Short-circuit withstand capability (ISCCR) | 10 kA |
| MCB | |
| Tested to | EN 60898, EN 60947-2 |
| Tripping characteristic | C |
| Nominal voltage (a.c.) (UN) | 230 / 400 V |
| Nominal alternating current (IL) | 32 A |
| POP | |
| Tested to | IEC EN 63052:2021-08 |
| Nominal AC voltage [L-N] (UN) | 230 V |
| Nominal AC voltage [L-L] (UN) | 400 V |
| General | |
| Tightening torque | 4 Nm |
| Cross-sectional area (min.) | 2.5 mm2 solid / fine-stranded |
| Cross-sectional area (max.) | 35 mm2 stranded / 25 mm2 fine-stranded |
| Degree of protection | IP 20 |
| Approvals | CE |
| Dimensions | 7 Standard DIN module, DIN 43880 |
MCB+POP+SPD 3P+N
Part No. 900796
MCB+POP+SPD 40A 3P+N
New
- Loading
- Loading
- Loading
item
| SPD | |
| SPD according to EN 61643-11 / IEC 61643-11 | Type 2 / class II |
| Max. continuous operating voltage (a.c.) [L-N] (UC) | 275 V |
| Nominal discharge current (8/20 µs) [L-N] (In) | 5 kA |
| Nominal discharge current (8/20 µs) [N-PE] (In) | 20 kA |
| Voltage protection level [L-N] (UP) | 1.5 kV |
| Voltage protection level [N-PE] (UP) | 1.5 kV |
| Short-circuit withstand capability (ISCCR) | 10 kA |
| MCB | |
| Tested to | EN 60898, EN 60947-2 |
| Tripping characteristic | C |
| Nominal voltage (a.c.) (UN) | 230 / 400 V |
| Nominal alternating current (IL) | 40 A |
| POP | |
| Tested to | IEC EN 63052:2021-08 |
| Nominal AC voltage [L-N] (UN) | 230 V |
| Nominal AC voltage [L-L] (UN) | 400 V |
| General | |
| Tightening torque | 4 Nm |
| Cross-sectional area (min.) | 2.5 mm2 solid / fine-stranded |
| Cross-sectional area (max.) | 35 mm2 stranded / 25 mm2 fine-stranded |
| Degree of protection | IP 20 |
| Approvals | CE |
| Dimensions | 7 Standard DIN module, DIN 43880 |
MCB+POP+SPD 3P+N
Part No. 900797
MCB+POP+SPD 50A 3P+N
New
- Loading
- Loading
- Loading
item
| SPD | |
| SPD according to EN 61643-11 / IEC 61643-11 | Type 2 / class II |
| Max. continuous operating voltage (a.c.) [L-N] (UC) | 275 V |
| Nominal discharge current (8/20 µs) [L-N] (In) | 5 kA |
| Nominal discharge current (8/20 µs) [N-PE] (In) | 20 kA |
| Voltage protection level [L-N] (UP) | 1.5 kV |
| Voltage protection level [N-PE] (UP) | 1.5 kV |
| Short-circuit withstand capability (ISCCR) | 10 kA |
| MCB | |
| Tested to | EN 60898, EN 60947-2 |
| Tripping characteristic | C |
| Nominal voltage (a.c.) (UN) | 230 / 400 V |
| Nominal alternating current (IL) | 50 A |
| POP | |
| Tested to | IEC EN 63052:2021-08 |
| Nominal AC voltage [L-N] (UN) | 230 V |
| Nominal AC voltage [L-L] (UN) | 400 V |
| General | |
| Tightening torque | 4 Nm |
| Cross-sectional area (min.) | 2.5 mm2 solid / fine-stranded |
| Cross-sectional area (max.) | 35 mm2 stranded / 25 mm2 fine-stranded |
| Degree of protection | IP 20 |
| Approvals | CE |
| Dimensions | 7 Standard DIN module, DIN 43880 |
MCB+POP+SPD 3P+N
Part No. 900798
MCB+POP+SPD 63A 3P+N
New
- Loading
- Loading
- Loading
item
| SPD | |
| SPD according to EN 61643-11 / IEC 61643-11 | Type 2 / class II |
| Max. continuous operating voltage (a.c.) [L-N] (UC) | 275 V |
| Nominal discharge current (8/20 µs) [L-N] (In) | 5 kA |
| Nominal discharge current (8/20 µs) [N-PE] (In) | 20 kA |
| Voltage protection level [L-N] (UP) | 1.5 kV |
| Voltage protection level [N-PE] (UP) | 1.5 kV |
| Short-circuit withstand capability (ISCCR) | 10 kA |
| MCB | |
| Tested to | EN 60898, EN 60947-2 |
| Tripping characteristic | C |
| Nominal voltage (a.c.) (UN) | 230 / 400 V |
| Nominal alternating current (IL) | 63 A |
| POP | |
| Tested to | IEC EN 63052:2021-08 |
| Nominal AC voltage [L-N] (UN) | 230 V |
| Nominal AC voltage [L-L] (UN) | 400 V |
| General | |
| Tightening torque | 4 Nm |
| Cross-sectional area (min.) | 2.5 mm2 solid / fine-stranded |
| Cross-sectional area (max.) | 35 mm2 stranded / 25 mm2 fine-stranded |
| Degree of protection | IP 20 |
| Approvals | CE |
| Dimensions | 7 Standard DIN module, DIN 43880 |
MCB+POP+SPD 3P+N
Part No. 900799
MCB+POP+SPD 80A 3P+N
New
- Loading
- Loading
- Loading
item
| SPD | |
| SPD according to EN 61643-11 / IEC 61643-11 | Type 2 / class II |
| Max. continuous operating voltage (a.c.) [L-N] (UC) | 275 V |
| Nominal discharge current (8/20 µs) [L-N] (In) | 5 kA |
| Nominal discharge current (8/20 µs) [N-PE] (In) | 20 kA |
| Voltage protection level [L-N] (UP) | 1.5 kV |
| Voltage protection level [N-PE] (UP) | 1.5 kV |
| Short-circuit withstand capability (ISCCR) | 10 kA |
| MCB | |
| Tested to | EN 60898, EN 60947-2 |
| Tripping characteristic | C |
| Nominal voltage (a.c.) (UN) | 230 / 400 V |
| Nominal alternating current (IL) | 80 A |
| POP | |
| Tested to | IEC EN 63052:2021-08 |
| Nominal AC voltage [L-N] (UN) | 230 V |
| Nominal AC voltage [L-L] (UN) | 400 V |
| General | |
| Tightening torque | 4 Nm |
| Cross-sectional area (min.) | 2.5 mm2 solid / fine-stranded |
| Cross-sectional area (max.) | 35 mm2 stranded / 25 mm2 fine-stranded |
| Degree of protection | IP 20 |
| Approvals | CE |
| Dimensions | 7 Standard DIN module, DIN 43880 |
POP SA 3P 230
Part No. 900720
DEHNduo POP SA 3P 230
New
- Loading
- Loading
- Loading
item
| POP | |
| Tested to | IEC 63052 cat. 4.1.3S2 |
| Tested to | IEC 63052 Kat. 4.1.3S2 |
| General | |
| Degree of protection | IP 20 |
| Number of poles | 3P + N |
POP+SPD 3P+N
Part No. 900721
POP+SPD 3P+N
New
- Loading
- Loading
- Loading
item
| SPD | |
| SPD according to EN 61643-11 / IEC 61643-11 | Type 2 / class II |
| Max. continuous operating voltage (a.c.) [L-N] (UC) | 275 V |
| Nominal discharge current (8/20 µs) [L-N] (In) | 20 kA |
| Nominal discharge current (8/20 µs) [N-PE] (In) | 20 kA |
| Voltage protection level [L-N] (UP) | 1.5 kV |
| Voltage protection level [N-PE] (UP) | 1.5 kV |
| Short-circuit withstand capability (ISCCR) | 50 kA |
| POP | |
| Tested to | IEC EN 63052:2021-08 |
| Nominal AC voltage [L-N] (UN) | 230 V |
| Nominal AC voltage [L-L] (UN) | 400 V |
| LED indication | OK (green) / Error (red) |
| General | |
| Tightening torque | 4 Nm |
| Cross-sectional area (min.) | 2.5 mm2 solid / fine-stranded |
| Cross-sectional area (max.) | 35 mm2 stranded / 25 mm2 fine-stranded |
| Degree of protection | IP 20 |
| Approvals | CE |
| Dimensions | 4 Standard DIN module, DIN 43880 |
SPD+POP+MCB 1P+N T1+2
Part No. 900739
SPD+POP+MCB 25A 1P+N T1+2
New
- Loading
- Loading
- Loading
item
| SPD | |
| SPD according to EN 61643-11 / IEC 61643-11 | type 1 + type 2 / class I + class II |
| Max. continuous operating voltage (a.c.) [L-N] (UC) | 255 V (50 / 60 Hz) |
| Nominal discharge current (8/20 µs) [L-N] (In) | 12.5 kA |
| Nominal discharge current (8/20 µs) [N-PE] (In) | 25 kA |
| Voltage protection level [L-N] (UP) | ≤ 1.5 kV |
| Voltage protection level [N-PE] (UP) | ≤ 1.5 kV |
| MCB | |
| Tested to | EN 60898, EN 60947-2 |
| Tripping characteristic | C |
| Nominal voltage (a.c.) (UN) | 230 / 400 V |
| Nominal alternating current (IL) | 25 A |
| POP | |
| Tested to | IEC EN 63052:2021-08 |
| Nominal AC voltage [L-N] (UN) | 230 V |
| Nominal AC voltage [L-L] (UN) | 400 V |
| General | |
| Tightening torque | 4 Nm |
| Cross-sectional area (min.) | 2.5 mm2 solid / fine-stranded |
| Cross-sectional area (max.) | 35 mm2 stranded / 25 mm2 fine-stranded |
| Degree of protection | IP 20 |
| Approvals | CE |
| Dimensions | 5 Standard DIN module, DIN 43880 |
SPD+POP+MCB 1P+N T1+2
Part No. 900740
SPD+POP+MCB 32A 1P+N T1+2
New
- Loading
- Loading
- Loading
item
| SPD | |
| SPD according to EN 61643-11 / IEC 61643-11 | type 1 + type 2 / class I + class II |
| Max. continuous operating voltage (a.c.) [L-N] (UC) | 255 V (50 / 60 Hz) |
| Nominal discharge current (8/20 µs) [L-N] (In) | 12.5 kA |
| Nominal discharge current (8/20 µs) [N-PE] (In) | 25 kA |
| Voltage protection level [L-N] (UP) | ≤ 1.5 kV |
| Voltage protection level [N-PE] (UP) | ≤ 1.5 kV |
| MCB | |
| Tested to | EN 60898, EN 60947-2 |
| Tripping characteristic | C |
| Nominal voltage (a.c.) (UN) | 230 / 400 V |
| Nominal alternating current (IL) | 32 A |
| POP | |
| Tested to | IEC EN 63052:2021-08 |
| Nominal AC voltage [L-N] (UN) | 230 V |
| Nominal AC voltage [L-L] (UN) | 400 V |
| General | |
| Tightening torque | 4 Nm |
| Cross-sectional area (min.) | 2.5 mm2 solid / fine-stranded |
| Cross-sectional area (max.) | 35 mm2 stranded / 25 mm2 fine-stranded |
| Degree of protection | IP 20 |
| Approvals | CE |
| Dimensions | 5 Standard DIN module, DIN 43880 |
SPD+POP+MCB 1P+N T1+2
Part No. 900741
SPD+POP+MCB 40A 1P+N T1+2
New
- Loading
- Loading
- Loading
item
| SPD | |
| SPD according to EN 61643-11 / IEC 61643-11 | type 1 + type 2 / class I + class II |
| Max. continuous operating voltage (a.c.) [L-N] (UC) | 255 V (50 / 60 Hz) |
| Nominal discharge current (8/20 µs) [L-N] (In) | 12.5 kA |
| Nominal discharge current (8/20 µs) [N-PE] (In) | 25 kA |
| Voltage protection level [L-N] (UP) | ≤ 1.5 kV |
| Voltage protection level [N-PE] (UP) | ≤ 1.5 kV |
| MCB | |
| Tested to | EN 60898, EN 60947-2 |
| Tripping characteristic | C |
| Nominal voltage (a.c.) (UN) | 230 / 400 V |
| Nominal alternating current (IL) | 40 A |
| POP | |
| Tested to | IEC EN 63052:2021-08 |
| Nominal AC voltage [L-N] (UN) | 230 V |
| Nominal AC voltage [L-L] (UN) | 400 V |
| General | |
| Tightening torque | 4 Nm |
| Cross-sectional area (min.) | 2.5 mm2 solid / fine-stranded |
| Cross-sectional area (max.) | 35 mm2 stranded / 25 mm2 fine-stranded |
| Degree of protection | IP 20 |
| Approvals | CE |
| Dimensions | 5 Standard DIN module, DIN 43880 |
SPD+POP+MCB 3P+N T1+2
Part No. 900742
SPD+POP+MCB 25A 3P+N T1+2
New
- Loading
- Loading
- Loading
item
| SPD | |
| SPD according to EN 61643-11 / IEC 61643-11 | type 1 + type 2 / class I + class II |
| Max. continuous operating voltage (a.c.) [L-N] (UC) | 255 V (50 / 60 Hz) |
| Nominal discharge current (8/20 µs) [L-N] (In) | 12.5 kA |
| Nominal discharge current (8/20 µs) [N-PE] (In) | 50 kA |
| Voltage protection level [L-N] (UP) | ≤ 1.5 kV |
| Voltage protection level [N-PE] (UP) | ≤ 1.5 kV |
| MCB | |
| Tested to | EN 60898, EN 60947-2 |
| Tripping characteristic | C |
| Nominal voltage (a.c.) (UN) | 230 / 400 V |
| Nominal alternating current (IL) | 25 A |
| POP | |
| Tested to | IEC EN 63052:2021-08 |
| Nominal AC voltage [L-N] (UN) | 230 V |
| Nominal AC voltage [L-L] (UN) | 400 V |
| General | |
| Tightening torque | 4 Nm |
| Cross-sectional area (min.) | 2.5 mm2 solid / fine-stranded |
| Cross-sectional area (max.) | 35 mm2 stranded / 25 mm2 fine-stranded |
| Degree of protection | IP 20 |
| Approvals | CE |
| Dimensions | 9 Standard DIN module, DIN 43880 |
SPD+POP+MCB 3P+N T1+2
Part No. 900743
SPD+POP+MCB 32A 3P+N T1+2
New
- Loading
- Loading
- Loading
item
| SPD | |
| SPD according to EN 61643-11 / IEC 61643-11 | type 1 + type 2 / class I + class II |
| Max. continuous operating voltage (a.c.) [L-N] (UC) | 255 V (50 / 60 Hz) |
| Nominal discharge current (8/20 µs) [L-N] (In) | 12.5 kA |
| Nominal discharge current (8/20 µs) [N-PE] (In) | 50 kA |
| Voltage protection level [L-N] (UP) | ≤ 1.5 kV |
| Voltage protection level [N-PE] (UP) | ≤ 1.5 kV |
| MCB | |
| Tested to | EN 60898, EN 60947-2 |
| Tripping characteristic | C |
| Nominal voltage (a.c.) (UN) | 230 / 400 V |
| Nominal alternating current (IL) | 32 A |
| POP | |
| Tested to | IEC EN 63052:2021-08 |
| Nominal AC voltage [L-N] (UN) | 230 V |
| Nominal AC voltage [L-L] (UN) | 400 V |
| General | |
| Tightening torque | 4 Nm |
| Cross-sectional area (min.) | 2.5 mm2 solid / fine-stranded |
| Cross-sectional area (max.) | 35 mm2 stranded / 25 mm2 fine-stranded |
| Degree of protection | IP 20 |
| Approvals | CE |
| Dimensions | 9 Standard DIN module, DIN 43880 |
SPD+POP+MCB 3P+N T1+2
Part No. 900744
SPD+POP+MCB 40A 3P+N T1+2
New
- Loading
- Loading
- Loading
item
| SPD | |
| SPD according to EN 61643-11 / IEC 61643-11 | type 1 + type 2 / class I + class II |
| Max. continuous operating voltage (a.c.) [L-N] (UC) | 255 V (50 / 60 Hz) |
| Nominal discharge current (8/20 µs) [L-N] (In) | 12.5 kA |
| Nominal discharge current (8/20 µs) [N-PE] (In) | 50 kA |
| Voltage protection level [L-N] (UP) | ≤ 1.5 kV |
| Voltage protection level [N-PE] (UP) | ≤ 1.5 kV |
| MCB | |
| Tested to | EN 60898, EN 60947-2 |
| Tripping characteristic | C |
| Nominal voltage (a.c.) (UN) | 230 / 400 V |
| Nominal alternating current (IL) | 40 A |
| POP | |
| Tested to | IEC EN 63052:2021-08 |
| Nominal AC voltage [L-N] (UN) | 230 V |
| Nominal AC voltage [L-L] (UN) | 400 V |
| General | |
| Tightening torque | 4 Nm |
| Cross-sectional area (min.) | 2.5 mm2 solid / fine-stranded |
| Cross-sectional area (max.) | 35 mm2 stranded / 25 mm2 fine-stranded |
| Degree of protection | IP 20 |
| Approvals | CE |
| Dimensions | 9 Standard DIN module, DIN 43880 |
SPD+POP+MCB 3P+N T1+2
Part No. 900746
SPD+POP+MCB 63A 3P+N T1+2
New
- Loading
- Loading
- Loading
item
| SPD | |
| SPD according to EN 61643-11 / IEC 61643-11 | type 1 + type 2 / class I + class II |
| Max. continuous operating voltage (a.c.) [L-N] (UC) | 255 V (50 / 60 Hz) |
| Nominal discharge current (8/20 µs) [L-N] (In) | 12.5 kA |
| Nominal discharge current (8/20 µs) [N-PE] (In) | 50 kA |
| Voltage protection level [L-N] (UP) | ≤ 1.5 kV |
| Voltage protection level [N-PE] (UP) | ≤ 1.5 kV |
| MCB | |
| Tested to | EN 60898, EN 60947-2 |
| Tripping characteristic | C |
| Nominal voltage (a.c.) (UN) | 230 / 400 V |
| Nominal alternating current (IL) | 63 A |
| POP | |
| Tested to | IEC EN 63052:2021-08 |
| Nominal AC voltage [L-N] (UN) | 230 V |
| Nominal AC voltage [L-L] (UN) | 400 V |
| General | |
| Tightening torque | 4 Nm |
| Cross-sectional area (min.) | 2.5 mm2 solid / fine-stranded |
| Cross-sectional area (max.) | 35 mm2 stranded / 25 mm2 fine-stranded |
| Degree of protection | IP 20 |
| Approvals | CE |
| Dimensions | 9 Standard DIN module, DIN 43880 |
SPD+POP 3P+N T1+2
Part No. 900747
SPD+POP 3P+N T1+2
New
- Loading
- Loading
- Loading
item
| SPD | |
| SPD according to EN 61643-11 / IEC 61643-11 | type 1 + type 2 / class I + class II |
| Max. continuous operating voltage (a.c.) [L-N] (UC) | 255 V (50 / 60 Hz) |
| Nominal discharge current (8/20 µs) [L-N] (In) | 12.5 kA |
| Nominal discharge current (8/20 µs) [N-PE] (In) | 50 kA |
| Voltage protection level [L-N] (UP) | ≤ 1.5 kV |
| Voltage protection level [N-PE] (UP) | ≤ 1.5 kV |
| POP | |
| Tested to | IEC 63052 cat. 4.1.3S2 |
| General | |
| Cross-sectional area (min.) | 0.5 mm2 solid / fine-stranded |
| Cross-sectional area (max.) | 2.5 mm2 fine-stranded / 4 mm2 solid |
| Degree of protection | IP 20 |
| Dimensions | 6 Standard DIN module, DIN 43880 |