DEHNshield ZP + DSHU
- Type 1 + Type 2 + Type 3 combined arrester as per DIN EN 61643-11
- Selective main circuit breaker (SHU) with direct infeed option for the line conductor
- SHU, suitable for operation by non-professionals and sealable
- RAC spark gap technology in the surge protective device that is robust yet gentle on terminal devices
- Perfect solution for the requirements of VDE-AR-N 4100 and VDE 0100-443/534
- With integrated surge-protected 230-V power supply (L and N) for both compartments for additional applications and termination point meter mounting boards as per VDE-AR-N 4100, via a miniature circuit breaker directly on the SPD
- Protects the entire electrical installation as close as possible to the supply point
- Function monitoring of all protective circuits and mechanical fault indication with a green/red marking in the inspection window of the SPD
DEHNshield ZP B2 LSG TT 255
The set consists of one DSH ZP B2 LSG TT 255 (Part No. 909 731) and one DSHU 3P 35 (Part No. 909 035).
Art.-Nr. 909655
SET 1 DSH ZP B2 LSG TT + 1X DSHU 3P 35
New
item
GTIN: 4013364562752, customs tariff number: 85363090, gross weight: 2.065 KG, packaging unit: 1 ST
Set consisting of combined arrester DEHNshield DSH ZP B2 LSG TT 255 and one DSHU 3P 35
4-pole combined arrester for 230/400 V
TT- and TN(C)-S systems
For use upstream of the meter as per VDE-AR-N 4100
Type 1 + Type 2 + Type 3 arrester as per EN 61643-11
Retrofitting into a single-pole
B6 miniature circuit breaker possible
to implement a power supply
for the smart measuring system as per VDE-AR-N 4100.
Two sockets for the 230-V power supply (N and L)
for compartment for additional applications / termination point meter mounting board integrated into the device;
Robust RAC spark gap technology that is gentle on terminal devices
Can be installed directly on 40-mm busbar systems without tools
Maximum continuous operating voltage: 255 V AC
Protection level: <= 1.5 kV
Total impulse lightning current (10/350): 30 kA
Follow current extinguishing capability: 25 kArms
Energy coordination as per DIN EN 62305-4 with
arresters of the Red/Line series and directly with the terminal equipment
Selective main circuit breaker voltage-dependent
as per TAB 2007 and DIN VDE 0641-21,
for direct installation on the 40-mm busbar system,
lockable and sealable,
rated voltage 3-pole: 400 V
rated switching capacity: 25 kA
rated insulation voltage: 690 V
rated impulse withstand voltage: 6 kV
disconnection function/main switch characteristics
as per DIN VDE 0100-537 / DIN EN 60947
characteristic E and a nominal current of 35 A
Brand: DEHN
Type: SET 1 DSH ZP B2 LSG TT + 1X DSHU 3P 35
Part No.: 909655
or equivalent.
4-pole combined arrester for 230/400 V
TT- and TN(C)-S systems
For use upstream of the meter as per VDE-AR-N 4100
Type 1 + Type 2 + Type 3 arrester as per EN 61643-11
Retrofitting into a single-pole
B6 miniature circuit breaker possible
to implement a power supply
for the smart measuring system as per VDE-AR-N 4100.
Two sockets for the 230-V power supply (N and L)
for compartment for additional applications / termination point meter mounting board integrated into the device;
Robust RAC spark gap technology that is gentle on terminal devices
Can be installed directly on 40-mm busbar systems without tools
Maximum continuous operating voltage: 255 V AC
Protection level: <= 1.5 kV
Total impulse lightning current (10/350): 30 kA
Follow current extinguishing capability: 25 kArms
Energy coordination as per DIN EN 62305-4 with
arresters of the Red/Line series and directly with the terminal equipment
Selective main circuit breaker voltage-dependent
as per TAB 2007 and DIN VDE 0641-21,
for direct installation on the 40-mm busbar system,
lockable and sealable,
rated voltage 3-pole: 400 V
rated switching capacity: 25 kA
rated insulation voltage: 690 V
rated impulse withstand voltage: 6 kV
disconnection function/main switch characteristics
as per DIN VDE 0100-537 / DIN EN 60947
characteristic E and a nominal current of 35 A
Brand: DEHN
Type: SET 1 DSH ZP B2 LSG TT + 1X DSHU 3P 35
Part No.: 909655
or equivalent.
DEHNshield ZP B2 LSG TT 255
The set consists of one DSH ZP B2 LSG TT 255 (Part No. 909 731) and two DSHU 3P 35 (Part No. 909 735).
Art.-Nr. 909656
SET 2 DSH ZP B2 LSG TT + 2X DSHU 3P 35
New
item
GTIN: 4013364562776, customs tariff number: 85363090, gross weight: 3.365 KG, packaging unit: 1 ST
Set consisting of combined arrester DEHNshield DSH ZP B2 LSG TT 255 and two DSHU 3P 35
4-pole combined arrester for 230/400 V
TT- and TN(C)-S systems
For use upstream of the meter as per VDE-AR-N 4100
Type 1 + Type 2 + Type 3 arrester as per EN 61643-11
Retrofitting into a single-pole
B6 miniature circuit breaker possible
to implement a power supply
for the smart measuring system as per VDE-AR-N 4100.
Two sockets for the 230-V power supply (N and L)
for compartment for additional applications / termination point meter mounting board integrated into the device;
Robust RAC spark gap technology that is gentle on terminal devices
Can be installed directly on 40-mm busbar systems without tools
Maximum continuous operating voltage: 255 V AC
Protection level: <= 1.5 kV
Total impulse lightning current (10/350): 30 kA
Follow current extinguishing capability: 25 kArms
Energy coordination as per DIN EN 62305-4 with
arresters of the Red/Line series and directly with the terminal equipment
Selective main circuit breaker voltage-dependent
as per TAB 2007 and DIN VDE 0641-21,
for direct installation on the 40-mm busbar system,
lockable and sealable,
rated voltage 3-pole: 400 V
rated switching capacity: 25 kA
rated insulation voltage: 690 V
rated impulse withstand voltage: 6 kV
disconnection function/main switch characteristics
as per DIN VDE 0100-537 / DIN EN 60947
characteristic E and a nominal current of 35 A
Brand: DEHN
Type: SET 2 DSH ZP B2 LSG TT + 2X DSHU 3P 35
Part No.: 909656
or equivalent.
4-pole combined arrester for 230/400 V
TT- and TN(C)-S systems
For use upstream of the meter as per VDE-AR-N 4100
Type 1 + Type 2 + Type 3 arrester as per EN 61643-11
Retrofitting into a single-pole
B6 miniature circuit breaker possible
to implement a power supply
for the smart measuring system as per VDE-AR-N 4100.
Two sockets for the 230-V power supply (N and L)
for compartment for additional applications / termination point meter mounting board integrated into the device;
Robust RAC spark gap technology that is gentle on terminal devices
Can be installed directly on 40-mm busbar systems without tools
Maximum continuous operating voltage: 255 V AC
Protection level: <= 1.5 kV
Total impulse lightning current (10/350): 30 kA
Follow current extinguishing capability: 25 kArms
Energy coordination as per DIN EN 62305-4 with
arresters of the Red/Line series and directly with the terminal equipment
Selective main circuit breaker voltage-dependent
as per TAB 2007 and DIN VDE 0641-21,
for direct installation on the 40-mm busbar system,
lockable and sealable,
rated voltage 3-pole: 400 V
rated switching capacity: 25 kA
rated insulation voltage: 690 V
rated impulse withstand voltage: 6 kV
disconnection function/main switch characteristics
as per DIN VDE 0100-537 / DIN EN 60947
characteristic E and a nominal current of 35 A
Brand: DEHN
Type: SET 2 DSH ZP B2 LSG TT + 2X DSHU 3P 35
Part No.: 909656
or equivalent.
DEHNshield ZP B2 LSG TT 255
The set consists of one DSH ZP B2 LSG TT 255 (Part No. 909 731) and one DSHU 3P 50 (Part No. 909 050).
Art.-Nr. 909657
SET 3 DSH ZP B2 LSG TT + 1X DSHU 3P 50
New
item
GTIN: 4013364562769, customs tariff number: 85363090, gross weight: 2.065 KG, packaging unit: 1 ST
Set consisting of combined arrester DEHNshield DSH ZP B2 LSG TT 255 and one DSHU 3P 50
4-pole combined arrester for 230/400 V
TT- and TN(C)-S systems
For use upstream of the meter as per VDE-AR-N 4100
Type 1 + Type 2 + Type 3 arrester as per EN 61643-11
Retrofitting into a single-pole
B6 miniature circuit breaker possible
to implement a power supply
for the smart measuring system as per VDE-AR-N 4100.
Two sockets for the 230-V power supply (N and L)
for compartment for additional applications / termination point meter mounting board integrated into the device;
Robust RAC spark gap technology that is gentle on terminal devices
Can be installed directly on 40-mm busbar systems without tools
Maximum continuous operating voltage: 255 V AC
Protection level: <= 1.5 kV
Total impulse lightning current (10/350): 30 kA
Follow current extinguishing capability: 25 kArms
Energy coordination as per DIN EN 62305-4 with
arresters of the Red/Line series and directly with the terminal equipment
Selective main circuit breaker voltage-dependent
as per TAB 2007 and DIN VDE 0641-21,
for direct installation on the 40-mm busbar system,
lockable and sealable,
rated voltage 3-pole: 400 V
rated switching capacity: 25 kA
rated insulation voltage: 690 V
rated impulse withstand voltage: 6 kV
disconnection function/main switch characteristics
as per DIN VDE 0100-537 / DIN EN 60947
characteristic E and a nominal current of 50 A
Brand: DEHN
Type: SET 3 DSH ZP B2 LSG TT + 1X DSHU 3P 50
Part No.: 909657
or equivalent.
4-pole combined arrester for 230/400 V
TT- and TN(C)-S systems
For use upstream of the meter as per VDE-AR-N 4100
Type 1 + Type 2 + Type 3 arrester as per EN 61643-11
Retrofitting into a single-pole
B6 miniature circuit breaker possible
to implement a power supply
for the smart measuring system as per VDE-AR-N 4100.
Two sockets for the 230-V power supply (N and L)
for compartment for additional applications / termination point meter mounting board integrated into the device;
Robust RAC spark gap technology that is gentle on terminal devices
Can be installed directly on 40-mm busbar systems without tools
Maximum continuous operating voltage: 255 V AC
Protection level: <= 1.5 kV
Total impulse lightning current (10/350): 30 kA
Follow current extinguishing capability: 25 kArms
Energy coordination as per DIN EN 62305-4 with
arresters of the Red/Line series and directly with the terminal equipment
Selective main circuit breaker voltage-dependent
as per TAB 2007 and DIN VDE 0641-21,
for direct installation on the 40-mm busbar system,
lockable and sealable,
rated voltage 3-pole: 400 V
rated switching capacity: 25 kA
rated insulation voltage: 690 V
rated impulse withstand voltage: 6 kV
disconnection function/main switch characteristics
as per DIN VDE 0100-537 / DIN EN 60947
characteristic E and a nominal current of 50 A
Brand: DEHN
Type: SET 3 DSH ZP B2 LSG TT + 1X DSHU 3P 50
Part No.: 909657
or equivalent.