weiterführende Informationen
DEHNshield ZP (2nd generation)
- Type 1 + type 2 combined lightning current and surge arrester with spark gap technology
- Energy-coordinated protection effect with regard to the terminal equipment (≤ 10 m) type 1 + type 2 + type 3
- Fully compliant with all requirements of the national VDN* guideline on the use of SPDs upstream of the meter panel
- Quick and easy installation by snapping the arrester onto 40 mm busbar systems
- Protects the entire electrical installation already near the infeed point
- Operating state / fault indication by green / red indicator flag in the inspection window
- No tripping of 32 A gG fuses up to short-circuit currents of 25 kArms
- Fulfils the requirements on the lightning current discharge capacity according to IEC 60364-5-53**
- Compact lightning equipotential bonding including protection of terminal equipment
DEHNshield ZP TT Basic
Combined lightning current and surge arrester for TT and TN-C systems for use in the main power supply system (3+1 configuration) of residential buildings without external lighting protection system (also with infeed via overhead lines).
Art.-Nr. 900396
DSH ZP B TT 255
item