DEHNshield
- Application-optimised and prewired spark-gap-based type 1 + type 2 combined lightning current and surge arrester
- Compact design due to space-saving spark gap technology with a width of only one module / pole
- Fulfils the minimum requirements on the lightning current discharge capacity according to IEC 60364-5-53
- Allows compact lightning equipotential bonding including protection of terminal equipment
- Discharge capacity up to 50 kA (10/350 µs)
- Operating state / fault indication by green / red indicator flag in the inspection window
- High follow current extinguishing capacity (Ifi = 25 kArms)
15 Products
DEHNshield TNC
Application-optimised and prewired combined lightning current and surge arrester for TN-C systems.
DEHNshield TNC FM
Application-optimised and prewired combined lightning current and surge arrester for TN-C systems; with floating remote signalling contact.
DEHNshield TNC Basic FM
Application-optimised and prewired combined lightning current and surge arrester for TN-C systems for use in the main power supply system (3+0 configuration) in case of residential buildings without external lightning protection system (also in case of buildings supplied by overhead lines); with floating remote signalling contact.
DEHNshield TNS
Application-optimised and prewired combined lightning current and surge arrester for TN-S systems.
DEHNshield TNS FM
Application-optimised and prewired combined lightning current and surge arrester for TN-S systems; with floating remote signalling contact.
DEHNshield TNS Basic FM
Application-optimised and prewired combined lightning current and surge arrester for TN-S systems for use in the main power supply system (4+0 configuration) in case of residential buildings without external lightning protection system (also in case of buildings supplied by overhead lines); with floating remote signalling contact.
DEHNshield TT
Application-optimised and prewired combined lightning current and surge arrester for TT and TN-S systems (3+1 configuration).
DEHNshield TT FM
Application-optimised and prewired combined lightning current and surge arrester for TT and TN-S systems (3+1 configuration); with floating remote signalling contact.
DEHNshield TT Basic FM
Application-optimised and prewired combined lightning current and surge arrester for TT and TN-S systems for use in the main power supply system (3+1 configuration) for residential buildings without external lightning protection (also for buildings supplied by overhead lines); with floating remote signalling contact.
DEHNshield TN
Application-optimised and prewired combined lightning current and surge arrester for single-phase TN systems.
DEHNshield TN FM
Application-optimised and prewired combined lightning current and surge arrester for single-phase TN systems; with floating remote signalling contact.
DEHNshield TN Basic FM
Application-optimised and prewired combined lightning current and surge arrester for single-phase TN systems for use in the main power supply system (2+0 configuration) in case of residential buildings without external lightning protection system (also in case of buildings supplied by overhead lines); with floating remote signalling contact.
DEHNshield TT 2P
Application-optimised and prewired combined lightning current and surge arrester for single-phase TT and TN-S systems (1+1 configuration).
DEHNshield TT 2P FM
Application-optimised and prewired combined lightning current and surge arrester for single-phase TT and TN-S systems (1+1 configuration); with floating remote signalling contact.
DEHNshield TT 2P Basic FM
Application-optimised and prewired combined lightning current and surge arrester for single-phase TT and TN systems for use in the main power supply system (1+1 configuration) in case of residential buildings without external lightning protection system (also in case of buildings supplied by overhead lines); with floating remote signalling contact.