DEHNshield

  • Application-optimised and prewired spark-gap-based type 1 + type 2 combined lightning current and surge arrester
  • Compact design due to space-saving spark gap technology with a width of only one module / pole
  • Fulfils the minimum requirements on the lightning current discharge capacity according to IEC 60364-5-53
  • Allows compact lightning equipotential bonding including protection of terminal equipment
  • Discharge capacity up to 50 kA (10/350 µs)
  • Operating state / fault indication by green / red indicator flag in the inspection window
  • High follow current extinguishing capacity (Ifi = 25 kArms)

DEHNshield TNC

Application-optimised and prewired combined lightning current and surge arrester for TN-C systems.
Art.-Nr. 941300
DSH TNC 255
item

DEHNshield TNC FM

Application-optimised and prewired combined lightning current and surge arrester for TN-C systems; with floating remote signalling contact.
Art.-Nr. 941305
DSH TNC 255 FM
item

DEHNshield TNC Basic FM

Application-optimised and prewired combined lightning current and surge arrester for TN-C systems for use in the main power supply system (3+0 configuration) in case of residential buildings without external lightning protection system (also in case of buildings supplied by overhead lines); with floating remote signalling contact.
Art.-Nr. 941306
DSH B TNC 255 FM
item

DEHNshield TNS

Application-optimised and prewired combined lightning current and surge arrester for TN-S systems.
Art.-Nr. 941400
DSH TNS 255
item

DEHNshield TNS FM

Application-optimised and prewired combined lightning current and surge arrester for TN-S systems; with floating remote signalling contact.
Art.-Nr. 941405
DSH TNS 255 FM
item

DEHNshield TNS Basic FM

Application-optimised and prewired combined lightning current and surge arrester for TN-S systems for use in the main power supply system (4+0 configuration) in case of residential buildings without external lightning protection system (also in case of buildings supplied by overhead lines); with floating remote signalling contact.
Art.-Nr. 941406
DSH B TNS 255 FM
item

DEHNshield TT

Application-optimised and prewired combined lightning current and surge arrester for TT and TN-S systems (3+1 configuration).
Art.-Nr. 941310
DSH TT 255
item

DEHNshield TT FM

Application-optimised and prewired combined lightning current and surge arrester for TT and TN-S systems (3+1 configuration); with floating remote signalling contact.
Art.-Nr. 941315
DSH TT 255 FM
item

DEHNshield TT Basic FM

Application-optimised and prewired combined lightning current and surge arrester for TT and TN-S systems for use in the main power supply system (3+1 configuration) for residential buildings without external lightning protection (also for buildings supplied by overhead lines); with floating remote signalling contact.
Art.-Nr. 941316
DSH B TT 255 FM
item

DEHNshield TN

Application-optimised and prewired combined lightning current and surge arrester for single-phase TN systems.
Art.-Nr. 941200
DSH TN 255
item

DEHNshield TN FM

Application-optimised and prewired combined lightning current and surge arrester for single-phase TN systems; with floating remote signalling contact.
Art.-Nr. 941205
DSH TN 255 FM
item

DEHNshield TN Basic FM

Application-optimised and prewired combined lightning current and surge arrester for single-phase TN systems for use in the main power supply system (2+0 configuration) in case of residential buildings without external lightning protection system (also in case of buildings supplied by overhead lines); with floating remote signalling contact.
Art.-Nr. 941206
DSH B TN 255 FM
item

DEHNshield TT 2P

Application-optimised and prewired combined lightning current and surge arrester for single-phase TT and TN-S systems (1+1 configuration).
Art.-Nr. 941110
DSH TT 2P 255
item

DEHNshield TT 2P FM

Application-optimised and prewired combined lightning current and surge arrester for single-phase TT and TN-S systems (1+1 configuration); with floating remote signalling contact.

Art.-Nr. 941115
DSH TT 2P 255 FM
item

DEHNshield TT 2P Basic FM

Application-optimised and prewired combined lightning current and surge arrester for single-phase TT and TN systems for use in the main power supply system (1+1 configuration) in case of residential buildings without external lightning protection system (also in case of buildings supplied by overhead lines); with floating remote signalling contact.
Art.-Nr. 941116
DSH B TT 2P 255 FM
item