DEHNshield
- Application-optimised and prewired spark-gap-based type 1 + type 2 combined lightning current and surge arrester
- Compact design due to space-saving spark gap technology with a width of only one module / pole
- Fulfils the minimum requirements on the lightning current discharge capacity according to IEC 60364-5-53
- Allows compact lightning equipotential bonding including protection of terminal equipment
- Discharge capacity up to 50 kA (10/350 µs)
- Operating state / fault indication by green / red indicator flag in the inspection window
- High follow current extinguishing capacity (Ifi = 25 kArms)
DEHNshield TNC
Application-optimised and prewired combined lightning current and surge arrester for TN-C systems.
Part No. 941300
DSH TNC 255
item
DEHNshield TNC FM
Application-optimised and prewired combined lightning current and surge arrester for TN-C systems; with floating remote signalling contact.
Part No. 941305
DSH TNC 255 FM
item
DEHNshield TNC Basic FM
Application-optimised and prewired combined lightning current and surge arrester for TN-C systems for use in the main power supply system (3+0 configuration) in case of residential buildings without external lightning protection system (also in case of buildings supplied by overhead lines); with floating remote signalling contact.
Part No. 941306
DSH B TNC 255 FM
item
DEHNshield TNS
Application-optimised and prewired combined lightning current and surge arrester for TN-S systems.
Part No. 941400
DSH TNS 255
item
DEHNshield TNS FM
Application-optimised and prewired combined lightning current and surge arrester for TN-S systems; with floating remote signalling contact.
Part No. 941405
DSH TNS 255 FM
item
DEHNshield TNS Basic FM
Application-optimised and prewired combined lightning current and surge arrester for TN-S systems for use in the main power supply system (4+0 configuration) in case of residential buildings without external lightning protection system (also in case of buildings supplied by overhead lines); with floating remote signalling contact.
Part No. 941406
DSH B TNS 255 FM
item
DEHNshield TT
Application-optimised and prewired combined lightning current and surge arrester for TT and TN-S systems (3+1 configuration).
Part No. 941310
DSH TT 255
item
DEHNshield TT FM
Application-optimised and prewired combined lightning current and surge arrester for TT and TN-S systems (3+1 configuration); with floating remote signalling contact.
Part No. 941315
DSH TT 255 FM
item
DEHNshield TT Basic FM
Application-optimised and prewired combined lightning current and surge arrester for TT and TN-S systems for use in the main power supply system (3+1 configuration) for residential buildings without external lightning protection (also for buildings supplied by overhead lines); with floating remote signalling contact.
Part No. 941316
DSH B TT 255 FM
item
DEHNshield TN
Application-optimised and prewired combined lightning current and surge arrester for single-phase TN systems.
Part No. 941200
DSH TN 255
item
DEHNshield TN FM
Application-optimised and prewired combined lightning current and surge arrester for single-phase TN systems; with floating remote signalling contact.
Part No. 941205
DSH TN 255 FM
item
DEHNshield TN Basic FM
Application-optimised and prewired combined lightning current and surge arrester for single-phase TN systems for use in the main power supply system (2+0 configuration) in case of residential buildings without external lightning protection system (also in case of buildings supplied by overhead lines); with floating remote signalling contact.
Part No. 941206
DSH B TN 255 FM
item
DEHNshield TT 2P
Application-optimised and prewired combined lightning current and surge arrester for single-phase TT and TN-S systems (1+1 configuration).
Part No. 941110
DSH TT 2P 255
item
DEHNshield TT 2P FM
Application-optimised and prewired combined lightning current and surge arrester for single-phase TT and TN-S systems (1+1 configuration); with floating remote signalling contact.
Part No. 941115
DSH TT 2P 255 FM
item
DEHNshield TT 2P Basic FM
Application-optimised and prewired combined lightning current and surge arrester for single-phase TT and TN systems for use in the main power supply system (1+1 configuration) in case of residential buildings without external lightning protection system (also in case of buildings supplied by overhead lines); with floating remote signalling contact.
Part No. 941116
DSH B TT 2P 255 FM
item