DEHNventil ZP
- Type 1 and type 2 combined lightning current and surge arrester with RADAX Flow spark gap technology
- Fully compliant with all requirements of VDE-AR-N 4100 on the use of SPDs upstream of the meter panel
- Quick and easy installation by snapping the arrester onto 40 mm busbar systems
- Test for correct operation by pressing the button with indicator light
- No tripping of 32 A gG fuses up to short-circuit currents of 25 kArms
- Discharge capacity up to 100 kA (10/350 µs)
- Capable of protecting terminal equipment
- Maximum system availability
DEHNventil ZP TNC
Combined lightning current and surge arrester for TN-C systems for use in main power systems in case of buildings with external lightning protection system and high performance parameters (3+0 configuration).
Art.-Nr. 900390
DV ZP TNC 255
item
DEHNventil ZP TT
Combined lightning current and surge arrester for TT and TN-S systems for use in main power systems in case of buildings with external lightning protection system and high performance parameters (3+1 configuration).
Art.-Nr. 900391
DV ZP TT 255
item