DEHNsecure modular
- Coordinated spark-gap-based lightning current arrester consisting of a base part and a plug-in protection module
- Spark gap technology particularly suited for use in d.c. circuits
- High lightning current discharge capacity of 25 kA (10/350 µs)
- Directly coordinated with DEHNguard SE DC ... surge protective devices
- Low voltage protection level
- Operating state / fault indication by green / red indicator flag in the inspection window
- Easy replacement of protection modules due to module locking system with module release button
DEHNsecure M 1 ...
Coordinated and modular single-pole lightning current arrester for d.c. applications from 12 to 60 V.
DEHNsecure M 1 ...
Coordinated and modular single-pole lightning current arrester for d.c. applications.
DEHNsecure M 1 ...
Coordinated and modular single-pole lightning current arrester for d.c. applications.
DEHNsecure M 1 ... FM
Coordinated and modular single-pole lightning current arrester for d.c. applications from 12 to 60 volts; with remote signalling contact for monitoring device (floating changeover contact).
DEHNsecure M 1 ... FM
Coordinated and modular single-pole lightning current arrester for d.c. applications; with remote signalling contact for monitoring device (floating changeover contact).
DEHNsecure M 1 ... FM
Coordinated and modular single-pole lightning current arrester for d.c. applications; with remote signalling contact for monitoring device (floating changeover contact).
DEHNsecure M 2P ... (FM)
Coordinated and modular two-pole lightning current arrester for d.c. applications from 12 to 60 volts (1+1 configuration); FM version with floating remote signalling contact.
DEHNsecure M 2P ... (FM)
Coordinated and modular two-pole lightning current arrester for d.c. applications from 12 to 60 volts (1+1 configuration); FM version with floating remote signalling contact.
DEHNsecure NG 2P 60 FM
Coordinated and modular two-pole lightning current arrester for DC applications up to 60 V (1+1 configuration); FM version with floating remote signalling contact.