DEHNguard modular YPV ... FM
- Prewired complete unit for photovoltaic systems consisting of a base part and plug-in protection modules
- Fault-resistant Y circuit with three heavy-duty varistors prevents damage to the surge protective device in case of insulation faults in the generator circuit
- Tested to EN 61643-31
- High reliability due to ""Thermo Dynamic Control"" disconnector
- Fault indication by red indicator flag in the inspection window
- Suitable for use in accordance with IEC 60364-7-712 [Photovoltaic (PV) power systems]
DEHNguard MP YPV ... FM
Multipole modular surge arrester for use in PV systems; with remote signalling contact for monitoring unit (floating changeover contact).
Part No. 942565
DG MP YPV 1200 FM
item
DEHNguard MP YPV ... FM
Multipole modular surge arrester for use in PV systems; with remote signalling contact for monitoring unit (floating changeover contact).
Part No. 942567
DG MP YPV 1500 FM
item
DEHNguard M YPV ... FM
Mehrpoliger, modularer Überspannungs-Ableiter für PV-Anlagen mit Fernmeldekontakt für Überwachungseinrichtung (potentialfreier Wechsler). - old
Part No. 952565
DG M YPV 1200 FM
item
DEHNguard M YPV ... FM
Mehrpoliger, modularer Überspannungs-Ableiter für PV-Anlagen mit Fernmeldekontakt für Überwachungseinrichtung (potentialfreier Wechsler).
Part No. 952567
DG M YPV 1500 FM
item