MVS single-phase, two-pole
| Type | single-phase |
| Number of contact studs | 2 |
| Nominal cross-section | 16 mm² |
MVS single-phase, three-pole
| Type | single-phase |
| Number of contact studs | 3 |
| Nominal cross-section | 16 mm² |
MVS single-phase, four-pole
| Type | single-phase |
| Number of contact studs | 4 |
| Nominal cross-section | 16 mm² |
MVS single-phase, six-pole
| Type | single-phase |
| Number of contact studs | 6 |
| Nominal cross-section | 16 mm² |
MVS single-phase, seven-pole
| Type | single-phase |
| Number of contact studs | 7 |
| Nominal cross-section | 16 mm² |
MVS single-phase, eight-pole
| Type | single-phase |
| Number of contact studs | 8 |
| Nominal cross-section | 16 mm² |
MVS three-phase, six-pole, 6 modules
| Type | three-phase |
| Number of contact studs | 6 |
| Nominal cross-section | 16 mm² |
MVS three-phase, six-pole, 9 modules
| Type | three-phase |
| Number of contact studs | 6 |
| Nominal cross-section | 16 mm² |
MVS four-phase, eight-pole
| Type | four-phase |
| Number of contact studs | 8 |
| Nominal cross-section | 10 mm² |
MVS single-phase, four-pole, 8 Modules
Modular wiring clip for TT systems, insulated, single-phase, four-pole with connection clamp up to 50 mm².
Art.-Nr. 900849
MVS 1 4 8 TT
| Type | Single-phase |
| Number of contact studs | 4 |
| Dimensions | 166 x 38.1 x 22 mm |
| Max. lightning current (10/350 µs) based on DIN EN 61643-11 (Iimp) | 100 kA |
| Material of the electrical conductor | E-Cu-ETP |
| Insulation material | PC |
| Cross-sectional area of the feed terminal | 10–50 mm (solid or stranded) / 6–35 mm² (flexible with wire end ferrule) |
| Max. tightening torque of the clamping screw | 7 Nm |
| Insulated design | Yes |
Earthing clip for 1.5-module enclosures, single-phase, two-pole
Art.-Nr. 900460
EB 1 2 1.5
| Type | single-phase |
| Number of contact studs | 2 |
| Dimensions | 34 x 60 x 28 mm |
| Material | copper and tin-plated brass |
| Terminal | up to 25 mm² |
Earthing clip for 1.5-module enclosures, single-phase, three-pole
Art.-Nr. 900418
EB 1 3 1.5
| Type | single-phase |
| Number of contact studs | 3 |
| Dimensions | 34 x 85 x 28 mm |
| Material | copper and tin-plated brass |
| Terminal | up to 25 mm² |
Earthing clip for 1.5-module enclosures, single-phase, four-pole
Art.-Nr. 900429
EB 1 4 1.5
| Type | single-phase |
| Number of contact studs | 4 |
| Dimensions | 34 x 112 x 28 mm |
| Material | copper and tin-plated brass |
| Terminal | up to 25 mm² |
Earthing clip for two-module enclosures, single-phase, two-pole
| Type | single-phase |
| Number of contact studs | 2 |
| Dimensions | 34 x 77 x 28 mm |
| Material | copper and tin-plated brass |
| Terminal | up to 25 mm² |
Earthing clip for two-module enclosures, single-phase, three-pole
Art.-Nr. 900411
EB DG 1000 1 3
| Type | single-phase |
| Number of contact studs | 3 |
| Dimensions | 34 x 112 x 28 mm |
| Material | copper and tin-plated brass |
| Terminal | up to 25 mm² |
Earthing clip for two-module enclosures, single-phase, four-pole
| Type | single-phase |
| Number of contact studs | 4 |
| Dimensions | 34 x 148 x 28 mm |
| Material | copper and tin-plated brass |
| Terminal | up to 25 mm² |
Earthing clip for three-module enclosures, single-phase, three-pole
| Type | single-phase |
| Number of contact studs | 3 |
| Dimensions | 34 x 158 x 28 mm |
| Material | copper and tin-plated brass |
| Terminal | up to 25 mm² |
Earthing clip for three-module enclosures, single-phase, four-pole
| Type | single-phase |
| Number of contact studs | 4 |
| Dimensions | 34 x 212 x 28 mm |
| Material | copper and tin-plated brass |
| Terminal | up to 25 mm² |