BLITZDUCTOR XTU – Protection modules with RFID LifeCheck
Combined lightning current and surge arrester
With actiVsense technology
Integrated RFID LifeCheck monitoring function
Arrester consists of a protection module and a base part
- Max. discharge capacity for balanced data interfaces
- Capable of carrying lightning currents up to 10 kA (10/350 µs)
- For installation in conformity with the lightning protection zone concept at the boundaries from 0A – 2 and higher
With actiVsense technology
- Automatically detects the signal voltage ranging from 0 to 180 V
- Optimally adapts the voltage protection level to the currently applied signal
- Capable of protecting terminal equipment due to adapted voltage protection level
- One arrester type for two different data interfaces
Integrated RFID LifeCheck monitoring function
- Arresters can be tested without downtime
- Detection of pre-damaged arresters
- High signal availability due to preventive replacement of arresters
Arrester consists of a protection module and a base part
- For DIN rail mounting with a standard base part
- Easy replacement of protection modules
- Vibration and shock-tested for safe operation
- Two universal base parts with / without signal disconnection
BXTU ML4 BD
Space-saving combined lightning current and surge arrester module with actiVsense technology and RFID LifeCheck for protecting two pairs (same or different operating voltage) of balanced interfaces with galvanic isolation. Automatically detects the operating voltage of the useful signal and optimally adapts the voltage protection level to it.
Part No. 920349
BXTU ML4 BD 0-180
item
BXTU ML2 BD S
Space-saving combined lightning current and surge arrester module with actiVsense technology and RFID LifeCheck for protecting one pair, direct or indirect shield earthing. Automatically detects the operating voltage of the useful signal and optimally adapts the voltage protection level to it.
Part No. 920249
BXTU ML2 BD S 0-180
item