Roof Conductor Holders for Flat Roofs

Roof conductor holder for attaching round conductors and strips (with adapter) to flat roofs.
  • Conductor holder with base plate made of weatherproof plastic, UV-stabilised
  • Frost-resistant concrete block in accordance with EN 1338 for paving stones, frost resistance tested according to EN 1340 (frost/dew test)
  • Concrete block and base part are recycled separately

Type FB2, with two conductor supports

Part No. 253050
DLH FB2 8 LO 141X86X70
item

Type FB2, with two conductor supports

Part No. 253060
DLH FB2 8 FE 141X86X70
item

Type KF2, with two conductor supports

Part No. 253051
DLH KF2 8 LO 141X86X70
item

Type FB, with one conductor support

Part No. 253015
DLH FB 8 LO 100X100X70

Type KF, with one conductor support

Part No. 253030
DLH KF 8 LO DBS 110X100X70 SW
item

With one conductor support

Part No. 253335
DLH 8.10 KS BES180 GP300 K
New
item

Circular cable adapter for types FB and KF

Snapped onto roof conductor holders for conductors Rd 10 mm, loose conductor routing.
Adapter for conductor Rd 6 mm (Part No. 253 022) is available upon request.
Part No. 253023
RLA 10 FB KF K SW
item

Cap for type FB and KF

Snapped onto type FB roof conductor holders (Part No. 253 015) to better secure air-termination conductors installed on slanted roofs.
Part No. 253025
KLA 8 FB KF K SW
item

Conductor holder for roof conductor holder, round steel 8–10 mm

Spare part / accessory for the SET roof conductor holder (Part No. 253 335) and compatible with base plate (Part No. 253 300).
Part No. 253303
LH 8.10 LO KS RA
item

Clip for type FB2

Snapped onto roof conductor holders (Part No. 253050, 253060) to better secure air-termination conductors installed on slanted roofs.
Part No. 253029
KLA 8 FB2 V2A
item

Adapter for flat conductors for type FB and KF

Snapped onto type FB roof conductor holders (Part No. 253 015) for flat conductors 30 mm, loose conductor routing.
Part No. 253021
FLA30 FB KF K SW
item