Search
Login / Register
International
Wishlist
Products
Lightning Protection / Earthing
Air-termination system / down conductor / isolated lightning protection
Flat roof conductor holders, bridging braids
Blind Rivet
Loading
Blind Rivet
With StSt pin for connecting bridging brackets, braids or cables, according to DIN EN 62305-3 Suppl. 1.
Read more
Blind rivet
Part No. 528610
BN 5X10 AL V2A
Loading
Loading
item
Log in / Register
Add to list
Technical details
Product details & Tender specifications
Downloads
Material
Al
/
StSt
Head
Ø5 mm
Length
10 mm
Standard
similar to EN15979 (DIN 7337)
Scroll to top