Search
Login / Register
International
Wishlist
Products
Lightning Protection / Earthing
Air-termination system / down conductor / isolated lightning protection
Clamps, connectors
Connectors
Loading
Connectors
For use to connect round conductors in T and longitudinal arrangements.
Read more
EST connector
Part No. 310008
ESTV 8 RG
Loading
Loading
item
Log in / Register
Add to list
Technical details
Product details & Tender specifications
Downloads
Material of clamp
ZDC
Clamping range Rd
8 mm
Standard
EN 62561-1
ES connectors
Part No. 309008
ESV 8 ZG
Loading
Loading
item
Log in / Register
Add to list
Technical details
Product details & Tender specifications
Downloads
Material of clamp
ZDC
Clamping range Rd
8 mm
Standard
EN 62561-1
ES connectors
Part No. 309087
ESV 8 RG
Discontinued
Loading
Loading
item
Log in / Register
Add to list
Technical details
Product details & Tender specifications
Downloads
Material of clamp
high copper alloy
Clamping range Rd
8 mm
Standard
EN 62561-1
Scroll to top