Self-supporting Air-Termination Rods 10 and 11 m

With hinged six-legged stand for protecting larger roof-mounted structures or for erection on compacted ground without foundation works, adjustable to a roof inclination up to max. 10°
The stackable concrete base (Part No. 102 010) and the base plate (Part No. 102 050) have to be ordered separately.

The tapered tubes are fitted into each other and then screwed together.
The transport length is approx. 5000 mm.

Components:
Air-termination rod composed of tapered aluminium segments
– Tube Ø60 x 5 mm, length approx. 5000 mm
– Tube Ø40 x 5 mm, length approx. 2500 mm or 3000 mm
– Air-termination rod Ø22/16/10 mm, length approx. 2500 mm or 3000 mm
– Six-legged stand for concrete bases with fixing wedge incl. Al braces 20 x 20 x 2 mm
– Double clamp for 2x Rd 8-10 mm

Note: Permissible roof loads have to be considered and checked with the constructor where required.

Free height 10 m

Part No. 105910
FS D60 10 10M AL SBS STTZN
item

Free height 11 m

Part No. 105911
FS D60 10 11M AL SBS STTZN
item