HVI Conductor / HVI long Conductor
High-voltage-resistant, insulated down conductor for keeping the separation distance to electrically conductive parts according to IEC/EN 62305-3.
Can be used up to an equivalent separation distance s ≤ 75 cm (in air) or s ≤ 150 cm (solid material).
The HVI long Conductor meets the requirements of EN 62561-1.
The processing temperature -5 to +40 °C and the permanent temperature range of -30 bis +70 °C (in case of fixed installation) have to be observed.
Can be used up to an equivalent separation distance s ≤ 75 cm (in air) or s ≤ 150 cm (solid material).
The HVI long Conductor meets the requirements of EN 62561-1.
The processing temperature -5 to +40 °C and the permanent temperature range of -30 bis +70 °C (in case of fixed installation) have to be observed.
HVI long Conductor (cut to length)
Please specify conductor length when ordering (0.5 m steps).
Part No. 819131
HVI LO 75 20 L... SW M
item