Supporting Tube with HVI Conductor

High-voltage-resistant, insulated down conductor for maintaining the separation distance from electrically conductive components according to IEC/EN 62305-3. For use up to an equivalent separation distance s ≤ 75 cm (in air) or s ≤ 150 cm (solid material).
Optically optimised installation of the HVI Conductor inside the supporting tube creates less wind exposed surface.
Minimum order length 6 or 8 m. Conductor length has to be stated when ordering (steps of 0.5 m).
The conductor cannot be returned as it is made to order.

HVI Conductor in supporting tube with air-termination tip

With internal sealing end and air-termination tip, StSt, Ø10 mm, length 1000 mm.
Part No. 819326
HVI 20 M L6M SR3200 IP FSP1000 GFK AL
item

HVI Conductor in supporting tube with air-termination tip

With interanl sealing end and air-termination tip StSt Ø10 mm, length 1000 mm.
Part No. 819336
HVI 23 L6M SR3200 IP FSP1000 GFK AL
item

HVI Conductor in supporting tube with air-termination rod

With internal sealing end and air-termination rod Ø22 /16 / 10 mm.
Part No. 819328
HVI 20 M L6M SR3200 IP RFS2500 GFK AL
item

HVI Conductor in supporting tube with air-termination rod

With internal sealing end and air-termination rod Ø22 /16 / 10 mm.
Part No. 819338
HVI 23 L6M SR3200 IP RFS2500 GFK AL
item

HVI Conductor in supporting tube with air-termination rod

With internal sealing end and air-termination rod Ø22 /16 / 10 mm.
Part No. 819426
HVI 20 M L6M SR4700 IP RFS2500 GFK AL
item

HVI Conductor in supporting tube with air-termination rod

With internal sealing end and air-termination rod Ø22 /16 / 10 mm.
Part No. 819438
HVI 23 L6M SR4700 IP RFS2500 GFK AL
item

HVI Conductor in supporting tube (side outlet) with air-termination tip and small tripod

With internal sealing end and air-termination tip, Ø10 mm. With tripod (part no. 107 390). Please specify conductor length when ordering (0.5 m steps).
Part No. 819371
HVI 20M L6M SR3200 SA FSP1000 AL DBS V2A
item

HVI Conductor in supporting tube (side outlet) with air-termination tip and small tripod

With internal sealing end and air-termination tip, Ø10 mm. With tripod (part no. 107 390). Please specify conductor length when ordering (0.5 m steps).
Part No. 819381
HVI 23 L6M SR3200 SA FSP1000 AL DBS V2A
item

HVI Conductor in supporting tube (side outlet) with air-termination rod and small tripod

With internal sealing end and air-termination rod Ø22 /16 / 10 mm.
With tripod (part no. 105 790).
Part No. 819373
HVI 20M L6M SR3200 SA RFS2500 AL DBS V2A
item

HVI Conductor in supporting tube (side outlet) with air-termination rod and small tripod

With internal sealing end and air-termination rod Ø22 /16 / 10 mm. With tripod (part no. 105 790). Please specify conductor length when ordering (0.5 m steps).
Part No. 819383
HVI 23 L6M SR3200 SA RFS2500 AL DBS V2A
item

HVI Conductor in supporting tube (side outlet) with air-termination rod and large tripod

With internal sealing end and air-termination rod Ø22 /16 / 10 mm. With tripod (part no. 107 391). Please specify conductor length when ordering (0.5 m steps).
Part No. 819473
HVI 20M L6M SR4700 SA RFS2500 AL DBS V2A
item

HVI Conductor in supporting tube (side outlet) with air-termination rod and large tripod

With internal sealing end and air-termination rod Ø22 /16 / 10 mm. With tripod (part no. 107 391). Please specify conductor length when ordering (0.5 m steps).
Part No. 819483
HVI 23 L6M SR4700 SA RFS2500 AL DBS V2A
item