Supporting Tube with HVI power Conductor
High-voltage-resistant, insulated down conductor for maintaining the separation distance to electrically conductive parts according to IEC/EN 62305-3.
Applicable up to an equivalent separation distance s ≤ 90 cm (in air) or s ≤ 180 cm (solid material).
Optically optimised installation of the HVI power Conductor inside the supporting tube creates reduced area exposed to wind.
Minimum order length 6 m. The conductor cannot be returned as it is made to order.
The conductor length has to be stated when ordering (in steps of 0.5 m).
Applicable up to an equivalent separation distance s ≤ 90 cm (in air) or s ≤ 180 cm (solid material).
Optically optimised installation of the HVI power Conductor inside the supporting tube creates reduced area exposed to wind.
Minimum order length 6 m. The conductor cannot be returned as it is made to order.
The conductor length has to be stated when ordering (in steps of 0.5 m).
HVI power Conductor inside the supporting tube with air-termination tip
Supporting tube with internal sealing end and equipotential bonding spring element. Air-termination rod Ø10 mm.
Part No. 819430
HVI P 27 L6M SR3500 FSP1000 GFK V2A
item
HVI power Conductor inside the supporting tube with air-termination rod
Supporting tube with internal sealing end and equipotential bonding spring element. Air-termination rod Ø22 / 16 / 10 mm.
Part No. 819431
HVI P 27 L6M SR3500 FS2500 GFK V2A
item
HVI power Conductor inside the supporting tube with air-termination rod
Supporting tube with internal sealing end and EB spring element.
Air-termination rod Ø22 / 16 / 10 mm. Please specify conductor length when ordering (0.5 m steps).
Air-termination rod Ø22 / 16 / 10 mm. Please specify conductor length when ordering (0.5 m steps).
Part No. 819433
HVI P 27 L6M SR5000 FS2500 GFK V2A
item