HVI power Conductor
High-voltage-resistant, insulated down conductor for maintaining the separation distance from electrically conductive parts according to IEC 62305-3.
For use up to an equivalent separation distance s ≤ 90 cm (in air) or s ≤ 180 cm (solid building material).
The following maximum cable lengths therefore apply for the down conductor, depending on the class of lightning protection system (LPS):
LPS I max. 11.25 m
LPS II max. 15.0 m
LPS III/IV max. 22.50 m
The HVI power long Conductor meets the requirements of DIN IEC/TS 62561-8 (VDE V 0185-561-8).
Processing temperature -5 to +40 °C and permanent temperature range (in case of fixed installation) of -30 to +70 °C to be observed.
For use up to an equivalent separation distance s ≤ 90 cm (in air) or s ≤ 180 cm (solid building material).
The following maximum cable lengths therefore apply for the down conductor, depending on the class of lightning protection system (LPS):
LPS I max. 11.25 m
LPS II max. 15.0 m
LPS III/IV max. 22.50 m
The HVI power long Conductor meets the requirements of DIN IEC/TS 62561-8 (VDE V 0185-561-8).
Processing temperature -5 to +40 °C and permanent temperature range (in case of fixed installation) of -30 to +70 °C to be observed.
HVI power Conductor (pre-assembled, installation inside the tube)
High-voltage-resistant, insulated down conductor for maintaining the separation distance from electrically conductive parts according to IEC 62305-3.
Equivalent separation distance s ≤ 90 cm (in air) or s ≤ 180 cm (solid building material).
The following maximum cable lengths therefore apply for the down conductor, depending on the class of lightning protection system (LPS):
LPS I max. 11.25 m
LPS II max. 15.0 m
LPS III/IV max. 22.50 m
The HVI power long Conductor meets the requirements of DIN IEC/TS 62561-8 (VDE V 0185-561-8).
Processing temperature -5 to +40 °C and permanent temperature range (in case of fixed installation) of -30 to +70 °C to be observed.
Pre-assembled HVI power Conductor model with a head piece and a connection element (enclosed loose)
Equivalent separation distance s ≤ 90 cm (in air) or s ≤ 180 cm (solid building material).
The following maximum cable lengths therefore apply for the down conductor, depending on the class of lightning protection system (LPS):
LPS I max. 11.25 m
LPS II max. 15.0 m
LPS III/IV max. 22.50 m
The HVI power long Conductor meets the requirements of DIN IEC/TS 62561-8 (VDE V 0185-561-8).
Processing temperature -5 to +40 °C and permanent temperature range (in case of fixed installation) of -30 to +70 °C to be observed.
Pre-assembled HVI power Conductor model with a head piece and a connection element (enclosed loose)
Part No. 819160
HVI P RIV 90 27 L6M SW
item
HVI power Conductor (pre-assembled, installation outside the tube) for HVI power supporting tube GRP / Al
High-voltage-resistant, insulated down conductor for maintaining the separation distance from electrically conductive parts according to IEC 62305-3.
Equivalent separation distance s ≤ 90 cm (in air) or s ≤ 180 cm (solid building material).
The HVI power long Conductor meets the requirements of DIN IEC/TS 62561-8 (VDE V 0185-561-8).
Processing temperature -5 to +40 °C and permanent temperature range (in case of fixed installation) of -30 to +70 °C to be observed.
HVI power Conductor pre-assembled for installation outside the tube with a head piece and connection element (enclosed loose).
Connection kit for installation of the HVI power Conductor on GRP / Al HVI power supporting tubes, consisting of threaded pins, connecting part, heat-shrinkable sleeve and fixing ring with slotted conductor holder (Ø27 mm) for the sealing end (incl. cable ties).
Equivalent separation distance s ≤ 90 cm (in air) or s ≤ 180 cm (solid building material).
The HVI power long Conductor meets the requirements of DIN IEC/TS 62561-8 (VDE V 0185-561-8).
Processing temperature -5 to +40 °C and permanent temperature range (in case of fixed installation) of -30 to +70 °C to be observed.
HVI power Conductor pre-assembled for installation outside the tube with a head piece and connection element (enclosed loose).
Connection kit for installation of the HVI power Conductor on GRP / Al HVI power supporting tubes, consisting of threaded pins, connecting part, heat-shrinkable sleeve and fixing ring with slotted conductor holder (Ø27 mm) for the sealing end (incl. cable ties).
Part No. 819165
HVI P RAV 90 27 L6M SW
item
HVI power long Conductor (on a reel)
High-voltage-resistant, insulated down conductor for maintaining the separation distance from electrically conductive parts according to IEC 62305-3.
Equivalent separation distance s ≤ 90 cm (in air) or s ≤ 180 cm (solid building material).
The following maximum cable lengths therefore apply for the down conductor, depending on the class of lightning protection system (LPS):
LPS I max. 11.25 m
LPS II max. 15.0 m
LPS III/IV max. 22.50 m
The HVI power long Conductor meets the requirements of DIN IEC/TS 62561-8 (VDE V 0185-561-8).
Processing temperature -5 to +40 °C and permanent temperature range (in case of fixed installation) of -30 to +70 °C to be observed.
HVI power long Conductor version on a reel
Equivalent separation distance s ≤ 90 cm (in air) or s ≤ 180 cm (solid building material).
The following maximum cable lengths therefore apply for the down conductor, depending on the class of lightning protection system (LPS):
LPS I max. 11.25 m
LPS II max. 15.0 m
LPS III/IV max. 22.50 m
The HVI power long Conductor meets the requirements of DIN IEC/TS 62561-8 (VDE V 0185-561-8).
Processing temperature -5 to +40 °C and permanent temperature range (in case of fixed installation) of -30 to +70 °C to be observed.
HVI power long Conductor version on a reel
Part No. 819137
HVI P LO 90 27 L100M SW
HVI power long Conductor (cut to length)
High-voltage-resistant, insulated down conductor for maintaining the separation distance from electrically conductive parts according to IEC 62305-3.
Equivalent separation distance s ≤ 90 cm (in air) or s ≤ 180 cm (solid building material).
The following maximum cable lengths therefore apply for the down conductor, depending on the class of lightning protection system (LPS):
LPS I max. 11.25 m
LPS II max. 15.0 m
LPS III/IV max. 22.50 m
The HVI power long Conductor meets the requirements of DIN IEC/TS 62561-8 (VDE V 0185-561-8).
Processing temperature -5 to +40 °C and permanent temperature range (in case of fixed installation) of -30 to +70 °C to be observed.
HVI power long Conductor cut to length as a coil for on-site assembly.
Equivalent separation distance s ≤ 90 cm (in air) or s ≤ 180 cm (solid building material).
The following maximum cable lengths therefore apply for the down conductor, depending on the class of lightning protection system (LPS):
LPS I max. 11.25 m
LPS II max. 15.0 m
LPS III/IV max. 22.50 m
The HVI power long Conductor meets the requirements of DIN IEC/TS 62561-8 (VDE V 0185-561-8).
Processing temperature -5 to +40 °C and permanent temperature range (in case of fixed installation) of -30 to +70 °C to be observed.
HVI power long Conductor cut to length as a coil for on-site assembly.
Part No. 819163
HVI P LO 90 27 L6...35M SW
item
HVI power long Conductor (cut to length)
High-voltage-resistant, insulated down conductor for maintaining the separation distance from electrically conductive parts as per DIN EN 62305-3 (VDE 0185-305-3).
Equivalent separation distance s ≤ 90 cm (in air) or s ≤ 180 cm (solid building material).
Depending on the protection class of the lightning protection system (LPS), the following maximum cable lengths can therefore be achieved for a down conductor:
LPS I max. 11.25 m
LPS II max. 15.0 m
LPS III/IV max. 22.5 m
The HVI power long Conductor meets the requirements of DIN IEC/TS 62561-8 (VDE V 0185-561-8).
The processing temperature -5 to +40°C and the permanent temperature range (with fixed installation) from -30 to +70°C must be observed.
HVI power long Conductor cut to length off a reel for on-site assembly.
Please specify conductor length when ordering (0.5 m increments).
Equivalent separation distance s ≤ 90 cm (in air) or s ≤ 180 cm (solid building material).
Depending on the protection class of the lightning protection system (LPS), the following maximum cable lengths can therefore be achieved for a down conductor:
LPS I max. 11.25 m
LPS II max. 15.0 m
LPS III/IV max. 22.5 m
The HVI power long Conductor meets the requirements of DIN IEC/TS 62561-8 (VDE V 0185-561-8).
The processing temperature -5 to +40°C and the permanent temperature range (with fixed installation) from -30 to +70°C must be observed.
HVI power long Conductor cut to length off a reel for on-site assembly.
Please specify conductor length when ordering (0.5 m increments).
Part No. 819161
HVI P LO 90 27 L36...80M SW
item