Search
Login / Register
International
Wishlist
Products
Lightning Protection / Earthing
Earthing/equipotential bonding
Earthing material for telecommunication systems
Anchoring Pole
Loading
Anchoring Pole
For guying rod sections and batten shears, e.g. when traversing telecommunication cables.
Read more
Anchoring pole
Part No. 466203
AP L405 TGTZN
Loading
Loading
item
Log in / Register
Add to list
Technical details
Product details & Tender specifications
Downloads
Material of profile
MCI/tZn
Profile
25 x 25 x 3.6 mm
Length
405 mm
Type
hole Ø28 mm
Scroll to top