Search
Login / Register
International
Wishlist
Products
Lightning Protection / Earthing
Earthing/equipotential bonding
Equipotential bonding
Mounting set with direct clamping of round material
Loading
Mounting set with direct clamping of round material
Read more
Unnamed
Part No. 540111
BRS 16.168 ES 12AP V2A SET
Loading
Loading
item
Log in / Register
Add to list
Technical details
Product details & Tender specifications
Downloads
Pipe clamp
Material
StSt
Clamping range for pipe Ø
16-168 mm (
3
/
8
-6'')
Earthing busbar
Cross section
105 mm²
Connection holes
11 x 11 mm
Dimensions (l x b x t1)
472 x 30 x 3.5 mm
Scroll to top