Installation test device HT COMBI G3

VDE0100 / VDE 0105 installation test device
Can be used for low-impedance, loop impedance and insulation measurement.

For testing the continuity of steel reinforcements in reinforced concrete with 10 A test current as per DIN EN 62305-3.
(Necessary accessories: EQUITEST 10 A – part no. 578 321)

Additional measuring methods:
Earthing measurement with 2 and 3-conductor method
Earthing measurement with optional earth resistance clamp meter (tongs T2100 – part no. 578 322)
Earth resistance measurement with 4-conductor method

Wide range of accessories:
  • Robust transport case
  • 6 rechargeable batteries (NiMH 1.2 V AA)
  • External charger
  • Universal KIT: 4 measuring lines + 4 alligator clips + 3 test prods
  • 3-conductor Schuko cable (L = 1,500 mm)
  • Stylus
  • Quick guide and operating instructions
  • ISO9000 calibration certificate
  • TOPVIEW software + USB connecting cable

Installation test device HT COMBI G3

VDE0100 / VDE 0105 installation test device
Can be used for low-impedance, loop impedance and insulation measurement.

For testing the continuity of steel reinforcements in reinforced concrete with 10 A test current as per DIN EN 62305-3.
(Necessary accessories: EQUITEST 10 A – part no. 578 321)

Additional measuring methods:
Earthing measurement with 2 and 3-conductor method
Earthing measurement with optional earth resistance clamp meter (tongs T2100 – part no. 578 322)
Earth resistance measurement with 4-conductor method

Wide range of accessories:
  • Robust transport case
  • 6 rechargeable batteries (NiMH 1.2 V AA)
  • External charger
  • Universal KIT: 4 measuring lines + 4 alligator clips + 3 test prods
  • 3-conductor Schuko cable (L 1,500 mm)
  • Stylus
  • Quick guide and operating instructions
  • ISO9000 calibration certificate
  • TOPVIEW software + USB connecting cable

Part No. 578323
COMBI G3
New
item