Search
Login / Register
International
Wishlist
Products
Safety equipment / Personal protective equipment / protection against arc faults
work according to the five safety rules
DEHNcap voltage detecting system
DEHNcap/A Voltage Indicator
Loading
Self-test of a DEHNcap/A voltage indicator.
DEHNcap/A Voltage Indicator
Safe verification of isolation from supply voltage
User-friendly
Easy application
Read more
DEHNcap/A-LRM
Art.-Nr. 767112
SAG DCA A LRM
Loading
Loading
item
Log in / Register
Add to list
Technical details
Product details & Tender specifications
Downloads
Accessories
Dimensions
120 x 60 x 25 mm
Plug spacing
14 mm
Type of plug
2 multilam plugs (Ø4 mm)
Indication threshold (LRM system)
5 V
Input impedance (LRM system)
2 MOhm
Scroll to top