Search
Login / Register
International
Wishlist
Products
Safety equipment / Personal protective equipment / protection against arc faults
work according to the five safety rules
DEHNcap voltage detecting system
DEHNcap/IT Interface Test Unit
Loading
DEHNcap/IT interface test unit allows to carry out maintenance tests on coupling systems of switchgear installations according to IEC/EN 61243-5 (DIN VDE 0682-415).
DEHNcap/IT Interface Test Unit
Easy and safe testing
User-friendly
Easy handling
Read more
DEHNcap/IT-LRM
Art.-Nr. 767122
SPG DCA IT LRM
Loading
Loading
item
Log in / Register
Add to list
Technical details
Product details & Tender specifications
Downloads
Accessories
Dimensions
120 x 60 x 25 mm
Plug spacing
14 mm
Type of plug
2 multilam plugs (Ø4 mm)
Input impedance (LRM system)
2 MOhm
Test threshold
3.2 µA
Scroll to top