Protective gloves APG

  • For protection against thermal and mechanical risks
  • Excellent fit due to special glove cut
  • Good touch sensitivity due to soft leather inner surface of the gloves
  • Very comfortable to wear due to the use of breathable materials
  • Now also in grey
  • Certified according to PPE regulation (EU) 2016/425

Arc-fault-tested protective gloves, grey

Part No. 785850
APG GREY 7

Arc-fault-tested protective gloves, grey

Part No. 785851
APG GREY 8

Arc-fault-tested protective gloves, grey

Part No. 785852
APG GREY 9

Arc-fault-tested protective gloves, grey

Part No. 785853
APG GREY 10

Arc-fault-tested protective gloves, grey

Part No. 785854
APG GREY 11

Arc-fault-tested protective gloves, grey

Part No. 785855
APG GREY 12

Arc-fault-tested protective gloves, grey

Part No. 785856
APG GREY 13

Arc-fault-tested protective gloves with long gauntlet, grey

Part No. 785860
APG GREY 7 L

Arc-fault-tested protective gloves with long gauntlet, grey

Part No. 785861
APG GREY 8 L

Arc-fault-tested protective gloves with long gauntlet, grey

Part No. 785862
APG GREY 9 L
Pair

Arc-fault-tested protective gloves with long gauntlet, grey

Part No. 785863
APG GREY 10 L

Arc-fault-tested protective gloves with long gauntlet, grey

Part No. 785864
APG GREY 11 L

Arc-fault-tested protective gloves with long gauntlet, grey

Part No. 785865
APG GREY 12 L

Arc-fault-tested protective gloves with long gauntlet, grey

Part No. 785866
APG GREY 13 L

Arc-fault-tested protective gloves, beige

Part No. 785796
APG 8

Arc-fault-tested protective gloves, beige

Part No. 785797
APG 9

Arc-fault-tested protective gloves, beige

Part No. 785798
APG 10

Arc-fault-tested protective gloves, beige

Part No. 785799
APG 11

Arc-fault-tested protective gloves, beige

Part No. 785800
APG 12

Arc-fault-tested protective gloves with long gauntlet, beige

Part No. 785808
APG 8 L

Arc-fault-tested protective gloves with long gauntlet, beige

Part No. 785809
APG 9 L

Arc-fault-tested protective gloves with long gauntlet, beige

Part No. 785810
APG 10 L

Arc-fault-tested protective gloves with long gauntlet, beige

Part No. 785811
APG 11 L

Arc-fault-tested protective gloves with long gauntlet, beige

Part No. 785812
APG 12 L