Test Probes

  • Safe contact with the part of an installation to be tested
  • With M8 thread, to be screwed on test electrodes of HVD, PHE4, PHE III and PHE voltage detectors
  • For switchgear installations with limited access
  • Available in different lengths and angles

Test Probe, straight

Part No. 766916
PSO M8 PHE
item

Test Probe, straight, 800 mm

With M8 thread to be screwed on electrodes.
Part No. 766960
PSO M8 PHE L800
item

Test Probe, 25° angled

Part No. 766940
PSO M8 W25 PHE
item

Test Probe, 45° angled

Part No. 766941
PSO M8 W45 PHE
item

Test Probe, 90° angled

Part No. 766950
PSO M8 W90 PHE
item