Search
Login / Register
International
Wishlist
Products
_
DEHNventil modular SN
Loading
DEHNventil modular SN
Read more
DEHNventil M2 DB 410 FM
Modular combined arrester for 400 V DC networks can be used in combination with the DV M2 410 SN1886 FM interference arrester (part no. 961 149).
Part No. 999892
DV M2 DB 410 FM
New
Loading
Loading
Loading
item
Log in / Register
Add to list
Technical details
Product details & Tender specifications
Downloads
SPD as per CDV IEC 61643-41
type 1 + type 2
Max. continuous operating voltage DC (U
C
)
410 V
Lightning impulse current (10/350 µs) [DC+ --
DC-] (I
imp
)
12.5 kA
Voltage protection level [DC+ --
DC-] (U
P
)
≤ 2.5 kV
Max. backup fuse up to I
K
= 4 kA
160 A gG
Type of remote signalling contact
yes / changeover contact
DV M2 SN1886 FM in combination with DV M2 DB 410 FM
Scroll to top