DEHNshield ZP
- Type 1 + type 2 + type 3 combined arrester according to IEC 61643-11
- Easy, fast and completely toolless installation thanks to click + power connection method for busbar contact and partially push-in earthing terminal
- Powerful and gentle RAC spark gap technology
- Perfect solution for meeting the requirements of IEC 60634-4-44 clause 443/IEC 60364-5-53 clause 534
- Space-saving design thanks to partially small width of only 38 mm for compact use with supply adapter or integrated circuit breaker
- SG variant or LSG with integrated overcurrent-protected 230 V power supply (L and N) for the compartment for additional applications (RfZ) and the termination point meter mounting board (APZ) according to VDE-AR-N 4100
- Protection of the entire electrical system as close as possible to the origin
- Monitoring of all protective paths and mechanical fault indication by green / red indicator flag in the inspection window
- No tripping of 32 A gG fuses up to a short-circuit current of 25 kArms
- Lightning current discharge capacity in conformity with IEC 60364-5-53 clause 534
19 Products
DEHNshield ZP 2 TT 255
Combined arrester for TT and TN-S systems for use in main power supply systems (3+1 configuration) of residential buildings with external lightning protection (class of LPS III/IV).
DEHNshield ZP 2 SG TT 255
Combined arrester for TT and TN-S systems for use in the main power supply system (3+1 configuration) of residential buildings with external lightning protection (class of LPS III/IV) including overcurrent-protected 230 V power supply for the compartment for additional applications / termination point meter mounting board according to VDE-AR-N 4100.
4DEHNshield ZP B2 TT 255
Combined arrester for TT and TN-S systems for use in the main power supply system (3+1 configuration) of residential buildings without external lightning protection (also with overhead line supply).
DEHNshield ZP B2 SG TT 255
Combined arrester for TT and TN-S systems for use in the main power supply system (3+1 configuration) of residential buildings without external lightning protection (also with overhead line supply) including overcurrent-protected 230 V power supply for the compartment for additional applications / termination point meter mounting board according to VDE-AR-N 4100.
DEHNshield ZP 2 TNS 255
Combined arrester for TN-S systems for use in the main power supply system (4+0 configuration) of residential buildings with external lightning protection (class of LPS III/IV).
DEHNshield ZP 2 SG TNS 255
Combined arrester for TN-S systems for use in the main power supply system (4+0 configuration) of residential buildings with external lightning protection (class of LPS III/IV) including overcurrent-protected 230 V power supply for the compartment for additional applications / termination point meter mounting board according to VDE-AR-N 4100.
DEHNshield ZP B2 TNS 255
Combined arrester for TN-S systems for use in the main power supply system (4+0 configuration) of residential buildings without external lightning protection (also with overhead line supply).
DEHNshield ZP B2 SG TNS 255
Combined arrester for TN-S systems for use in the main power supply system (4+0 configuration) of residential buildings without external lightning protection (also with overhead line suppy) including overcurrent-protected 230 V power supply for the compartment for additional applications / termination point meter mounting board according to VDE-AR-N 4100.
DEHNshield ZP 2 TNC 255
Combined arrester for TN-C systems for use in the main power supply system (3+0 configuration) of residential buildings with external lightning protection (class of LPS III/IV).
DEHNshield ZP 2 SG TNC 255
Combined arrester for TN-C systems for use in the main power supply system (3+0 configuration) of residential buildings with external lightning protection (class of LPS III/IV) including overcurrent-protected 230 V power supply for the compartment for additional applications / termination point meter mounting board according to VDE-AR-N 4100.
DEHNshield ZP B2 TNC 255
Combined arrester for TN-C systems for use in the main power supply system (3+0 configuration) of residential buildings without external lightning protection (also with overhead line suppy).
DEHNshield ZP B2 SG TNC 255
Combined arrester for TN-C systems for use in the main power supply system (3+0 configuration) of residential buildings without external lightning protection (also with overhead line suppy) including overcurrent-protected 230 V power supply for the compartment for additional applications / termination point meter mounting board according to VDE-AR-N 4100.
DEHNshield ZP 2 LSG TT 255
Combined arrester for TT and TN-S systems for use in the main power supply system (3+1 configuration) of buildings with external lightning protection (class of LPS III/IV).
DEHNshield ZP B2 LSG TT 255
Combined arrester for TT and TN-S systems for use in the main power supply system (3+1 configuration) of buildings without external lightning protection (also with overhead line supply).
DEHNshield ZP 2 LSG A TT 255
Combined arrester for TT and TN-S systems for use in the main power supply system (3+1 configuration) of buildings with external lightning protection (class of LPS III/IV).
DEHNshield ZP B2 LSG A TT 255
Combined arrester for TT and TN-S systems for use in the main power supply system (3+1 configuration) of buildings without external lightning protection (also with overhead line supply).
Miniature circuit breaker
Circuit breaker for use in the DEHNshield ZP (B)2 LSG (A) 255 for protecting the additional applications in the compartment for additional applications and termination point meter mounting board as per VDE-AR-N 4100
Part No. 909497
LS B6 DSH ZP LSG
item
Connecting cable for DEHNshield ZP SG
Connecting cable for power supply of an intelligent measuring system.
Part No. 909499
ASL DSH ZP SMG APL
item
GTIN: 4013364421455, customs tariff number: 85444290, gross weight: 0.055 KG, packaging unit: 1 ST
Anschlussleitung ASL DSH ZP SMG APL
für die Spannungsversorgung
eines intelligenten Messsystems
Brand: DEHN
Type: ASL DSH ZP SMG APL
Part No.: 909499
or equivalent.
für die Spannungsversorgung
eines intelligenten Messsystems
Brand: DEHN
Type: ASL DSH ZP SMG APL
Part No.: 909499
or equivalent.
Sealing cap DSH ZP LSG
Transparent sealing cap for use with the DEHNshield ZP LSG range. Cover of the used circuit breaker for the 230‑V power supply (N and L) for compartment for additional applications / termination point meter mounting board in each case as per VDE-AR-N 4100. The possibility of sealing protects the circuit breaker against unauthorised access and thus against unintentional deactivation of the intelligent measuring system. For flexible use of the DSH ZP LSG in the meter cabinet. Enables the use of a circuit breaker of the types ABB, S201P-B6 and Hager, MB199.
Part No. 909498
PH DSH ZP LSG
item