Accessories for isolated lightning protection
Unnamed
For screwing into the head of the supporting tube and fixing air-termination conductors (wires or cables).
With M10 thread.
With M10 thread.
Part No. 105071
FSP 10 1000 MVK 8.10 V2A
item
GTIN: 4013364101456, customs tariff number: 85389099, gross weight: 0.694 KG, packaging unit: 1 ST
Air-termination tip with MV clamp, StSt
Air-termination tip with MV clamp for screwing into the head of the supporting tube
and fixing air-termination conductors (wires or cables) with M10 thread
Clamping range Rd: 8-10 mm
Thread: M10
Standard: EN 62561-(1+2)
Brand: DEHN
Type: FSP 10 1000 MVK 8.10 V2A
Part No.: 105071
or equivalent.
Air-termination tip with MV clamp for screwing into the head of the supporting tube
and fixing air-termination conductors (wires or cables) with M10 thread
Clamping range Rd: 8-10 mm
Thread: M10
Standard: EN 62561-(1+2)
Brand: DEHN
Type: FSP 10 1000 MVK 8.10 V2A
Part No.: 105071
or equivalent.
Unnamed
For screwing into the head of the supporting tube, with M10 screw, for spanning cables.
Part No. 105079
MVK 8.10 M10 V2A
item
GTIN: 4013364100183, customs tariff number: 85359000, gross weight: 0.0962 KG, packaging unit: 1 ST
MV clamp for spanning cables, StSt
MV clamp for spanning cables
For screwing into the head of the supporting tube
with M10 screw
Material: StSt
Clamping range Rd: 8-10 mm
Standard: EN 62561-1
Brand: DEHN
Type: MVK 8.10 M10 V2A
Part No.: 105079
or equivalent.
MV clamp for spanning cables
For screwing into the head of the supporting tube
with M10 screw
Material: StSt
Clamping range Rd: 8-10 mm
Standard: EN 62561-1
Brand: DEHN
Type: MVK 8.10 M10 V2A
Part No.: 105079
or equivalent.
Unnamed
For isolated air-termination systems, with female thread, for air-termination tips or MV clamps for spanning cables.
One-piece.
One-piece.
Part No. 105300
SR D50 M10 3200 GFK AL
item
GTIN: 4013364098534, customs tariff number: 85389099, gross weight: 5.2 KG, packaging unit: 1 ST
GRP/Al supporting tubes, 3200 mm long
GRP/Al supporting tubes dimensioned according to
Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA)
For isolated air-termination systems
For keeping of the separation distance from
conductive parts according to EN 62305-3
Insulating clearance made of glass-fibre reinforced plastic (GRP)
Tube Ø50 mm
Material factor km = 0.7
Light grey colour, UV-stabilised
One-piece
Material of supporting tube: GRP / Al
Female thread: 10
Diameter Ø outside: 50 mm
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)
Brand: DEHN
Type: SR D50 M10 3200 GFK AL
Part No.: 105300
or equivalent.
GRP/Al supporting tubes dimensioned according to
Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA)
For isolated air-termination systems
For keeping of the separation distance from
conductive parts according to EN 62305-3
Insulating clearance made of glass-fibre reinforced plastic (GRP)
Tube Ø50 mm
Material factor km = 0.7
Light grey colour, UV-stabilised
One-piece
Material of supporting tube: GRP / Al
Female thread: 10
Diameter Ø outside: 50 mm
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)
Brand: DEHN
Type: SR D50 M10 3200 GFK AL
Part No.: 105300
or equivalent.
Unnamed
For isolated air-termination systems, with female thread, for air-termination tips or MV clamps for spanning cables.
One-piece.
One-piece.
Part No. 105301
SR D50 M10 4700 GFK AL
item
GTIN: 4013364098541, customs tariff number: 85389099, gross weight: 7.23 KG, packaging unit: 1 ST
GRP/Al supporting tubes, 4700 mm long
GRP/Al supporting tubes dimensioned according to
Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA)
for installing isolated air-termination systems
For keeping of the separation distance from
conductive parts according to EN 62305-3
Insulating clearance made of glass-fibre reinforced plastic (GRP)
Tube Ø50 mm
Material factor km = 0.7
Light grey colour, UV stabilised
One element
Material of supporting tube: GRP / Al
Female thread: 10
Diameter Ø outside: 50 mm
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)
Brand: DEHN
Type: SR D50 M10 4700 GFK AL
Part No.: 105301
or equivalent.
GRP/Al supporting tubes dimensioned according to
Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA)
for installing isolated air-termination systems
For keeping of the separation distance from
conductive parts according to EN 62305-3
Insulating clearance made of glass-fibre reinforced plastic (GRP)
Tube Ø50 mm
Material factor km = 0.7
Light grey colour, UV stabilised
One element
Material of supporting tube: GRP / Al
Female thread: 10
Diameter Ø outside: 50 mm
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)
Brand: DEHN
Type: SR D50 M10 4700 GFK AL
Part No.: 105301
or equivalent.
Unnamed
For isolated air-termination systems, with female thread, for air-termination tips or MV clamps for spanning cables.
Also suitable for fixing the HVI Conductor. Two-piece.
Also suitable for fixing the HVI Conductor. Two-piece.
Part No. 105302
SR D50 M10 6200 TB GFK AL
item
GTIN: 4013364100077, customs tariff number: 85389099, gross weight: 10.2 KG, packaging unit: 1 ST
GRP/Al supporting tubes, two-part, 6200 mm long
GRP/Al supporting tubes dimensioned according to
Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA)
For isolated air-termination systems
For keeping of the separation distance from
conductive parts according to EN 62305-3
Insulating clearance made of glass-fibre reinforced plastic (GRP)
Tube Ø50 mm
Material factor km = 0.7
Light grey colour, UV-stabilised
Two-piece
Material of supporting tube: GRP / Al
Female thread: 10
Length of supporting tube: 6200 mm
Diameter Ø outside: 50 mm
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)
Brand: DEHN
Type: SR D50 M10 6200 TB GFK AL
Part No.: 105302
or equivalent.
GRP/Al supporting tubes dimensioned according to
Eurocode 1 (DIN EN 1991-1-4 + DIN EN 1991-1-4/NA)
For isolated air-termination systems
For keeping of the separation distance from
conductive parts according to EN 62305-3
Insulating clearance made of glass-fibre reinforced plastic (GRP)
Tube Ø50 mm
Material factor km = 0.7
Light grey colour, UV-stabilised
Two-piece
Material of supporting tube: GRP / Al
Female thread: 10
Length of supporting tube: 6200 mm
Diameter Ø outside: 50 mm
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)
Brand: DEHN
Type: SR D50 M10 6200 TB GFK AL
Part No.: 105302
or equivalent.
Unnamed
One-piece, combined with air-termination rod Ø16 / 10 mm, length 2500 mm, Al.
Part No. 105306
SR D50 3200 FS16.10 2500 GFK AL
item
GTIN: 4013364106024, customs tariff number: 85389099, gross weight: 5.23 KG, packaging unit: 1 ST
GRP/Al supporting tubes, one-piece, with air-termination rod, 3200 mm long
GRP/Al supporting tubes dimensioned according to Eurocode 1
(DIN EN 1991-1-4 + DIN EN 1991-1-4/NA)
For isolated air-termination systems
For keeping of the separation distance from
conductive parts according to EN 62305-3
Insulating clearance made of glass-fibre reinforced plastic (GRP)
Tube Ø50 mm
Material factor km = 0.7
Light grey colour, UV-stabilised
One-piece
Combined with air-termination rod, Ø16/10 mm, length of 2500 mm, Al
Material of supporting tube: GRP / Al
Female thread: 16
Length of supporting tube: 3200 mm
Diameter Ø outside: 50 mm
Total length: 5700 mm
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)
Brand: DEHN
Type: SR D50 3200 FS16.10 2500 GFK AL
Part No.: 105306
or equivalent.
GRP/Al supporting tubes dimensioned according to Eurocode 1
(DIN EN 1991-1-4 + DIN EN 1991-1-4/NA)
For isolated air-termination systems
For keeping of the separation distance from
conductive parts according to EN 62305-3
Insulating clearance made of glass-fibre reinforced plastic (GRP)
Tube Ø50 mm
Material factor km = 0.7
Light grey colour, UV-stabilised
One-piece
Combined with air-termination rod, Ø16/10 mm, length of 2500 mm, Al
Material of supporting tube: GRP / Al
Female thread: 16
Length of supporting tube: 3200 mm
Diameter Ø outside: 50 mm
Total length: 5700 mm
Standard: DIN IEC/TS 62561-8 (VDE V 0185-561-8)
Brand: DEHN
Type: SR D50 3200 FS16.10 2500 GFK AL
Part No.: 105306
or equivalent.
Wall mounting bracket for horizontal mounting, flat
For fixing supporting tubes onto the structure to be protected or the wall.
Part No. 105340
WB D50 WA V2A
item
Wall mounting bracket, horizontal, corner
For fixing supporting tubes onto the structure to be protected or the wall.
Part No. 105341
EB D50 WA V2A
item
Railing clamp
For pipes.
Part No. 105355
BS D40.50 D70.90 V2A
item
Bracing for stands
Brace, 3x with clamp for pipe, Ø50 mm for fixing to the tripod (part no. 105 201). Brace suitable for supporting tubes with a length of 4700 mm (e.g. part nos 105 332, 105 316, 105 333, 105 317, 105 322, 105 323, 105 565, 105 575).
Part No. 105601
ABST 3F D50 2900 V2A
item
Spacer bar
Cut to length (variable length).
Part No. 106125
DIST 16 3000 GFK
Unnamed
Variable fixing of conductor and rod holders on a spacer bar (Ø16 mm), with M8 female thread.
Part No. 106126
BB16 IGM8 ZG
item
Fixing plate
Base plate for fixing the spacer or spacer bar (Ø16 mm), e.g. on structural parts.
Part No. 106127
BP BB16 V2A ZG
item
Conductor holder with fixing bush
For fixing conductors on the GRP bar.
Part No. 106128
LH 7.10 BB16 V2A ZG
item
Rod holder with fixing bush
For fixing air-termination rods on the GRP bar.
Part No. 106129
SH 16 BB16 V2A ZG
item
Spacers with conductor holder
For fixing conductors at different supports, fixed conductor routing.
Part No. 106165
DIDH 7.10 515 V2A GFK16
item
Spacers with conductor holder
For fixing conductors at different supports, fixed conductor routing.
Part No. 106170
DIDH 7.10 675 V2A GFK16
item
Spacers with conductor holder
For fixing conductors at different supports, fixed conductor routing.
Part No. 106175
DIDH 7.10 1015 V2A GFK16
item
Spacers with rod holder
For fixing air-termination rods at different supports, fixed conductor routing.
Part No. 106178
DIDH 16 515 V2A GFK16
item
Spacers with rod holder
For fixing air-termination rods at different supports, fixed conductor routing.
Part No. 106180
DIDH 16 675 V2A GFK16
item
Spacers with rod holder
For fixing air-termination rods at different supports, fixed conductor routing.
Part No. 106185
DIDH 16 1015 V2A GFK16
item
Fixing bolt
With M10 thread, nut, toothed lock washer and screw for accommodating the spacer bar.
Part No. 106301
BB16 GSM10 AL
item
Fixing bolt
With M10 thread, nut, toothed lock washer and screw for accommodating the spacer bar.
Part No. 106309
BB16 GSM10 V2A
item
Fixing bracket
Angled fixing plate with Ø11-mm hole; e.g. for DEHNiso spacer
Part No. 106310
BW90 B11 B5.1 6.5 11 V2A
item
Fixing bracket
With fixing bolt (Al) for spacer bar (Ø16 mm).
Part No. 106311
BW90 BB16 B5.1 6.5 11 V2A
item
Railing clamp
For square hollow profiles with bush for spacer bars (Ø16 mm).
Part No. 106312
BS 4K 20.50 BB16 ZG V2A
item
Fixing bracket
For DEHNiso spacer, with hole Ø11 mm.
Part No. 106315
BW45 B11 B5.1 6.5 11 V2A
item
Corner bracket
With fixing bolt (Al) for spacer bar (Ø16 mm).
Part No. 106316
EBW90 BB16 B5.1 6.5 11 V2A
item
Connection clamp with fixing bolt
For fixing spacers (Ø16 mm), e.g. to steel girders.
Part No. 106319
AK 3.18 BB16 V2A AL
item
Clip
Part No. 106320
BUE SPB25 V2A
item
Clip for fixing spacers to pipes
Fixing by means of tensioning straps up to 30 mm (e.g. tensioning strap 25 x 0.3 mm with grip head Part No. 106 323), with fixing bolt for spacer bar (Ø16 mm).
Part No. 106321
BB SPB30 BB16 V2A AL
item
Attachment with fixing bush
For fixing spacers (Ø16 mm) to pipes, e.g. using a pipe clamp (Part No. 106 323).
Part No. 106322
AS SPB25 BB16 V2A
item
Adapter for angled support
For air-termination rods (Ø16 mm) with 2 fixing bolts for spacer bars (Ø16 mm).
Part No. 106325
AD WAS 16 BB16 V2A
item
Adapter for angled support
For supporting tubes DEHNiso Combi (Ø50 mm) with 2 fixing bolts for spacer bars (Ø16 mm).
Part No. 106326
AD WAS 50 BB16 V2A
item
Spacers for supporting tubes
For fixing conductors to the supporting tube and keeping the separation distance according to IEC/EN 62305-3.
Part No. 106328
DIDH 7.10 690 D50 V2A
item
Spacers for supporting tubes
For fixing conductors to the supporting tube and keeping the separation distance according to IEC/EN 62305-3.
Part No. 106331
DIDH 7.10 1030 D50 V2A
item
Fixing adapters
For seam and connection clamps.
Part No. 106340
BA RD8 BB16 V2A ZG
item
Fixing adapters
For seam and connection clamps.
Part No. 106341
BA90 RD8 BB16 V2A ZG
item
Fixing adapters
For seam and connection clamps.
Part No. 106342
BA130 RD8 BB16 V2A ZG
item
Pipe clamp
With fixing bush for spacer bars (Ø16 mm) for pipes up to Ø60 mm.
Part No. 106352
RS D40.60 BB16 V2A ZG
item
Pipe clamp
With fixing bush for spacer bars (Ø16 mm) for pipes up to Ø90 mm.
Part No. 106353
RS D70.90 BB16 V2A ZG
item
Adapter set
Adapter set for reducing the diameter from 50 mm to 40 mm.
Part No. 107399
RED D40 V2A DBS VBS
item