Accessories for HVI power Conductor / HVI power long Conductor
Large
Base plate to protect the roof sheeting under the concrete base, large design for the 17 kg base.
Part No. 102050
ULP KS D370 SW
item
Weight 17 kg, with fixing wedge
Concrete base for air-termination rods, for protecting small roof-mounted structures on flat roofs and for installing spacers, e.g. for isolated ring conductors or for self-supporting air-termination rods with tripod. Stackable, for air-termination rods Ø16 mm, chamered, tapered, or DEHNiso spacers Ø16 mm.
Part No. 102010
BES 17KG KT16 D337 SET
item
Wall mounting bracket for vertical mounting
Wall mounting bracket for vertical mounting, for air-termination rods D40, DEHNcon-H or DEHNiso Combi supporting tubes.
Part No. 105342
WB D40.50 SE WA46 V2A
item
Small
Base plate to protect the roof sheeting under the concrete base, small version for the 8.5 kg base.
Part No. 102060
ULP KS D280 SW
item
Wall mounting bracket for vertical mounting
Same as Part No. 105 342, however, with spacing sleeve length 95 mm
Part No. 105348
WB D40.50 SE WA110 V2A
item
Wall mounting bracket, adjustable from 150-200 mm
Wall mounting bracket, adjustable from 150 to 200 mm, for air-termination rods D40, DEHNcon-H or DEHNiso Combi supporting tubes, with double clamp for connecting 2x Rd 8-10 mm.
Part No. 105344
WB D40.50 V150.200 V2A
item
Wall mounting bracket, adjustable from 230-1300 mm
Same design as Part No. 105 343, but adjustable from 230-400 mm.
Part No. 105347
WB D40.50 V230.400 STTZN V2A
item
Weight 8.5 kg, with fixing wedge
Concrete bases for air-termination tips Ø 10 mm (length 1000 mm) for protecting small roof-mounted structures on flat roofs and for installing spacers, e.g. for isolated ring conductors with DEHNiso spacers Ø 16 mm, length up to 675 mm (distance 0.8 m).
Part No. 102075
BES 8.5KG KT10 16 D240 SET
item
Wall mounting bracket, adjustable from 230-1300 mm
Part No. 105343
WB D40.50 V400.700 STTZN V2A
item
Insulating cap
Insulating caps for the dielectric withstand test on high-voltage-resistant, insulated down conductors
Kit: 5 units
The insulating caps allow the connection elements to be safely insulated, thus preventing contact and errors of measurement.
Kit: 5 units
The insulating caps allow the connection elements to be safely insulated, thus preventing contact and errors of measurement.
Part No. 597815
ISOK HVI SET
item
Wall mounting bracket, adjustable from 230-1300 mm
Same design as Part No. 105 343, however, adjustable from 700-1300 mm.
Part No. 105349
WB D40.50 V700.1300 STTZN V2A
item
Fixing clamp
Clamp for fixing the supporting tube, e.g. on the antenna pole. With spacer, length 30 mm for adjusting antenna supports.
Part No. 105161
BSC D40 D45.65 V2A
item
Railing clamp
Part No. 105354
BS D40.50 D48.60 V2A
item
Railing clamp with spacer
With spacer for adjusting e.g. antenna supports.
Part No. 105162
BSC D40 DS95 D45.65 V2A
item
Fixing clamp with tensioning strap
Part No. 105160
BSC D40.50 SB50.300 V2A
item
Variable support for air-termination masts
Three supports should be mounted for each air-termination mast.
Clamping range of air-termination mast Ø60 mm.
Clamping range of air-termination mast Ø60 mm.
Part No. 105345
WB D60 V250.350 STTZN
item
Spacer with EB element for HVI power Conductor (length of variable sealing end 350-900 mm)
Spacer for establishing the variable sealing end of the HVI power Conductor.
With MV clamp for connection to the equipotential bonding (Rd 16 mm / Rd 8-10 mm).
Concrete base (Part No. 102 010, weight 17 kg) and base plate (Part No. 102 050) must be ordered separately.
With MV clamp for connection to the equipotential bonding (Rd 16 mm / Rd 8-10 mm).
Concrete base (Part No. 102 010, weight 17 kg) and base plate (Part No. 102 050) must be ordered separately.
Part No. 105462
DIDH PAE 27 D16 1270 AL V2A
item
Variable tripod with EB element for HVI power Conductor (length of variable sealing end 1500 - 1800 mm)
Tripod (hinged) with variable spacer (large) for establishing the sealing end of the HVI power Conductor.
With UNI earthing clamp for connecting 1x Rd 8-10 mm and 1x conductor 4-50 mm².
Adjustable to the roof inclination up to max. 10°.
The three concrete bases (Part No. 102 075, weight 8.5 kg) and the base plates (Part No. 102 060) must be ordered separately.
With UNI earthing clamp for connecting 1x Rd 8-10 mm and 1x conductor 4-50 mm².
Adjustable to the roof inclination up to max. 10°.
The three concrete bases (Part No. 102 075, weight 8.5 kg) and the base plates (Part No. 102 060) must be ordered separately.
Pipe clamp
For fastening (clamping) conductor holders (e.g. part no. 275 319) and the HVI Ex P200 holder (part no. 275 442) to pipes.
Part No. 106323
BRS SPB25 50.300 V2A
item
Variable tripod with EB element for HVI power Conductor (length of variable sealing end 900 - 1500 mm)
Tripod (hinged) with variable spacer (small) for establishing the variable sealing end of the HVI power Conductor.
With UNI earthing clamp for connecting 1x Rd 8-10 mm and 1x conductor 4-50 mm².
Adjustable to the roof inclination up to max. 10°.
The three concrete bases (Part No. 102 075, weight 8.5 kg) and base plates (Part No. 102 060) must be ordered separately.
With UNI earthing clamp for connecting 1x Rd 8-10 mm and 1x conductor 4-50 mm².
Adjustable to the roof inclination up to max. 10°.
The three concrete bases (Part No. 102 075, weight 8.5 kg) and base plates (Part No. 102 060) must be ordered separately.
Separate grip head
For combination with endless tensioning strap (Part No. 540 901) in case of larger pipe diameters.
Part No. 106324
SPK 25X0.3 V2A
item
Spacer for HVI power Conductor
Spacer for additional mechanical fastening in the variable sealing end range.
The spacer is erected with two concrete bases (Part No. 102 010, weight 17 kg). Concrete bases and base plate (Part No.Nr. 102 050) must be ordered separately.
The spacer is erected with two concrete bases (Part No. 102 010, weight 17 kg). Concrete bases and base plate (Part No.Nr. 102 050) must be ordered separately.
Roof conductor holder
With pre-punched points for bending and hooking into the roof tile and for screwing onto battens to install the HVI power Conductor on gable roofs.
Part No. 202857
DLH ZS 27 30 H55 L205 V2A
item
Roof conductor holder for roofs with round standing seam
Roof conductor holder with slotted saddle clamp for fixing the HVI power Conductor onto metal roofs with round standing seam.
Part No. 202860
DLH RSF ZS 27 V2A
item
Roof conductor holder for roofs with clamping seam (e.g. RIB-ROOF Speed 500 from Zambelli)
Roof conductor holder with slotted saddle clamp for fixing the HVI power Conductor onto metal roofs with clamping seam.
Roof conductor holder for roofs with standing seam
Roof conductor holder with slotted saddle clamp for fixing the HVI power Conductor onto metal roofs with standing seam.
Roof conductor holder with connection lug
Roof conductor holder with slotted saddle clamp for HVI power Conductor and Z-shaped connection lug for riveting or screwing to metal roofs.
Conductor holder
With slotted saddle clamp for HVI power Conductor to be fixed in the concrete block (Part No. 253 301) and base plate (Part No. 253 300).
Conductor holder
Conductor holder with slotted saddle clamp for HVI power Conductor for mounting in the concrete base with wedge (Part No. 102 075).
Roof conductor holder
For flat roofs, weight approx. 4.7 kg.
Conductor holder, concrete block and base plate for installing the HVI power Conductor on flat roofs.
Conductor holder, concrete block and base plate for installing the HVI power Conductor on flat roofs.
Part No. 253333
DLH ZS 27 V2A BES180 GP300 K
item
Roof conductor holder
For flat roofs, weight approx. 8.6 kg.
Conductor holder, concrete block and base plate to install the HVI power Conductor on flat roofs.
Conductor holder, concrete block and base plate to install the HVI power Conductor on flat roofs.
Part No. 253334
DLH ZS 27 V2A 8.5KG KT D240 ULP
item
Base plate
Base plate to hold the spacer bar (Part Nos. 253 315, 253 325) and conductor holder (Part No. 253 289) and to protect the roof sheeting under the concrete block (Part No. 253 301).
Part No. 253300
GP B10 H60 D300 KS GR
item
Conductor holder
With thread.
For wall mounting with two-screw conductor clamp (not for use in the sealing end range).
For wall mounting with two-screw conductor clamp (not for use in the sealing end range).
Part No. 275240
LH ZS 27 GM8 V2A
item
Concrete block
For stabilising the base plate.
Part No. 253301
BES 4.6KG SB10 180X180X70
item
Conductor holder
With thread.
For wall mounting with two-screw conductor clamp (not for use in the sealing end range).
For wall mounting with two-screw conductor clamp (not for use in the sealing end range).
Part No. 275241
LH ZS 27 GM6 V2A
item
Conductor holder
With slot hole.
For wall mounting, with two-screw conductor clamp (not for use in the sealing end range).
For wall mounting, with two-screw conductor clamp (not for use in the sealing end range).
Part No. 275242
LH ZS 27 B5.5X10 V2A
item
Conductor holder
With plastic base.
For wall mounting, with two-screw conductor clamp (not for use in the sealing end range).
For wall mounting, with two-screw conductor clamp (not for use in the sealing end range).
Part No. 275249
LH ZS 27 KS H10 V2A
item
Saddle clamp
Two-screw clamp for direct wall mounting of the HVI power or HVI ultra Conductor. Stainless steel version.
Part No. 275269
LH ZSUEL 30 2XB6.5 V2A
item
GTIN: 4013364519213, customs tariff number: 85389099, gross weight: 0.838 KG, packaging unit: 25 ST
Two-screw clamp
for direct wall mounting
of the HVI power or
HVI ultra Conductor
Stainless steel version
Conductor routing: Fixed
Material of conductor holder: StSt
Conductor support Rd: 27-30 mm
Fixing: [2x] Ø6,5 mm
Brand: DEHN
Type: LH ZSUEL 30 2XB6.5 V2A
Part No.: 275269
or equivalent.
for direct wall mounting
of the HVI power or
HVI ultra Conductor
Stainless steel version
Conductor routing: Fixed
Material of conductor holder: StSt
Conductor support Rd: 27-30 mm
Fixing: [2x] Ø6,5 mm
Brand: DEHN
Type: LH ZSUEL 30 2XB6.5 V2A
Part No.: 275269
or equivalent.
Conductor holder with tensioning strap
For fixing the HVI power Conductor, e.g. to pipes.
Conductor holder for fixing with a tensioning strap
For fixing the HVI power Conductor at pipes e.g. with pipe clamp (Part No. 106 323).
Sign
Information sign
Front German
""Achtung! Getrennter Blitzschutz mit HVI Leitung""
Back English
""Attention! Separated Lightning Protection with HVI conductor system""
Front German
""Achtung! Getrennter Blitzschutz mit HVI Leitung""
Back English
""Attention! Separated Lightning Protection with HVI conductor system""
Part No. 480598
HWS 300X210 AGBS HVI DE EN K
item
Sign
Information sign
Front German
""ACHTUNG! Potentialausgleich""
Back English
""ATTENTION! Equipotential Bonding""
Hole spacing suitable for two-screw clamp Part No. 480 291.
Front German
""ACHTUNG! Potentialausgleich""
Back English
""ATTENTION! Equipotential Bonding""
Hole spacing suitable for two-screw clamp Part No. 480 291.
Part No. 480599
HWS 70X30 APA DE EN K
item
Endless tensioning strap
Part No. 540901
SPB 25X0.3 L100M V2A
item
Fixing kit for D40/50 supporting tubes
Fixing kit for installing the HVI long Conductor on supporting tubes, consisting of two half shells and one cable tie for fixing up to four HVI Conductors in the GRP area of the supporting tube.
Part No. 819297
BFS SR D50 4AE HVI KST
item
Adapter for air terminal tip
Aluminium reduction adapter for Ø22-mm fixtures for the central mounting of Ø16-mm air-termination rods on support tubes.
Part No. 819895
AD 22 16 L45 AL
item
GTIN: 4013364515574, customs tariff number: 85389099, gross weight: 0.358 KG, packaging unit: 10 ST
Reducing adapter, Al, Ø22/16mm
Reducing adapter for fixtures
Ø22 mm for the central mounting
of Ø16-mm air-termination rods
on supporting tubes
Material: Al
Reduction (Ø): 22/16 mm
Brand: DEHN
Type: AD 22 16 L45 AL
Part No.: 819895
or equivalent.
Reducing adapter for fixtures
Ø22 mm for the central mounting
of Ø16-mm air-termination rods
on supporting tubes
Material: Al
Reduction (Ø): 22/16 mm
Brand: DEHN
Type: AD 22 16 L45 AL
Part No.: 819895
or equivalent.
Adapter for air terminal tip
Stainless steel reducing adapter for Ø22-mm fixtures for the central mounting of Ø16-mm air-termination rods on support tubes.
Part No. 819896
AD 22 16 L45 V2A
item
GTIN: 4013364515581, customs tariff number: 85389099, gross weight: 0.711 KG, packaging unit: 10 ST
Reducing adapter, stainless steel, Ø22/16 mm
Reducing adapter for fixtures
Ø22 mm for the central mounting
of Ø16-mm air-termination rods
on supporting tubes
Material: NIRO
Reduction (Ø): 22/16 mm
Brand: DEHN
Type: AD 22 16 L45 V2A
Part No.: 819896
or equivalent.
Reducing adapter for fixtures
Ø22 mm for the central mounting
of Ø16-mm air-termination rods
on supporting tubes
Material: NIRO
Reduction (Ø): 22/16 mm
Brand: DEHN
Type: AD 22 16 L45 V2A
Part No.: 819896
or equivalent.
Adapter for air terminal tip
Stainless steel reducing adapter for Ø22-mm fixtures for the central mounting of Ø10-mm air-termination rods on support tubes.
Part No. 819897
AD 22 10 L45 V2A
item
GTIN: 4013364515567, customs tariff number: 85389099, gross weight: 1.11 KG, packaging unit: 10 ST
Reducing adapter, stainless steel, Ø22/16 mm
Reducing adapter for fixtures
Ø22 mm for the central mounting
of Ø10-mm air-termination rods
on supporting tubes
Material: NIRO
Reduction (Ø): 22/10 mm
Brand: DEHN
Type: AD 22 10 L45 V2A
Part No.: 819897
or equivalent.
Reducing adapter for fixtures
Ø22 mm for the central mounting
of Ø10-mm air-termination rods
on supporting tubes
Material: NIRO
Reduction (Ø): 22/10 mm
Brand: DEHN
Type: AD 22 10 L45 V2A
Part No.: 819897
or equivalent.
Adapter for air terminal tip
Aluminium reducing adapter for Ø22-mm fixtures for the central mounting of Ø10-mm air-termination rods on support tubes.
Part No. 819898
AD 22 10 L45 AL
item
GTIN: 4013364515550, customs tariff number: 85389099, gross weight: 0.493 KG, packaging unit: 10 ST
Reducing adapter, Al, Ø22/10 mm
Reducing adapter for fixtures
Ø22 mm for the central mounting
of Ø10-mm air-termination rods
on supporting tubes
Material: Al
Reduction (Ø): 22/10 mm
Brand: DEHN
Type: AD 22 10 L45 AL
Part No.: 819898
or equivalent.
Reducing adapter for fixtures
Ø22 mm for the central mounting
of Ø10-mm air-termination rods
on supporting tubes
Material: Al
Reduction (Ø): 22/10 mm
Brand: DEHN
Type: AD 22 10 L45 AL
Part No.: 819898
or equivalent.
Cable tie
Cable ties for routing the various HVI Conductors with the plastic holder half shells.
Part No. 819998
KB UVB 460X7.6 SW
item
Cable tie
Cable tie for installation of the HVI Conductor.
Part No. 819999
KB UVB 546X13 SW
item
Sideways air-termination tips Al for supporting tubes
Fixing kit for installing lateral/horizontal air-termination tips to HVI long supporting tubes and HVI power supporting tubes. Consisting of four air-termination tips and a fixing ring.
Note: The additional wind load stress on the air-termination system resulting from the side-mounted air-termination tips must be taken into account!
Note: The additional wind load stress on the air-termination system resulting from the side-mounted air-termination tips must be taken into account!
Sideways air-termination tips StSt for supporting tubes
Fixing kit for installing lateral/horizontal air-termination tips to HVI long supporting tubes and HVI power supporting tubes. Consisting of four air-termination tips and a fixing ring.
Note: The additional wind load stress on the air-termination system resulting from the side-mounted air-termination tips must be taken into account!
Note: The additional wind load stress on the air-termination system resulting from the side-mounted air-termination tips must be taken into account!
Sideways air-termination tips Al for supporting tubes
Fixing kit for installing lateral/horizontal air-termination tips to HVI long supporting tubes and HVI power supporting tubes. Consisting of four air-termination tips and a fixing ring.
Note: The additional wind load stress on the air-termination system resulting from the side-mounted air-termination tips must be taken into account!
Note: The additional wind load stress on the air-termination system resulting from the side-mounted air-termination tips must be taken into account!
Sideways air-termination tips StSt for supporting tubes
Fixing kit for installing lateral/horizontal air-termination tips to HVI long supporting tubes and HVI power supporting tubes. Consisting of four air-termination tips and a fixing ring.
Note: The additional wind load stress on the air-termination system resulting from the side-mounted air-termination tips must be taken into account!
Note: The additional wind load stress on the air-termination system resulting from the side-mounted air-termination tips must be taken into account!