Components for earth rods
Earth rods for installing single earth electrodes in lightning protection and system construction, including connection clamps.
Earth Rods
For setting up earthing systems for down conductors or transformer stations.
Features:- No thickening of the cross-section at the coupling joint
- Self-locking coupling
- Corrosion resistance
- Easier storage and transport
- Universal use according to local soil conditions
- Constant resistance values
- Easily driven in with a vibration hammer
Product detailsCopper-bonded earth rods
The rods are manufactured from low carbon, high tensile steel with a 99.9 % pure electrolytic copper thickness of 250 microns. Thread rolling after plating preserves the copper thickness ensuring corrosion resistance across the threads. Threads comply with ANSI/ASME B1.1-2003.
Extensible earth rods are coupled using threaded, easy to use brass couplings. Connections can be made by using bolted clamps or exothermic welding process.
By specifying UL listed earth rods you ensure full compliance to the standard UL 467. Only products bearing the UL listing mark are covered by UL’s listing and follow-up service.Product detailsDriving Spikes
For driving in the first earth rod.
The driving spikes can be used for earth rods made of steel and StSt as well as tubular earth rods.Product detailsScrewable earth rod
Complete system for the installation of drilled earthing systems up to 99 m by means of core drilling; e.g. in pipeline applications or also for rocky ground.Product detailsTubular Earth Rods
Light design, for implementing earth-termination systems for down conductors.Product detailsEarthing Pipe with Driving Spike
With driving spike for earthing mobile objects such as vehicles, power generators, etc.Product detailsProfiled Earth Rods
For the installation of earth-termination systems e.g. for antennas or construction site distribution cabinets.Product detailsSingle-screw Connection Clamps
For connecting round conductors, flat strips or cables to earth rods.
For cross and parallel connection.Product detailsConnection Brackets
For connecting round conductors, cables and flat strips to earth rods.Product detailsConnection Clamps
For cross and parallel connection of round conductors, flat strips or cables to earth rods.Product detailsHammer Inserts for Earth Rods
For driving in earth rods with a vibration hammer.
For earth rods type S and Z.
Ø20 mm (pin Ø12 mm Part No. 620...) or
Ø25 mm (pin Ø15 mm Part No. 625...)
With the Atlas Copco equipment different adapter types can be used. Please note that when placing your order.Product detailsHammer Inserts for Tubular Earth Rods
For driving in tubular earth rods with a vibration hammer.Product detailsDriving Heads
For driving in earth rods with a mallet.Product detailsHammer Rig
For driving earth rods of 1000 mm or 1500 mm in length into the ground using a vibration hammer.
The hammer rig is delivered with a hammer slide guide.Product detailsHammer Support
For vibration hammers of the following brandsProduct detailsFittings for Copperbond Earth Rods
Product detailsDEHNIT Earthing Method
To improve and stabilise the earth electrode resistance.
The extremely swellable and powdery special clay has a high water-binding capacity, providing a conductive envelope around the earth electrode that positively influences the dissipation resistance.
You can find more information at www.dehn-international.com/Product details