Tools and accessories
Here you will find Tools for the assembly of our high-voltage-resistant, insulated down conductors and the cutting head for installing the insulated connection elements and the accessories for HVI check.
Cable shears
Cable shears for easily cutting the HVI light Conductor, HVI Conductor (outer diameter 20 / 23 mm), HVI power Conductor (outer diameter 27 mm) and CUI Conductor to length.
The special design of the cable shears also allows for the correct cutting of stranded conductors, making it easier to attach connection elements.
The special design of the cable shears also allows for the correct cutting of stranded conductors, making it easier to attach connection elements.
Part No. 597032
HVI CUTTER 32
New
item
Stripping tool
HVI strip 20 tool for stripping the semi-conducting sheath and the PE insulation of the HVI Conductor, HVI light plus Conductor and HVI light Conductor with an outer diameter of 20 mm. The stripping length is adjustable in steps of 0.2 mm (lock points) using the knob in the handle. Version complete with handle and stripping insert.
Part No. 597220
HVI STRIP 20
New
item
Stripping tool
Tool for stripping the additional grey sheath of the HVI light Conductor and HVI Conductor. DEHNhelix consists of a handle and an additional interchangeable bracket (depending on the conductor diameter).
Part No. 597230
AW DEHNHELIX
New
item
Cutting head
Cutting head for HVI light plus Conductor.
Part No. 597125
ISO HEAD 21
New
item
Insulating cap
Insulating caps for the dielectric withstand test on high-voltage-resistant, insulated down conductors
Kit: 5 pieces in a suitable rucksack.
The insulating caps allow the connection elements to be safely insulated, thus preventing contact and errors of measurement.
Kit: 5 pieces in a suitable rucksack.
The insulating caps allow the connection elements to be safely insulated, thus preventing contact and errors of measurement.
Part No. 597817
ISOK L450 RS SET
New
item
Insulating cap
Insulating caps for the dielectric withstand test on high-voltage-resistant, insulated down conductors
Kit: 5 units
The insulating caps allow the connection elements to be safely insulated, thus preventing contact and errors of measurement.
Kit: 5 units
The insulating caps allow the connection elements to be safely insulated, thus preventing contact and errors of measurement.
Part No. 597815
ISOK HVI SET
New
item
Spare blades for stripping tool HVI head 20
1 pack = 4 pieces
Part No. 597101
EK HVI HEAD 20
Lateral replacement blades for cutting head
Spare blade for ISO HEAD 21 and ISO HEAD 23.
Part No. 597104
EK SEIT ISO HEAD
New
item
Lateral replacement blades for cutting head
Spare blade for ISO HEAD 27 (Part No. 597 128).
Part No. 597105
EK SEIT ISO HEAD 27
New
item