Connection Elements for HVI long Conductor

Wire end ferrule

Wire end ferrule for securely fixing the aluminium cable with a cross-section of 50 mm² (Part No. 840 050).
1 pack = 10 pieces.
Part No. 444050
AEH 50 L22 CUGALSN

Connection element for HVI long Conductor

A connection element for sealing the HVI long Conductor, for implementing the sealing end of the conductor on the supporting tube (head piece) or for connecting to other parts of the external lightning protection system or earth-termination system (including a heat-shrinkable sleeve).
This connection element can be used for installation outside the tube for HVI long supporting tubes.
Part No. 819650
AE BO10 KF HVI 75 V2A
New
item

Connection kit for HVI long Conductor for installation inside the tube

Two connection elements for sealing the HVI long Conductor at both ends. A connection element for implementing the sealing end of the conductor in the supporting tube (head piece) and a connection element for connecting to other parts of the external lightning protection system or earth-termination system (including two heat-shrinkable sleeves).
These connection elements can be used with HVI long supporting tubes.
Part No. 819655
HVI LO ASS RIV KF V2A
New
item

Insulated connection elements for HVI long Conductor

An insulating connection element for sealing the HVI Conductor on the earth side.
By using insulating connection elements, a dielectric withstand test can be carried out on the HVI Conductor. This insulating connection element can be used for connecting the HVI to earth.
Part No. 819173
AE ISO BO10 KF HVI 75 V2A
New
item

Insulated connection elements for HVI long Conductor

An insulating connection element for sealing the HVI Conductor when installed inside the tube.
By using insulating connection elements, a dielectric withstand test can be carried out on the HVI Conductor. This insulating connection element can be used for installation inside the supporting tube, Ø50 mm.
Part No. 819174
AE ISO RIV KF HVI 75 V2A
New
item

Insulated connection elements for HVI long Conductor

A connection element for sealing the HVI Conductor, for implementing the sealing end of the conductor on the supporting tube (head piece) or for connecting to other parts of the external lightning protection system (including a heat-shrinkable sleeve).
This connection element can be used for installation outside the tube for HVI supporting tubes.
Part No. 819175
AE ISO RAV KF HVI 75 V2A
New
item

EB connection element for HVI long Conductor

For discharging the electric field of the HVI long Conductor in the sealing end range.
Special slotted design to electrically contact the semi-conductive sheath.
Part No. 410229
PAE 20 23 AB11 V2A
item

Fixing kit for HVI long Conductor black / grey

Fixing kit for installation of the HVI long Conductor on HVI long supporting tubes, consisting of a connection plate (4x, including two self-locking nuts with serrated bearings) and a fixing ring with four slotted conductor holders (Ø20 mm) for the sealing end (including two cable ties with plastic holder halves).
Part No. 819294
BFS D61 4X20
item

Connection plate

Connection plate (4x, including two self-locking nuts with serrated bearings) for installing the HVI long Conductor on the supporting tube Ø50 mm (e.g. part no. 105 330, 105 331, 105 332, 105 333).
Part No. 819288
AP SR D50 4AE HVI V2A
item

Supporting tube collar for noise reduction

Supporting tube collar for routing and centring the internally installed HVI long Conductor, Ø20 mm and Ø23 mm in the supporting tube for noise reduction.
Consisting of:
7x plastic shield
7x black, heat-shrinkable sleeve
Part No. 819235
SCHIRM HVI SCH RED
New
item

Measuring point terminal

Measuring point terminal for permanent installation for connecting measuring equipment for the dielectric withstand test of HVI light plus Conductors and HVI Conductors.
Part No. 819649
MPK 18 V2A
New
item