Accessories for HVI Conductor and HVI long Conductor
Large
Base plate to protect the roof sheeting under the concrete base, large design for the 17 kg base.
Part No. 102050
ULP KS D370 SW
item
Weight 17 kg, with fixing wedge
Concrete base for air-termination rods, for protecting small roof-mounted structures on flat roofs and for installing spacers, e.g. for isolated ring conductors or for self-supporting air-termination rods with tripod. Stackable, for air-termination rods Ø16 mm, chamered, tapered, or DEHNiso spacers Ø16 mm.
Part No. 102010
BES 17KG KT16 D337 SET
item
Height 19 mm
Part No. 275220
LH ZS 20 H19 IGM8 GR PA
item
Wall mounting bracket for vertical mounting
Wall mounting bracket for vertical mounting, for air-termination rods D40, DEHNcon-H or DEHNiso Combi supporting tubes.
Part No. 105342
WB D40.50 SE WA46 V2A
item
Small
Base plate to protect the roof sheeting under the concrete base, small version for the 8.5 kg base.
Part No. 102060
ULP KS D280 SW
item
Wall mounting bracket for vertical mounting
Same as Part No. 105 342, however, with spacing sleeve length 95 mm
Part No. 105348
WB D40.50 SE WA110 V2A
item
Type FB, with one conductor support
Part No. 253015
DLH FB 8 LO 100X100X70
Wall mounting bracket, adjustable from 150-200 mm
Wall mounting bracket, adjustable from 150 to 200 mm, for air-termination rods D40, DEHNcon-H or DEHNiso Combi supporting tubes, with double clamp for connecting 2x Rd 8-10 mm.
Part No. 105344
WB D40.50 V150.200 V2A
item
Wall mounting bracket, adjustable from 230-1300 mm
Same design as Part No. 105 343, but adjustable from 230-400 mm.
Part No. 105347
WB D40.50 V230.400 STTZN V2A
item
Wall mounting bracket, adjustable from 230-1300 mm
Part No. 105343
WB D40.50 V400.700 STTZN V2A
item
Weight 8.5 kg, with fixing wedge
Concrete bases for air-termination tips Ø 10 mm (length 1000 mm) for protecting small roof-mounted structures on flat roofs and for installing spacers, e.g. for isolated ring conductors with DEHNiso spacers Ø 16 mm, length up to 675 mm (distance 0.8 m).
Part No. 102075
BES 8.5KG KT10 16 D240 SET
item
Insulating cap
Insulating caps for the dielectric withstand test on high-voltage-resistant, insulated down conductors
Kit: 5 units
The insulating caps allow the connection elements to be safely insulated, thus preventing contact and errors of measurement.
Kit: 5 units
The insulating caps allow the connection elements to be safely insulated, thus preventing contact and errors of measurement.
Part No. 597815
ISOK HVI SET
item
Wall mounting bracket, adjustable from 230-1300 mm
Same design as Part No. 105 343, however, adjustable from 700-1300 mm.
Part No. 105349
WB D40.50 V700.1300 STTZN V2A
item
Fixing clamp
Clamp for fixing the supporting tube, e.g. on the antenna pole. With spacer, length 30 mm for adjusting antenna supports.
Part No. 105161
BSC D40 D45.65 V2A
item
Railing clamp
Part No. 105354
BS D40.50 D48.60 V2A
item
Railing clamp with spacer
With spacer for adjusting e.g. antenna supports.
Part No. 105162
BSC D40 DS95 D45.65 V2A
item
Fixing clamp with tensioning strap
Part No. 105160
BSC D40.50 SB50.300 V2A
item
Bracing for stands
Brace, 3x with clamp for pipe, Ø50 mm for fixing to the tripod (part no. 105 201). Brace suitable for supporting tubes with a length of 4700 mm (e.g. part nos 105 332, 105 316, 105 333, 105 317, 105 322, 105 323, 105 565, 105 575).
Part No. 105601
ABST 3F D50 2900 V2A
item
Variable support for air-termination masts
Three supports should be mounted for each air-termination mast.
Clamping range of air-termination mast Ø60 mm.
Clamping range of air-termination mast Ø60 mm.
Part No. 105345
WB D60 V250.350 STTZN
item
Spacer with EB element for HVI Conductor (length of variable sealing end 350-900 mm)
Spacer for establishing the variable sealing end of the HVI Conductor.
With MV clamp for connection to the equipotential bonding (Rd 16 mm / Rd 8-10 mm).
Concrete base (Part No. 102 010, weight 17 kg) and base plate (Part No. 102 050) must be ordered separately.
With MV clamp for connection to the equipotential bonding (Rd 16 mm / Rd 8-10 mm).
Concrete base (Part No. 102 010, weight 17 kg) and base plate (Part No. 102 050) must be ordered separately.
Part No. 105461
DIDH PAE 20 D16 1270 AL V2A
item
Variable tripod with EB element for HVI Conductor (length of variable sealing end 900-1500 mm)
Tripod (hinged) with variable spacer for establishing the sealing end of the HVI Conductor.
With UNI earthing clamp for connecting 1x Rd 8-10 mm and 1x conductor 4-50 mm².
Adjustable to the roof inclination up to max. 10°.
The three concrete bases (Part No. 102 075, weight 8.5 kg) and the base plate (Part No. 102 060) must be ordered separately.
With UNI earthing clamp for connecting 1x Rd 8-10 mm and 1x conductor 4-50 mm².
Adjustable to the roof inclination up to max. 10°.
The three concrete bases (Part No. 102 075, weight 8.5 kg) and the base plate (Part No. 102 060) must be ordered separately.
Part No. 105469
V DBS RA320 PAE 20 V 600 1180 V2A
item
Pipe clamp
For fastening (clamping) conductor holders (e.g. part no. 275 319) and the HVI Ex P200 holder (part no. 275 442) to pipes.
Part No. 106323
BRS SPB25 50.300 V2A
item
Separate grip head
For combination with endless tensioning strap (Part No. 540 901) in case of larger pipe diameters.
Part No. 106324
SPK 25X0.3 V2A
item
Spacer for the HVI light Conductor / HVI light plus Conductor
Spacer (L = 500 mm) for installation, e.g. in concrete block (17 kg) with a wedge (Part No. 102 340).
Part No. 106852
DH ZS 20 D16 500 GFK PA
item
Roof conductor holder
Roof conductor holder with prepunched points for bending and hooking in the roof tile and for bolting to the roof battens, for routing the HVI Conductor, HVI light plus Conductor, in gable roof surfaces.
Part No. 202829
DLH ZS 20 23 H55 L205 V2A
item
Roof conductor holders for roofs with round standing seam
Roof conductor holder with slotted saddle clamp for HVI light Conductor, HVI light plus Conductor HVI Conductor for fixing to metal roofs with round standing seam.
Part No. 202850
DLH RSF ZS 20 23 V2A
item
Spacer for the HVI Conductor / HVI light plus Conductor
Spacer for additional mechanical fixing in the variable sealing end area. The spacer is installed with two concrete bases (part no. 102 010; weight: 17 kg). The concrete base and the plastic base plate (part no. 102 050) must be ordered separately.
Part No. 106815
DH ZS 20 D16 1270 GFK PA
item
Roof conductor holder for roofs with clamping seam (e.g. RIB-ROOF Speed 500 from Zambelli)
Roof conductor holder with slotted saddle clamp for HVI light Conductor, HVI light plus Conductor HVI Conductor for fixing to metal roofs with clamping seam.
Part No. 202851
DLH KF ZS 20 23 V2A
item
Roof conductor holder for roofs with standing seam
Roof conductor holder with slotted saddle clamp for HVI light Conductor, HVI light plus Conductor HVI Conductor for fixing to metal roofs with standing seam.
Part No. 202852
DLH SF ZS 20 23 V2A
item
Roof conductor holder with connection lug
Roof conductor holder with slotted saddle clamp for HVI light Conductor, HVI light plus Conductor HVI Conductor with Z-shaped connection bracket for riveting or screwing on metal roofs.
Part No. 202853
DLH AL ZS 20 23 V2A
item
Adapter for installing the HVI light Conductor / HVI Conductor / HVI light plus Conductor on flat roofs
For snapping on to the roof conductor holder type FB (part no. 253 015) and KF (part no. 253 030).
Part No. 253026
RLA 20 FB K SW
item
Adapter for installing the HVI Conductor on flat roofs
For snapping on to the roof conductor holder type FB (part no. 253 015) and KF (part no. 253 030).
Part No. 253027
RLA 23 FB K SW
item
Roof conductor holder
For flat roofs, weight approx. 4.7 kg
Conductor holder, concrete block and base plate, for routing of the HVI light Conductor, HVI light plus Conductor, HVI Conductor on flat roofs.
Conductor holder, concrete block and base plate, for routing of the HVI light Conductor, HVI light plus Conductor, HVI Conductor on flat roofs.
Part No. 253229
DLH ZS 20 23 V2A 4.7KG BES180 GP300 K
item
Roof conductor holder
For flat roofs, weight approx. 8.6 kg
Conductor holder, concrete base and plastic base plate, for routing of the HVI light Conductor, HVI light plus Conductor, HVI Conductor on flat roofs.
Conductor holder, concrete base and plastic base plate, for routing of the HVI light Conductor, HVI light plus Conductor, HVI Conductor on flat roofs.
Part No. 253239
DLH ZS 20 23 V2A 8.5KG KT D240 ULP
item
Conductor holder
Conductor holder with slotted saddle clamp for HVI light Conductor, HVI light plus Conductor HVI Conductor for fixing into a concrete base with wedge (Part No. 102 075).
Part No. 253279
LH ZS 20 23 KT D16 L85 V2A
item
Conductor holder
Conductor holder with slotted saddle clamp for HVI light Conductor, HVI light plus Conductor, HVI Conductor for fixing into a base plate (Part No. 253 300) with concrete block (Part No. 253 301).
Part No. 253289
LH ZS 20 23 DS10 L75 V2A
item
Base plate
Base plate to hold the spacer bar (Part Nos. 253 315, 253 325) and conductor holder (Part No. 253 289) and to protect the roof sheeting under the concrete block (Part No. 253 301).
Part No. 253300
GP B10 H60 D300 KS GR
item
Concrete block
For stabilising the base plate.
Part No. 253301
BES 4.6KG SB10 180X180X70
item
Height 10 mm
Part No. 275229
LH ZS 20 H10 B6.5X16 V2A
item
Conductor holder
With thread.
For wall mounting with two-screw saddle clamp (not for use in the sealing end range).
For wall mounting with two-screw saddle clamp (not for use in the sealing end range).
Part No. 275250
LH ZS 20 23 GM8 V2A
item
Conductor holder
For wall mounting with two-screw clamp (not for in the sealing end range).
Part No. 275251
LH ZS 20 23 GM6 V2A
item
Conductor holder for the HVI Conductor / HVI light plus Conductor
For wall mounting and for mounting in the sealing end range.
Part No. 275225
LH ZS 23 H19 IGM8 GR PA
item
Conductor holder
With slotted hole.
Wall-mounted conductor holder with two-screw clamp for wall mounting (not for use in the sealing end range).
Wall-mounted conductor holder with two-screw clamp for wall mounting (not for use in the sealing end range).
Part No. 275252
LH ZS 20 23 B5.5X10 V2A
item
Conductor holder
With plastic base.
Wall-mounted conductor holder with two-screw clamp (not for use in the sealing end range).
Wall-mounted conductor holder with two-screw clamp (not for use in the sealing end range).
Part No. 275259
LH ZS 20 23 KS H10 V2A
item
Conductor holder for HVI Conductor
For wall mounting with two-screw clamp (not for use in the sealing end range).
Part No. 275239
LH ZS 23 H10 B6.5X16 V2A
item
Conductor holder for fixing with a tensioning strap
For fixing the HVI Conductor to pipes, e.g. with pipe clamp (Part No. 106 323).
Part No. 275319
LH ZS 20 23 SBH 25X0.3 V2A
item
Conductor holder with tensioning strap
With metal conductor holder.
Part No. 275320
LH ZS 20 23 SB50.300 V2A
item
Conductor holder with tensioning strap
With conductor holder made of PA.
Part No. 275330
LH ZS 20 SB50.300 PA V2A
item
Sign
Information sign
Front German
""Achtung! Getrennter Blitzschutz mit HVI Leitung""
Back English
""Attention! Separated Lightning Protection with HVI conductor system""
Front German
""Achtung! Getrennter Blitzschutz mit HVI Leitung""
Back English
""Attention! Separated Lightning Protection with HVI conductor system""
Part No. 480598
HWS 300X210 AGBS HVI DE EN K
item
Sign
Information sign
Front German
""ACHTUNG! Potentialausgleich""
Back English
""ATTENTION! Equipotential Bonding""
Hole spacing suitable for two-screw clamp Part No. 480 291.
Front German
""ACHTUNG! Potentialausgleich""
Back English
""ATTENTION! Equipotential Bonding""
Hole spacing suitable for two-screw clamp Part No. 480 291.
Part No. 480599
HWS 70X30 APA DE EN K
item
Endless tensioning strap
Part No. 540901
SPB 25X0.3 L100M V2A
item
Fixing kit for D40/50 supporting tubes
Fixing kit for installing the HVI light plus Conductor on HVI light plus supporting tubes, consisting of two half shells and one cable tie for fixing up to four HVI light plus Conductors in the GRP area of the supporting tube.
Part No. 819296
BFS SR D40 4AE HVI LI PL KST
item
Fixing kit for D40/50 supporting tubes
Fixing kit for installing the HVI long Conductor on supporting tubes, consisting of two half shells and one cable tie for fixing up to four HVI Conductors in the GRP area of the supporting tube.
Part No. 819297
BFS SR D50 4AE HVI KST
item
Adapter for air terminal tip
Aluminium reduction adapter for Ø22-mm fixtures for the central mounting of Ø16-mm air-termination rods on support tubes.
Part No. 819895
AD 22 16 L45 AL
item
Conductor holder with tensioning strap
With conductor holder made of PA.
Part No. 275333
LH ZS 23 SB50.300 PA V2A
item
Adapter for air terminal tip
Stainless steel reducing adapter for Ø22-mm fixtures for the central mounting of Ø16-mm air-termination rods on support tubes.
Part No. 819896
AD 22 16 L45 V2A
item
EB clamp
For connecting the special sheath of the HVI Conductor to the equipotential bonding.
Part No. 405020
PAK 20 AQ4 95 STTZN
item
Adapter for air terminal tip
Stainless steel reducing adapter for Ø22-mm fixtures for the central mounting of Ø10-mm air-termination rods on support tubes.
Part No. 819897
AD 22 10 L45 V2A
item
Adapter for air terminal tip
Aluminium reducing adapter for Ø22-mm fixtures for the central mounting of Ø10-mm air-termination rods on support tubes.
Part No. 819898
AD 22 10 L45 AL
item
Heat-shrinkable sleeve, grey
Part No. 819997
WSS L120 GR
item
Cable tie
Cable ties for routing the various HVI Conductors with the plastic holder half shells.
Part No. 819998
KB UVB 460X7.6 SW
item
Unnamed
Part No. 819999
KB UVB 546X13 SW
item
GTIN: 4013364222779, customs tariff number: 39209200, gross weight: 0.016 KG, packaging unit: 1 ST
Sideways air-termination tips Al for supporting tubes
Fixing kit for installing lateral/horizontal air-termination tips to HVI long supporting tubes and HVI power supporting tubes. Consisting of four air-termination tips and a fixing ring.
Note: The additional wind load stress on the air-termination system resulting from the side-mounted air-termination tips must be taken into account!
Note: The additional wind load stress on the air-termination system resulting from the side-mounted air-termination tips must be taken into account!
Part No. 819183
BFRS D80 B35 4FSP 10 530 AL
item
Sideways air-termination tips StSt for supporting tubes
Fixing kit for installing lateral/horizontal air-termination tips to HVI long supporting tubes and HVI power supporting tubes. Consisting of four air-termination tips and a fixing ring.
Note: The additional wind load stress on the air-termination system resulting from the side-mounted air-termination tips must be taken into account!
Note: The additional wind load stress on the air-termination system resulting from the side-mounted air-termination tips must be taken into account!
Part No. 819184
BFRS D80 B35 4FSP 10 530 V2A
item
Sideways air-termination tips Al for supporting tubes
Fixing kit for installing lateral/horizontal air-termination tips to HVI long supporting tubes and HVI power supporting tubes. Consisting of four air-termination tips and a fixing ring.
Note: The additional wind load stress on the air-termination system resulting from the side-mounted air-termination tips must be taken into account!
Note: The additional wind load stress on the air-termination system resulting from the side-mounted air-termination tips must be taken into account!
Part No. 819185
BFRS D80 B35 4FSP 10 1030 AL
item
Sideways air-termination tips StSt for supporting tubes
Fixing kit for installing lateral/horizontal air-termination tips to HVI long supporting tubes and HVI power supporting tubes. Consisting of four air-termination tips and a fixing ring.
Note: The additional wind load stress on the air-termination system resulting from the side-mounted air-termination tips must be taken into account!
Note: The additional wind load stress on the air-termination system resulting from the side-mounted air-termination tips must be taken into account!
Part No. 819186
BFRS D80 B35 4FSP 10 1030 V2A
item